您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 11288 - Hexalobular (6 Lobe) socket flat head countersunk thread forming screws ~type M, metric thread (~DIN 7500 M), zinc plated blue, added lubricant
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 11288 Hexalobular (6 Lobe) socket flat head countersunk thread forming screws ~type M, metric thread
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_11288/bn_11288.prj},{NB=BN 11288 3060666 hexalobular socket flat head countersunk thread forming screw M4x12},{CNSORDERNO=3060666},{BNARTNR=3060666},{BNNORM1=~DIN 7500 M},{BNMAT=Stahl einsatzgehärtet 450-560 HV},{CNSMAT=Stahl einsatzgehärtet 450-560 HV},{BNSURFACE=verzinkt-blau mit Gleitschicht},{FORM=M},{D=4.000},{P=0.700},{L=12.000},{DK=7.500},{K=2.200},{INNENSECHSRUN=X20},{A=3.900},{T=1.400},{R=1.000},{A1=1.750},{A2=1.400},{Y=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
INNENSECHSRUN
ⁿ/ₐ
A
[mm]
T
[mm]
BN 11288 3271322 hexalobu...
3271322
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
2.000
1.509
0.400
3.000
3.800
1.200
X6
1.800
0.700
BN 11288 3271324 hexalobu...
3271324
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
2.000
1.509
0.400
4.000
3.800
1.200
X6
1.800
0.700
BN 11288 3271325 hexalobu...
3271325
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
2.000
1.509
0.400
5.000
3.800
1.200
X6
1.800
0.700
BN 11288 3271326 hexalobu...
3271326
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
2.000
1.509
0.400
6.000
3.800
1.200
X6
1.800
0.700
BN 11288 3271327 hexalobu...
3271327
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
2.000
1.509
0.400
8.000
3.800
1.200
X6
1.800
0.700
BN 11288 3271328 hexalobu...
3271328
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
2.000
1.509
0.400
10.000
3.800
1.200
X6
1.800
0.700
BN 11288 3271329 hexalobu...
3271329
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
2.000
1.509
0.400
12.000
3.800
1.200
X6
1.800
0.700
BN 11288 3060653 hexalobu...
3060653
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
4.000
4.700
1.500
X8
2.400
1.000
BN 11288 3060654 hexalobu...
3060654
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
5.000
4.700
1.500
X8
2.400
1.000
BN 11288 3060655 hexalobu...
3060655
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
6.000
4.700
1.500
X8
2.400
1.000
BN 11288 3060656 hexalobu...
3060656
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
8.000
4.700
1.500
X8
2.400
1.000
BN 11288 3060657 hexalobu...
3060657
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
10.000
4.700
1.500
X8
2.400
1.000
BN 11288 3271330 hexalobu...
3271330
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
12.000
4.700
1.500
X8
2.400
1.000
BN 11288 3271331 hexalobu...
3271331
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
16.000
4.700
1.500
X8
2.400
1.000
BN 11288 3060658 hexalobu...
3060658
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
6.000
5.600
1.650
X10
2.800
1.000
BN 11288 3060660 hexalobu...
3060660
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
8.000
5.600
1.650
X10
2.800
1.000
BN 11288 3060661 hexalobu...
3060661
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
10.000
5.600
1.650
X10
2.800
1.000
BN 11288 3060662 hexalobu...
3060662
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
12.000
5.600
1.650
X10
2.800
1.000
BN 11288 3060663 hexalobu...
3060663
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
16.000
5.600
1.650
X10
2.800
1.000
BN 11288 3271332 hexalobu...
3271332
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
20.000
5.600
1.650
X10
2.800
1.000
BN 11288 3060664 hexalobu...
3060664
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
8.000
7.500
2.200
X20
3.900
1.400
BN 11288 3060665 hexalobu...
3060665
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
10.000
7.500
2.200
X20
3.900
1.400
BN 11288 3060666 hexalobu...
3060666
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
12.000
7.500
2.200
X20
3.900
1.400
BN 11288 3060667 hexalobu...
3060667
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
16.000
7.500
2.200
X20
3.900
1.400
BN 11288 3060668 hexalobu...
3060668
~DIN 7500 M
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
20.000
7.500
2.200
X20
3.900
1.400
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表