您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
ALFO® Aluminium / Stainless Steel A2 Large Dome Head - Standard Blind Rivet
Honsel-Group
Fasteners
Blind Rivet
Standard Blind Rivet
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/standard_blind_rivet/alfo_ala2_gk110_160.prj},{NB=Blind Rivet ALFO 10762050120 (l_6)},{ARTNR=10762050120},{D=5.0},{DB1=5.100},{KB1=6.0},{KB2=8.0},{SL1=12.0},{HK=1.50},{DK=14.0},{DM=2.7},{SBK=1820.0},{ZBK=2500.0},{KG=3.18},{KGS=3.180},{MIN=24.000},{BEZ=HONSEL-Blindniet ALFO® Alu / Edelstahl Großkopf K14},{MAT1=Aluminium},{MAT2=Edelstahl A2},{SU=EN AW-5754 [AlMg3]},{AU=offen},{KO=Großkopf},{DIN=xxx},{DB2=xxx},{G=xxx},{M=500},{HV1=14,0},{ZTN=83082000},{EAN=4016111929938},{CL=23120402},{INFOPDF=PDF},{EOLDATE=},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{FORM=l},{KB=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
TKH
ⁿ/ₐ
ECLS
ⁿ/ₐ
Blind Rivet ALFO 10742050...
10742050080
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Large Dome Head
5.0
5.100
2.0
5.0
8.0
1.50
11.0
2.7
1820.0
2500.0
2.740
500
83082000
4016111928580
23120402
+0,4
23120402
Blind Rivet ALFO 10742050...
10742050100
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Large Dome Head
5.0
5.100
4.0
6.5
10.0
1.50
11.0
2.7
1820.0
2500.0
2.730
500
83082000
4016111928610
23120402
+0,4
23120402
Blind Rivet ALFO 10742050...
10742050120
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Large Dome Head
5.0
5.100
6.0
8.0
12.0
1.50
11.0
2.7
1820.0
2500.0
2.980
500
83082000
4016111928641
23120402
+0,4
23120402
Blind Rivet ALFO 10742050...
10742050140
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Large Dome Head
5.0
5.100
7.5
10.0
14.0
1.50
11.0
2.7
1820.0
2500.0
3.120
500
83082000
4016111928757
23120402
+0,4
23120402
Blind Rivet ALFO 10742050...
10742050160
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Large Dome Head
5.0
5.100
8.0
12.0
16.0
1.50
11.0
2.7
1820.0
2500.0
3.220
500
83082000
4016111928771
23120402
+0,4
23120402
Blind Rivet ALFO 10762050...
10762050080
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Large Dome Head
5.0
5.100
2.0
5.0
8.0
1.50
14.0
2.7
1820.0
2500.0
3.020
500
83082000
4016111929877
23120402
+0,4
23120402
Blind Rivet ALFO 10762050...
10762050100
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Large Dome Head
5.0
5.100
4.0
6.5
10.0
1.50
14.0
2.7
1820.0
2500.0
3.100
500
83082000
4016111929884
23120402
+0,4
23120402
Blind Rivet ALFO 10762050...
10762050120
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Large Dome Head
5.0
5.100
6.0
8.0
12.0
1.50
14.0
2.7
1820.0
2500.0
3.180
500
83082000
4016111929938
23120402
+0,4
23120402
Blind Rivet ALFO 10762050...
10762050140
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Large Dome Head
5.0
5.100
7.5
10.0
14.0
1.50
14.0
2.7
1820.0
2500.0
3.410
500
83082000
4016111930101
23120402
+0,4
23120402
Blind Rivet ALFO 10762050...
10762050160
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Large Dome Head
5.0
5.100
9.5
12.0
16.0
1.50
14.0
2.7
1820.0
2500.0
3.780
500
83082000
4016111930217
23120402
+0,4
23120402
Blind Rivet ALFO 10762050...
10762050180
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Large Dome Head
5.0
5.100
11.5
13.5
18.0
1.50
14.0
2.7
1820.0
2500.0
3.680
500
83082000
4016111930309
23120402
+0,4
23120402
Blind Rivet ALFO 10762050...
10762050200
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Large Dome Head
5.0
5.100
12.0
15.5
20.0
1.50
14.0
2.7
1820.0
2500.0
3.730
500
83082000
4016111930361
23120402
+0,4
23120402
Blind Rivet ALFO 10762050...
10762050250
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Large Dome Head
5.0
5.100
15.0
20.5
25.0
1.50
14.0
2.7
1820.0
2500.0
4.430
250
83082000
4016111930392
23120402
+0,4
23120402
Blind Rivet ALFO 10762050...
10762050300
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Large Dome Head
5.0
5.100
20.0
25.0
30.0
1.50
14.0
2.7
1820.0
2500.0
4.380
250
83082000
4016111930408
23120402
+0,4
23120402
Blind Rivet ALFO 10772050...
10772050120
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Large Dome Head
5.0
5.100
6.0
8.5
12.0
1.50
16.0
2.7
1820.0
2500.0
4.200
500
83082000
4016111930903
23120402
+0,4
23120402
Blind Rivet ALFO 10772050...
10772050160
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Large Dome Head
5.0
5.100
8.0
12.0
16.0
1.50
16.0
2.7
1820.0
2500.0
3.720
500
83082000
4016111930910
23120402
+0,4
23120402
Blind Rivet ALFO 10772050...
10772050200
HONSEL-Blindniet ALFO® Al...
Aluminium
Stainless Steel A2
EN AW-5754 [AlMg3]
Open
Large Dome Head
5.0
5.100
12.0
15.5
20.0
1.50
16.0
2.7
1820.0
2500.0
3.290
250
83082000
4016111930927
23120402
+0,4
23120402
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表