BK38.0152 - Scharniere mit Sacklochgewinde
Bäcker
PlacoGrip Bedienelemente
Scharniere
Powered by
CAD모델 선택
{baecker/placogrip_bedienelemente/scharniere/bk38_0152.prj},{NB=BK38.0152.04006},{SHA256=h/kB15eyTeA48eKJbdOM4sVYXgLjncfogRzbCyO1iME=},{INAME=bk38_0152_04006},{NAME=bk38_0152_04006},{ID=bk38_0152_04006},{ARTNR=BK38.0152.04006},{DESC=Scharniere mit Sacklochgewinde},{KLEINH=13.0},{H=19.0},{D1=M 6},{A=64},{B=64},{D2=5},{D3=12},{Q=9},{F1=4100},{F2=1800},{LA=40},{LB=40}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Artikelnummer
ⁿ/ₐ
DESC
Beschreibung
ⁿ/ₐ
KLEINH
Höhe (h)
[mm]
H
Gesamthöhe (H)
[mm]
D1
Gewinde (d1)
[mm]
A
Länge (A)
[mm]
B
Breite (B)
[mm]
D2
(d2)
[mm]
D3
(d3)
[mm]
Q
Gewindehöhe (Q)
[mm]
F1
(F1)
[N]
F2
(F2)
[N]
LA
Anschraubabstand (la)
[mm]
LB
Anschraubabstand (lb)
[mm]
BK38.0152.03005
BK38.0152.03005
Scharniere mit Sacklochge...
10.5
15.5
M 5
48
48
5
10
7
2000
1370
30
30
BK38.0152.03006
BK38.0152.03006
Scharniere mit Sacklochge...
10.5
15.5
M 6
48
48
5
10
7
2000
1370
30
30
BK38.0152.04006
BK38.0152.04006
Scharniere mit Sacklochge...
13.0
19.0
M 6
64
64
5
12
9
4100
1800
40
40
BK38.0152.04008
BK38.0152.04008
Scharniere mit Sacklochge...
13.0
19.0
M 8
64
64
5
12
9
4100
1800
40
40
BK38.0152.06006
BK38.0152.06006
Scharniere mit Sacklochge...
13.0
19.0
M 8
64
64
6
12
9
4100
1800
40
40
BK38.0152.06008
BK38.0152.06008
Scharniere mit Sacklochge...
19.0
28.5
M 8
95
95
8
18
13
2450
2650
60
63
BK38.0152.06010
BK38.0152.06010
Scharniere mit Sacklochge...
19.0
28.5
M 10
95
95
8
18
13
2450
2650
60
63
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Hinges - Hinges For Junction Boxes
DKC
29.05.2020
GN237.1 A - Hinges plastic, Type A 2x2 bores for countersunk screws, black
Berger Tools
22.05.2023
GN237.1 A-CL - Hinges plastic, Type A 2x2 bores for countersunk screws, Cle...
Berger Tools
22.05.2023
CHA-3 - Screw-on hinge - Swivel angle 135°. Simplified drawing
HPC
17.02.2022
O515 - BASIC PUNCHED STEEL HINGE WITH THROUGH HOLES
Boteco
16.11.2021
O300 - METAL HINGE WITH THROUGH HOLES
Boteco
16.11.2021
O400CIN - HINGE WITH THROUGH HOLES WITH STAINLESS STEEL PIN
Boteco
16.11.2021
BK38.0510.INOX - Hinges with through bore, polished stainless steel
Bäcker
04.08.2022
Modèle 37-1101 - Charnière à friction réglable zamac - Noir
EMILE MAURIN - Eléments Standard Mécaniques
16.02.2022
GN 129.3 - Hinges
Ganter
12.04.2024
GN154 - Hinges, Type B, 2x threaded blind bores/2x threaded studs
Berger Tools
22.05.2023
BK38.0151 - Hinges with a through bore
Bäcker
04.08.2022
GN437 - Hinges with adjustable friction, Type A, 2x2 bores for countersunk ...
Berger Tools
22.05.2023
O400 - HINGE WITH THROUGH HOLES
Boteco
16.11.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성