您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Big-L-shell
BRUGG Pipes
ACCESSORIES
Clip-shell
FLEXSTAR
Powered by
CAD模型選擇
{brugg/zubehoer/clip_schalen/flexstar/flexstar_big_l_schale_asmtab.prj},{NB=1096259(300)},{SC=Alle},{PT=Flexible / Starre Leitung},{SU=Stueck},{SO=Big-L-Schale},{ADI=CO2 PUR-Schaum},{ARTNR=1096259},{PEX=150 / 90 },{DC=150},{DPO=90},{LOD=300},{W=24.83},{SCH=Groesse 8},{V=Press/ Schraub/ Elektroschweissverbindung},{BE=CALPEX Clip-L-Schale Big UNO/DUO 2. Generation fuer FLEXSTAR-Leitungen inkl. Dichtungsringe und PUR-Schaumpackung Dichtungsringe: FXS 150-90 mm},{MAT=ABS},{L=508},{B=508},{T=265},{N=EN 489},{URL=https://www.bruggpipes.com/flexstar-zubehoer-und-werkzeuge/},{PPATH=../../parts/calpex_big_l_schale_asmtpl.prj},{D1=142},{D2=91}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ADI
Type of insulation
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
PEX
Designation
ⁿ/ₐ
DC
Outer diameter casing D1
[mm]
DPO
Outer diameter casing D2
[mm]
W
Weight
[kg]
SCH
Foam package
ⁿ/ₐ
V
Connection
ⁿ/ₐ
BE
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
L
Length
[mm]
B
Wide
[mm]
T
Height
[mm]
N
Norms
ⁿ/ₐ
1096258
All
Flexible / rigid line
Piece
Big-L-shell
CO2 PUR-foam
1096258
150 / 70
150
70
24.83
Size 8
Pressed/ screwed/ electro...
Big-L-shell 150-70 mm inc...
ABS
508
508
265
EN 489
1096259
All
Flexible / rigid line
Piece
Big-L-shell
CO2 PUR-foam
1096259
150 / 90
150
90
24.83
Size 8
Pressed/ screwed/ electro...
Big-L-shell 150-90 mm inc...
ABS
508
508
265
EN 489
1096260
All
Flexible / rigid line
Piece
Big-L-shell
CO2 PUR-foam
1096260
150 / 105
150
105
24.83
Size 8
Pressed/ screwed/ electro...
Big-L-shell 150-105 mm in...
ABS
508
508
265
EN 489
1096261
All
Flexible / rigid line
Piece
Big-L-shell
CO2 PUR-foam
1096261
150 / 125
150
125
24.83
Size 8
Pressed/ screwed/ electro...
Big-L-shell 150-125 mm in...
ABS
508
508
265
EN 489
1096262
All
Flexible / rigid line
Piece
Big-L-shell
CO2 PUR-foam
1096262
150 / 150
150
150
17.33
Size 8
Pressed/ screwed/ electro...
Big-L-shell 150-150 mm in...
ABS
508
508
265
EN 489
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表