您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BHS 001 - Spherical roller thrust bearings
SKF
Bearings units and housings
Roller bearings
Spherical roller thrust bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/roller_bearings/spherical_roller_thrust_bearings/bhs_001.prj},{NB=SKF_29428 E},{DESIGNATION=29428 E},{VAR=C},{DD=140.000},{D=280.000},{H=85.000},{B=54.000},{B1=75.600},{C=41.000},{DD1=245.000},{D1=195.000},{R12=4.000},{S=86.000},{BD=162.000},{LOAD1=0.000},{LOAD2=4300.000},{LOAD3=455.000},{SPEED1=1300},{SPEED2=2400},{MASS=23.000},{A=1.800},{PITCH=236.788},{DW=40.800},{LW=49.100},{Z=16.000},{II=1.000},{ALPHA=52.47722},{BW=MIN},{BY=45.000},{SUPPRESS=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
VAR
Variant/Design
ⁿ/ₐ
DD
d - Bore diameter
[mm]
D
D - Outer diameter
[mm]
H
H - Overall height
[mm]
LOAD1
C - Dynamic basic load rating
[kN]
LOAD2
C0 - Static basic load rating
[kN]
LOAD3
Pu - Fatigue load limit
[kN]
SPEED1
Speed rating - Reference speed
[r/mm]
SPEED2
Speed rating - Limiting speed
[r/mm]
A
Minimum load factor
ⁿ/ₐ
SKF_293/800 EM
293/800 EM
CM
800.000
1180.000
230.000
11300.000
55000.000
3900.000
240
450
290.000
SKF_29292
29292
CM
460.000
620.000
95.000
2070.000
10600.000
865.000
600
950
11.000
SKF_29460 E
29460 E
C
300.000
540.000
145.000
4310.000
16600.000
1340.000
670
1200
24.000
SKF_29344 E
29344 E
C
220.000
360.000
85.000
0.000
6300.000
610.000
1000
1700
3.800
SKF_29434 E
29434 E
C
170.000
340.000
103.000
0.000
6550.000
640.000
1100
1900
4.100
SKF_29296
29296
CM
480.000
650.000
103.000
2350.000
11800.000
950.000
560
900
13.000
SKF_294/500 EM
294/500 EM
CM
500.000
870.000
224.000
9370.000
40000.000
2850.000
340
670
150.000
SKF_29488 EM
29488 EM
CM
440.000
780.000
206.000
7820.000
32000.000
2320.000
430
750
91.000
SKF_29318 E
29318 E
C
90.000
155.000
39.000
0.000
1080.000
132.000
2400
4000
0.110
SKF_294/950 EF
294/950 EF
CM
950.000
1600.000
390.000
28200.000
132000.000
7800.000
140
280
1700.000
SKF_294/630 EM
294/630 EM
CM
630.000
1090.000
280.000
14400.000
62000.000
4150.000
260
500
370.000
SKF_29317 E
29317 E
C
85.000
150.000
39.000
0.000
1060.000
129.000
2400
4000
0.110
SKF_29448 E
29448 E
C
240.000
440.000
122.000
0.000
10200.000
930.000
850
1500
9.900
SKF_29432 E
29432 E
C
160.000
320.000
95.000
0.000
5600.000
570.000
1100
2000
3.000
SKF_29472 EM
29472 EM
CM
360.000
640.000
170.000
5350.000
21200.000
1630.000
560
950
41.000
SKF_294/800 EF
294/800 EF
CM
800.000
1360.000
335.000
20200.000
93000.000
5850.000
190
360
820.000
SKF_292/530 EM
292/530 EM
CM
530.000
710.000
109.000
3110.000
15300.000
1220.000
530
850
22.000
SKF_29356 E
29356 E
C
280.000
440.000
95.000
0.000
8650.000
800.000
850
1400
7.100
SKF_29340 E
29340 E
C
200.000
340.000
85.000
0.000
5500.000
550.000
1000
1700
2.900
SKF_29430 E
29430 E
C
150.000
300.000
90.000
0.000
5100.000
520.000
1200
2200
2.500
SKF_29476 EM
29476 EM
CM
380.000
670.000
175.000
5870.000
24000.000
1860.000
530
900
53.000
SKF_294/750 EF
294/750 EF
CM
750.000
1280.000
315.000
18700.000
85000.000
5500.000
200
400
690.000
SKF_29444 E
29444 E
C
220.000
420.000
122.000
0.000
9650.000
900.000
850
1500
8.800
SKF_29328 E
29328 E
C
140.000
240.000
60.000
0.000
2850.000
315.000
1500
2600
0.770
SKF_29418 E
29418 E
C
90.000
190.000
60.000
0.000
2000.000
232.000
1900
3400
0.380
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表