BG93C E - Special purpose plunger - lateral threaded locating pin
HEFA
25-plunger-positingningparts
Powered by
CAD모델 선택
{hefa/25-plunger-positingningparts/bg93c_e.prj},{NB=BG93CD-D10-L45},{SC=BG93CD},{TYPE=Lateral threaded positioning pin},{RS=nothing},{PAYLOAD=underloading},{MAT1=SCM435},{MAT2=1215},{MAT3=SUS304-WPB},{ST1=galvanization},{ST2=galvanization},{COLOUR=true qualities},{D=10},{L=45.0},{B=16},{S=16.9},{MXP=M18×1.5},{MM=18},{A=3.2},{DD=18},{LOAD=100},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
ⁿ/ₐ
RS
Rubber sealing
ⁿ/ₐ
PAYLOAD
payload
ⁿ/ₐ
MAT1
Material
ⁿ/ₐ
MAT2
Pin material
ⁿ/ₐ
MAT3
Spring material
ⁿ/ₐ
ST1
Surface treatment of the body
ⁿ/ₐ
ST2
Surface treatment of pins
ⁿ/ₐ
COLOUR
Body color
ⁿ/ₐ
D
[mm]
L
[mm]
B
[mm]
S
[mm]
MXP
M x pitch
ⁿ/ₐ
A
A (movable range)
[mm]
DD
d(mounting hole)
[mm]
LOAD
Load (N)
ⁿ/ₐ
BG93CV-D5-L11.5
BG93CV-D5-L11.5
BG93CV
Lateral threaded position...
nothing
underloading
SCM435
POM
SUS304-WPB
galvanization
-
true qualities
5
11.5
10
6.4
M12×1.75
1.6
12
20
BG93CV-D5-L19
BG93CV-D5-L19
BG93CV
Lateral threaded position...
nothing
underloading
SCM435
POM
SUS304-WPB
galvanization
-
true qualities
5
19.0
10
6.4
M12×1.75
1.6
12
20
BG93CV-D5-L26.5
BG93CV-D5-L26.5
BG93CV
Lateral threaded position...
nothing
underloading
SCM435
POM
SUS304-WPB
galvanization
-
true qualities
5
26.5
10
6.4
M12×1.75
1.6
12
20
BG93CV-D6-L11.5
BG93CV-D6-L11.5
BG93CV
Lateral threaded position...
nothing
underloading
SCM435
POM
SUS304-WPB
galvanization
-
true qualities
6
11.5
10
10.4
M12×1.75
2.0
12
40
BG93CV-D6-L19
BG93CV-D6-L19
BG93CV
Lateral threaded position...
nothing
underloading
SCM435
POM
SUS304-WPB
galvanization
-
true qualities
6
19.0
10
10.4
M12×1.75
2.0
12
40
BG93CV-D6-L26.5
BG93CV-D6-L26.5
BG93CV
Lateral threaded position...
nothing
underloading
SCM435
POM
SUS304-WPB
galvanization
-
true qualities
6
26.5
10
10.4
M12×1.75
2.0
12
40
BG93CV-D10-L18
BG93CV-D10-L18
BG93CV
Lateral threaded position...
nothing
underloading
SCM435
POM
SUS304-WPB
galvanization
-
true qualities
10
18.0
16
16.9
M18×1.5
3.2
18
100
BG93CV-D10-L31.5
BG93CV-D10-L31.5
BG93CV
Lateral threaded position...
nothing
underloading
SCM435
POM
SUS304-WPB
galvanization
-
true qualities
10
31.5
16
16.9
M18×1.5
3.2
18
100
BG93CV-D10-L45
BG93CV-D10-L45
BG93CV
Lateral threaded position...
nothing
underloading
SCM435
POM
SUS304-WPB
galvanization
-
true qualities
10
45.0
16
16.9
M18×1.5
3.2
18
100
BG93CD-D5-L11.5
BG93CD-D5-L11.5
BG93CD
Lateral threaded position...
nothing
underloading
SCM435
1215
SUS304-WPB
galvanization
galvanization
true qualities
5
11.5
10
6.4
M12×1.75
1.6
12
20
BG93CD-D5-L19
BG93CD-D5-L19
BG93CD
Lateral threaded position...
nothing
underloading
SCM435
1215
SUS304-WPB
galvanization
galvanization
true qualities
5
19.0
10
6.4
M12×1.75
1.6
12
20
BG93CD-D5-L26.5
BG93CD-D5-L26.5
BG93CD
Lateral threaded position...
nothing
underloading
SCM435
1215
SUS304-WPB
galvanization
galvanization
true qualities
5
26.5
10
6.4
M12×1.75
1.6
12
20
BG93CD-D6-L11.5
BG93CD-D6-L11.5
BG93CD
Lateral threaded position...
nothing
underloading
SCM435
1215
SUS304-WPB
galvanization
galvanization
true qualities
6
11.5
10
10.4
M12×1.75
2.0
12
40
BG93CD-D6-L19
BG93CD-D6-L19
BG93CD
Lateral threaded position...
nothing
underloading
SCM435
1215
SUS304-WPB
galvanization
galvanization
true qualities
6
19.0
10
10.4
M12×1.75
2.0
12
40
BG93CD-D6-L26.5
BG93CD-D6-L26.5
BG93CD
Lateral threaded position...
nothing
underloading
SCM435
1215
SUS304-WPB
galvanization
galvanization
true qualities
6
26.5
10
10.4
M12×1.75
2.0
12
40
BG93CD-D10-L18
BG93CD-D10-L18
BG93CD
Lateral threaded position...
nothing
underloading
SCM435
1215
SUS304-WPB
galvanization
galvanization
true qualities
10
18.0
16
16.9
M18×1.5
3.2
18
100
BG93CD-D10-L31.5
BG93CD-D10-L31.5
BG93CD
Lateral threaded position...
nothing
underloading
SCM435
1215
SUS304-WPB
galvanization
galvanization
true qualities
10
31.5
16
16.9
M18×1.5
3.2
18
100
BG93CD-D10-L45
BG93CD-D10-L45
BG93CD
Lateral threaded position...
nothing
underloading
SCM435
1215
SUS304-WPB
galvanization
galvanization
true qualities
10
45.0
16
16.9
M18×1.5
3.2
18
100
BG93DD-D5-L11.5
BG93DD-D5-L11.5
BG93DD
Lateral threaded position...
nothing
heavy load
SCM435
1215
SWP-B
galvanization
galvanization
true qualities
5
11.5
10
6.4
M12×1.75
1.6
12
50
BG93DD-D5-L19
BG93DD-D5-L19
BG93DD
Lateral threaded position...
nothing
heavy load
SCM435
1215
SWP-B
galvanization
galvanization
true qualities
5
19.0
10
6.4
M12×1.75
1.6
12
50
BG93DD-D5-L26.5
BG93DD-D5-L26.5
BG93DD
Lateral threaded position...
nothing
heavy load
SCM435
1215
SWP-B
galvanization
galvanization
true qualities
5
26.5
10
6.4
M12×1.75
1.6
12
50
BG93DD-D6-L11.5
BG93DD-D6-L11.5
BG93DD
Lateral threaded position...
nothing
heavy load
SCM435
1215
SWP-B
galvanization
galvanization
true qualities
6
11.5
10
10.4
M12×1.75
2.0
12
75
BG93DD-D6-L19
BG93DD-D6-L19
BG93DD
Lateral threaded position...
nothing
heavy load
SCM435
1215
SWP-B
galvanization
galvanization
true qualities
6
19.0
10
10.4
M12×1.75
2.0
12
75
BG93DD-D6-L26.5
BG93DD-D6-L26.5
BG93DD
Lateral threaded position...
nothing
heavy load
SCM435
1215
SWP-B
galvanization
galvanization
true qualities
6
26.5
10
10.4
M12×1.75
2.0
12
75
BG93DD-D10-L18
BG93DD-D10-L18
BG93DD
Lateral threaded position...
nothing
heavy load
SCM435
1215
SWP-B
galvanization
galvanization
true qualities
10
18.0
16
16.9
M18×1.5
3.2
18
150
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성