BG27 - Ball plunger - slotted
HEFA
25-plunger-positingningparts
Powered by
CAD모델 선택
{hefa/25-plunger-positingningparts/bg27de_dg.prj},{NB=BG27DE-M24-T35},{SC=BG27DE},{QTLB=Resin ball head},{LXFZ=Heavy duty type},{BM=SCM435},{BH=29~35HRC},{MBST=Blackening},{BJM=polyacetal},{BJH=-},{SM=SUS304},{UT=-},{M=24},{T=35},{DD=15.0},{R=6.0},{AA=3.0},{LMIN=81.0},{LMAX=237.0},{INFOTEXT=website},{TT=35}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
QTLB
Ball head category
ⁿ/ₐ
LXFZ
Type load
ⁿ/ₐ
BM
Body material
ⁿ/ₐ
BH
Body hardness
ⁿ/ₐ
MBST
Main body surface treatment
ⁿ/ₐ
BJM
Ball joint material
ⁿ/ₐ
BJH
Ball joint hardness
ⁿ/ₐ
SM
Spring material
ⁿ/ₐ
UT
Usable temperature
ⁿ/ₐ
M
[mm]
DD
d
[mm]
R
[mm]
AA
a
[mm]
LMIN
Load (N)min
ⁿ/ₐ
LMAX
Load (N)max
ⁿ/ₐ
BG27DE-M3-T7
BG27DE-M3-T7
BG27DE
Resin ball head
Heavy duty type
SCM435
29~35HRC
Blackening
polyacetal
-
SUS304
-
3
1.5
0.5
1.0
1.5
2.9
BG27DE-M4-T9
BG27DE-M4-T9
BG27DE
Resin ball head
Heavy duty type
SCM435
29~35HRC
Blackening
polyacetal
-
SUS304
-
4
2.5
0.7
1.0
3.9
9.8
BG27DE-M5-T10
BG27DE-M5-T10
BG27DE
Resin ball head
Heavy duty type
SCM435
29~35HRC
Blackening
polyacetal
-
SUS304
-
5
3.0
0.8
1.2
4.9
19.6
BG27DE-M6-T12
BG27DE-M6-T12
BG27DE
Resin ball head
Heavy duty type
SCM435
29~35HRC
Blackening
polyacetal
-
SUS304
-
6
3.5
1.2
1.2
4.9
29.4
BG27DE-M8-T10
BG27DE-M8-T10
BG27DE
Resin ball head
Heavy duty type
SCM435
29~35HRC
Blackening
polyacetal
-
SUS304
-
8
5.0
2.0
1.5
12.7
39.2
BG27DE-M10-T16
BG27DE-M10-T16
BG27DE
Resin ball head
Heavy duty type
SCM435
29~35HRC
Blackening
polyacetal
-
SUS304
-
10
6.0
2.5
1.5
18.6
49.0
BG27DE-M12-T20
BG27DE-M12-T20
BG27DE
Resin ball head
Heavy duty type
SCM435
29~35HRC
Blackening
polyacetal
-
SUS304
-
12
8.0
3.0
2.0
19.6
58.8
BG27DE-M16-T24
BG27DE-M16-T24
BG27DE
Resin ball head
Heavy duty type
SCM435
29~35HRC
Blackening
polyacetal
-
SUS304
-
16
10.0
4.0
2.0
29.4
98.0
BG27DE-M20-T30
BG27DE-M20-T30
BG27DE
Resin ball head
Heavy duty type
SCM435
29~35HRC
Blackening
polyacetal
-
SUS304
-
20
12.0
5.0
3.0
35.0
120.0
BG27DE-M24-T35
BG27DE-M24-T35
BG27DE
Resin ball head
Heavy duty type
SCM435
29~35HRC
Blackening
polyacetal
-
SUS304
-
24
15.0
6.0
3.0
81.0
237.0
BG27DG-M3-T7
BG27DG-M3-T7
BG27DG
Resin ball head
Heavy duty type
SUS304
-
-
polyacetal
-
SUS304
-
3
1.5
0.5
1.0
1.5
2.9
BG27DG-M4-T9
BG27DG-M4-T9
BG27DG
Resin ball head
Heavy duty type
SUS304
-
-
polyacetal
-
SUS304
-
4
2.5
0.7
1.0
3.9
9.8
BG27DG-M5-T10
BG27DG-M5-T10
BG27DG
Resin ball head
Heavy duty type
SUS304
-
-
polyacetal
-
SUS304
-
5
3.0
0.8
1.2
4.9
19.6
BG27DG-M6-T12
BG27DG-M6-T12
BG27DG
Resin ball head
Heavy duty type
SUS304
-
-
polyacetal
-
SUS304
-
6
3.5
1.2
1.2
4.9
29.4
BG27DG-M8-T10
BG27DG-M8-T10
BG27DG
Resin ball head
Heavy duty type
SUS304
-
-
polyacetal
-
SUS304
-
8
5.0
2.0
1.5
12.7
39.2
BG27DG-M10-T16
BG27DG-M10-T16
BG27DG
Resin ball head
Heavy duty type
SUS304
-
-
polyacetal
-
SUS304
-
10
6.0
2.5
1.5
18.6
49.0
BG27DG-M12-T20
BG27DG-M12-T20
BG27DG
Resin ball head
Heavy duty type
SUS304
-
-
polyacetal
-
SUS304
-
12
8.0
3.0
2.0
19.6
58.8
BG27DG-M16-T24
BG27DG-M16-T24
BG27DG
Resin ball head
Heavy duty type
SUS304
-
-
polyacetal
-
SUS304
-
16
10.0
4.0
2.0
29.4
98.0
BG27DG-M20-T30
BG27DG-M20-T30
BG27DG
Resin ball head
Heavy duty type
SUS304
-
-
polyacetal
-
SUS304
-
20
12.0
5.0
3.0
35.0
120.0
BG27DG-M24-T35
BG27DG-M24-T35
BG27DG
Resin ball head
Heavy duty type
SUS304
-
-
polyacetal
-
SUS304
-
24
15.0
6.0
3.0
81.0
237.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성