目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Bell-Shaped Suction Cups SAOXM (Oval) - SAOXM 100x40 ED-85 NPT3/8-IG
Schmalz
Vacuum Components
Vacuum suction pads
Suction Cups for Handling Sheet Metal
Bell-Shaped Suction Cups SAOXM (Oval)
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/sauggreifer_fuer_blechhandhabung/glockensauggreifer_saoxm_oval/10_01_24_00044.prj},{NB=SCHMALZ 10.01.24.00044 SAOXM 100x40 ED-85 NPT3/8-IG},{NAME=10_01_24_00044},{INAME=10_01_24_00044},{SHA256=9TM3SIhP/9THfxOE0VUgQf6L8CwdZwpsxIWpz1MYnT4=},{NNCUSTOM=SAOXM 100x40 ED-85 NPT3/8-IG},{NTCUSTOM=Glockensauggreifer (oval)},{NBCUSTOM=SAOXM 100x40 ED-85 NPT3/8-IG},{LINACUSTOM=SAOXM 100x40 ED-85 NPT3/8-IG},{ARTNR=10.01.24.00044},{C1704=51},{C1227=41.6},{C124=6.1},{C132=NPT3/8-IG},{C117=45.7},{C133=15},{C1703=109},{C1228=101.8},{C140=22},{C1625=6},{C171=7.3},{C556=173},{C681=135},{C682=156},{C683=24},{C462=32},{C455=6},{C670=100 x 40},{C444=Elastodur},{C445=85},{C575=105}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C1704
Bmax(S)
[mm]
C1227
Bs
[mm]
C124
dn
[mm]
C132
G1
ⁿ/ₐ
C117
H
[mm]
C133
LG1
[mm]
C1703
Lmax(S)
[mm]
C1228
Ls
[mm]
C140
SW1
[mm]
C1625
SW3
[mm]
C171
Z
[mm]
C556
Saugkraft
[N]
C681
Querkraft
[N]
C682
Querkraft (geölte Oberfläche)
[N]
C683
Volumen
[cmł]
C462
Werkstückradius (min) (konvex)
[mm]
C455
Schlauchinnendurchmesser (empf.)
[mm]
C670
Abmessung (LxB)
[mm]
C444
Saugerwerkstoff
ⁿ/ₐ
C445
Werkstoffhärte
[°Sh]
C575
Weight
[g]
SCHMALZ 10.01.24.00044 SA...
10_01_24_00044
SAOXM 100x40 ED-85 NPT3/8...
Glockensauggreifer (oval)
SAOXM 100x40 ED-85 NPT3/8...
SAOXM 100x40 ED-85 NPT3/8...
10.01.24.00044
51
41.6
6.1
NPT3/8-IG
45.7
15
109
101.8
22
6
7.3
173
135
156
24
32
6
100 x 40
Elastodur
85
105
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表