BE46 - Adjusting screw assembly - adjusting bolt - knurled knob adjusting screw
HEFA
25-plunger-positingningparts
Powered by
CAD모델 선택
{hefa/25-plunger-positingningparts/be46.prj},{NB=BE46XD-M12-L40},{SC=BE46XD},{ASTC=Fine thread},{TOM=SUS410},{HD=40~45HRC},{ST=-},{AM=SUS304},{AST=-},{M=12},{L=40},{MXP=12x1.0},{D=20},{B1=8.0},{L1=25.0},{V=6.0},{L2=3.0},{R=12},{B=19.0},{S=21.9},{T=10.0},{INFOTEXT=website},{MM=12},{PPATH=be46/../be46/be46_assemblies/be46_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
ASTC
Adjusting screw - thread category
ⁿ/ₐ
TOM
texture of material
ⁿ/ₐ
HD
hardness
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
AM
Accessory material
ⁿ/ₐ
AST
Accessory surface treatment
ⁿ/ₐ
M
[mm]
MXP
M x pitch
ⁿ/ₐ
D
[mm]
B1
[mm]
L1
[mm]
V
[mm]
L2
[mm]
R
[mm]
B
[mm]
S
[mm]
T
[mm]
BE46XA-M3-L15
BE46XA-M3-L15
BE46XA
Fine thread
SCM435
40~45HRC
Blackening
SS400
Galvanized
3
3x0.35
10
2.0
7.0
2.0
1.6
3
5.5
6.4
2.4
BE46XA-M4-L15
BE46XA-M4-L15
BE46XA
Fine thread
SCM435
40~45HRC
Blackening
SS400
Galvanized
4
4x0.5
10
2.5
7.0
2.5
1.6
4
7.0
8.1
3.2
BE46XA-M5-L20
BE46XA-M5-L20
BE46XA
Fine thread
SCM435
40~45HRC
Blackening
SS400
Galvanized
5
5x0.5
15
3.0
15.0
3.0
2.0
5
8.0
9.2
4.0
BE46XA-M6-L20
BE46XA-M6-L20
BE46XA
Fine thread
SCM435
40~45HRC
Blackening
SS400
Galvanized
6
6x0.75
15
4.0
15.0
4.0
2.0
6
10.0
11.5
5.0
BE46XA-M8-L30
BE46XA-M8-L30
BE46XA
Fine thread
SCM435
40~45HRC
Blackening
SS400
Galvanized
8
8x0.75
15
5.0
15.0
5.0
2.5
8
13.0
15.0
6.5
BE46XA-M10-L30
BE46XA-M10-L30
BE46XA
Fine thread
SCM435
40~45HRC
Blackening
SS400
Galvanized
10
10x1.0
20
6.0
25.0
5.0
3.0
10
17.0
19.6
8.0
BE46XA-M12-L40
BE46XA-M12-L40
BE46XA
Fine thread
SCM435
40~45HRC
Blackening
SS400
Galvanized
12
12x1.0
20
8.0
25.0
6.0
3.0
12
19.0
21.9
10.0
BE46XB-M3-L15
BE46XB-M3-L15
BE46XB
Fine thread
SCM435
40~45HRC
Electroless nickel platin...
SS400
Galvanized
3
3x0.35
10
2.0
7.0
2.0
1.6
3
5.5
6.4
2.4
BE46XB-M4-L15
BE46XB-M4-L15
BE46XB
Fine thread
SCM435
40~45HRC
Electroless nickel platin...
SS400
Galvanized
4
4x0.5
10
2.5
7.0
2.5
1.6
4
7.0
8.1
3.2
BE46XB-M5-L20
BE46XB-M5-L20
BE46XB
Fine thread
SCM435
40~45HRC
Electroless nickel platin...
SS400
Galvanized
5
5x0.5
15
3.0
15.0
3.0
2.0
5
8.0
9.2
4.0
BE46XB-M6-L20
BE46XB-M6-L20
BE46XB
Fine thread
SCM435
40~45HRC
Electroless nickel platin...
SS400
Galvanized
6
6x0.75
15
4.0
15.0
4.0
2.0
6
10.0
11.5
5.0
BE46XB-M8-L30
BE46XB-M8-L30
BE46XB
Fine thread
SCM435
40~45HRC
Electroless nickel platin...
SS400
Galvanized
8
8x0.75
15
5.0
15.0
5.0
2.5
8
13.0
15.0
6.5
BE46XB-M10-L30
BE46XB-M10-L30
BE46XB
Fine thread
SCM435
40~45HRC
Electroless nickel platin...
SS400
Galvanized
10
10x1.0
20
6.0
25.0
5.0
3.0
10
17.0
19.6
8.0
BE46XB-M12-L40
BE46XB-M12-L40
BE46XB
Fine thread
SCM435
40~45HRC
Electroless nickel platin...
SS400
Galvanized
12
12x1.0
20
8.0
25.0
6.0
3.0
12
19.0
21.9
10.0
BE46XD-M3-L15
BE46XD-M3-L15
BE46XD
Fine thread
SUS410
40~45HRC
-
SUS304
-
3
3x0.35
10
2.0
7.0
2.0
1.6
3
5.5
6.4
2.4
BE46XD-M4-L15
BE46XD-M4-L15
BE46XD
Fine thread
SUS410
40~45HRC
-
SUS304
-
4
4x0.5
10
2.5
7.0
2.5
1.6
4
7.0
8.1
3.2
BE46XD-M5-L20
BE46XD-M5-L20
BE46XD
Fine thread
SUS410
40~45HRC
-
SUS304
-
5
5x0.5
15
3.0
15.0
3.0
2.0
5
8.0
9.2
4.0
BE46XD-M6-L20
BE46XD-M6-L20
BE46XD
Fine thread
SUS410
40~45HRC
-
SUS304
-
6
6x0.75
15
4.0
15.0
4.0
2.0
6
10.0
11.5
5.0
BE46XD-M8-L30
BE46XD-M8-L30
BE46XD
Fine thread
SUS410
40~45HRC
-
SUS304
-
8
8x0.75
15
5.0
15.0
5.0
2.5
8
13.0
15.0
6.5
BE46XD-M10-L30
BE46XD-M10-L30
BE46XD
Fine thread
SUS410
40~45HRC
-
SUS304
-
10
10x1.0
20
6.0
25.0
5.0
3.0
10
17.0
19.6
8.0
BE46XD-M12-L40
BE46XD-M12-L40
BE46XD
Fine thread
SUS410
40~45HRC
-
SUS304
-
12
12x1.0
20
8.0
25.0
6.0
3.0
12
19.0
21.9
10.0
BE46CA-M3-L15
BE46CA-M3-L15
BE46CA
Coarse thread
SCM435
40~45HRC
Blackening
SS400
Galvanized
3
3x0.5
10
2.0
7.0
2.0
1.6
3
5.5
6.4
2.4
BE46CA-M4-L15
BE46CA-M4-L15
BE46CA
Coarse thread
SCM435
40~45HRC
Blackening
SS400
Galvanized
4
4x0.7
10
2.5
7.0
2.5
1.6
4
7.0
8.1
3.2
BE46CA-M5-L20
BE46CA-M5-L20
BE46CA
Coarse thread
SCM435
40~45HRC
Blackening
SS400
Galvanized
5
5x0.8
15
3.0
15.0
3.0
2.0
5
8.0
9.2
4.0
BE46CA-M6-L20
BE46CA-M6-L20
BE46CA
Coarse thread
SCM435
40~45HRC
Blackening
SS400
Galvanized
6
6x1.0
15
4.0
15.0
4.0
2.0
6
10.0
11.5
5.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CQS BOLT - Mounting Bolt For CQS Without Auto Switch
SMC
28.09.2023
RSQ-Z_BOLT - Mounting Bolt For RSQB
SMC
22.02.2022
MXZ_BOLT - Mounting Bolt
SMC
26.09.2023
CQM_BOLT - Mounting Bolt For CQM Without Auto Switch
SMC Corporation
18.04.2024
BN 357 - Slotted flat countersunk head machine screws (DIN 963 A; ~ISO 2009...
Bossard Catalog
31.10.2023
CQS BOLT_D - Mounting Bolt For CDQS With Auto Switch
SMC Corporation
18.04.2024
MXZ_BOLT - Mounting Bolt
SMC Corporation
02.02.2022
CQM_BOLT_D - Mounting Bolt For CDQM With Auto Switch
SMC
28.09.2023
CQ2_Bolt - Mounting Bolt
SMC Corporation
18.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성