您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BBI94486 T1 - Headed bronze coated guide bush ISO 9448-6 T1
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE BUSHES ISO
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/bussole_iso/bbi_iso_9448_6_t1.prj},{NB=BBI94486.32X93T1},{CODE=BBI94486.32X93T1},{D1=32},{D3=48},{D4=48},{D5=56},{D6=67},{D7=79.7},{D8=53},{L1=93},{L2=30},{L3=63},{A=24.4},{A1=36.4},{K=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D1
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
A1
[mm]
K
[mm]
GEW
Weight
[kg]
Headed bronze coated guid...
BBI94486.19X59T1
Headed bronze coated guid...
19
32
32
40
52
64.7
39
59
23
36
20.9
30.3
3
0.336
Headed bronze coated guid...
BBI94486.20X59T1
Headed bronze coated guid...
20
32
32
40
52
64.7
39
59
23
36
20.9
30.3
3
0.322
Headed bronze coated guid...
BBI94486.24X79T1
Headed bronze coated guid...
24
40
40
48
60
72.7
46
79
23
56
22.7
33.4
3
0.664
Headed bronze coated guid...
BBI94486.25X79T1
Headed bronze coated guid...
25
40
40
48
60
72.7
46
79
23
56
22.7
33.4
3
0.641
Headed bronze coated guid...
BBI94486.30X93T1
Headed bronze coated guid...
30
48
48
56
67
79.7
53
93
30
63
24.4
36.4
3
0.994
Headed bronze coated guid...
BBI94486.32X93T1
Headed bronze coated guid...
32
48
48
56
67
79.7
53
93
30
63
24.4
36.4
3
0.923
Headed bronze coated guid...
BBI94486.38X108T1
Headed bronze coated guid...
38
58
58
66
77
89.7
63
108
37
71
35.3
35.3
4
1.534
Headed bronze coated guid...
BBI94486.40X108T1
Headed bronze coated guid...
40
58
58
66
77
89.7
63
108
37
71
35.3
35.3
4
1.431
Headed bronze coated guid...
BBI94486.48X127T1
Headed bronze coated guid...
48
70
70
80
91
103.7
77
127
47
80
40.2
40.2
4
2.518
Headed bronze coated guid...
BBI94486.50X127T1
Headed bronze coated guid...
50
70
70
80
91
103.7
77
127
47
80
40.2
40.2
4
2.365
Headed bronze coated guid...
BBI94486.60X150T1
Headed bronze coated guid...
60
85
85
95
106
118.7
92
150
60
90
45.5
45.5
4
4.013
Headed bronze coated guid...
BBI94486.63X150T1
Headed bronze coated guid...
63
85
85
95
106
118.7
92
150
60
90
45.5
45.5
4
3.672
Headed bronze coated guid...
BBI94486.80X150T1
Headed bronze coated guid...
80
105
105
118
129
141.0
115
150
60
90
54.5
54.5
4
5.440
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表