BB81C - Strut clamp and reducer free rotation
HEFA
28-strut-base-fixing-clip
Powered by
CAD모델 선택
{hefa/28-strut-base-fixing-clip/bb81c_asmtab.prj},{NB=BB81CF-D12-V30},{SC=BB81CF},{TYPE=Reducing free rotation type},{MT=SS400},{DH7=12},{VH7=30},{A=92.5},{B1=15},{B2=40},{F=44.5},{F1=15},{F2=29.5},{E1=16.0},{E2=32.0},{K1=10.5},{K2=21.0},{M1=M4},{MM1=4},{M2=M6},{MM2=6},{N1=M3},{NN1=3},{N2=M6},{NN2=6},{B=4.5},{BB1=7.5},{H1=5},{H2=6.0},{D1=11.0},{D2=6.6},{INFOTEXT=website},{PPATH=zhizhu/bb81c/assemblies/bb81c_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT
material
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
ANNEX
annex(Allen socket screws)
ⁿ/ₐ
ANNEX2
annex(Set screws)
ⁿ/ₐ
DH7
[mm]
VH7
[mm]
A
[mm]
SN
Size/number of attachment screws(Allen socket screws)
ⁿ/ₐ
SN2
Size/number of attachment screws(Set screws)
ⁿ/ₐ
CODE
Corresponding code(Allen socket screws)
ⁿ/ₐ
CODE2
Corresponding code(Set screws)
ⁿ/ₐ
B1
[mm]
B2
[mm]
F
[mm]
F1
[mm]
F2
[mm]
E1
[mm]
E2
[mm]
K1
[mm]
K2
[mm]
M1
ⁿ/ₐ
M2
ⁿ/ₐ
N1
ⁿ/ₐ
N2
ⁿ/ₐ
B
b
[mm]
BB1
b1
[mm]
H1
h1
[mm]
H2
h2
[mm]
D1
d1
[mm]
D2
d2
[mm]
BB81CF-D8-V15
BB81CF-D8-V15
BB81CF
Reducing free rotation ty...
SS400
Blackening
BM01AF
BM03JF
8
15
61.5
M3×8/M4×12 one for each
M3×3/M4×4 one for each
BM01AF
BM03JF
12
19
33.0
12
21.0
12.0
16.5
7.5
11.0
M3
M4
M3
M4
3.5
6.0
3
5.0
7.5
4.5
BB81CF-D8-V20
BB81CF-D8-V20
BB81CF
Reducing free rotation ty...
SS400
Blackening
BM01AF
BM03JF
8
20
67.0
M3×8/M4×20 one for each
M3×3/M4×6 one for each
BM01AF
BM03JF
12
25
36.0
12
24.0
12.0
19.0
7.5
13.5
M3
M4
M3
M4
3.5
6.0
3
5.0
7.5
4.5
BB81CF-D8-V25
BB81CF-D8-V25
BB81CF
Reducing free rotation ty...
SS400
Blackening
BM01AF
BM03JF
8
25
72.5
M3×8/M5×20 one for each
M3×3/M5×10 one for each
BM01AF
BM03JF
12
30
38.0
12
26.0
12.0
22.5
7.5
16.5
M3
M5
M3
M5
3.5
6.0
3
5.5
9.0
5.5
BB81CF-D8-V30
BB81CF-D8-V30
BB81CF
Reducing free rotation ty...
SS400
Blackening
BM01AF
BM03JF
8
30
85.5
M3×8/M6×30 one for each
M3×3/M6×12 one for each
BM01AF
BM03JF
12
40
41.5
12
29.5
12.0
32.0
7.5
21.5
M3
M6
M3
M6
3.5
6.0
3
6.5
11.0
6.6
BB81CF-D10-V15
BB81CF-D10-V15
BB81CF
Reducing free rotation ty...
SS400
Blackening
BM01AF
BM03JF
10
15
66.0
M4×8/M4×12 one for each
M3×4/M4×4 one for each
BM01AF
BM03JF
13
19
35.0
14
21.0
14.5
16.5
9.5
11.0
M4
M4
M3
M4
4.5
7.5
5
5.0
7.5
4.5
BB81CF-D10-V20
BB81CF-D10-V20
BB81CF
Reducing free rotation ty...
SS400
Blackening
BM01AF
BM03JF
10
20
71.5
M4×8/M4×20 one for each
M3×4/M4×6 one for each
BM01AF
BM03JF
13
25
38.0
14
24.0
14.5
19.0
9.5
13.5
M4
M4
M3
M4
4.5
7.5
5
5.0
7.5
4.5
BB81CF-D10-V25
BB81CF-D10-V25
BB81CF
Reducing free rotation ty...
SS400
Blackening
BM01AF
BM03JF
10
25
77.0
M4×8/M5×20 one for each
M3×4/M5×10 one for each
BM01AF
BM03JF
13
30
40.0
14
26.0
14.5
22.5
9.5
16.5
M4
M5
M3
M5
4.5
7.5
5
5.5
9.0
5.5
BB81CF-D10-V30
BB81CF-D10-V30
BB81CF
Reducing free rotation ty...
SS400
Blackening
BM01AF
BM03JF
10
30
90.0
M4×8/M6×30 one for each
M3×4/M6×12 one for each
BM01AF
BM03JF
13
40
43.5
14
29.5
14.5
32.0
9.5
21.5
M4
M6
M3
M6
4.5
7.5
5
6.5
11.0
6.6
BB81CF-D12-V15
BB81CF-D12-V15
BB81CF
Reducing free rotation ty...
SS400
Blackening
BM01AF
BM03JF
12
15
68.5
M4×8/M4×12 one for each
M3×4/M4×4 one for each
BM01AF
BM03JF
15
19
36.0
15
21.0
16.0
16.5
10.5
11.0
M4
M4
M3
M4
4.5
7.5
5
5.0
7.5
4.5
BB81CF-D12-V20
BB81CF-D12-V20
BB81CF
Reducing free rotation ty...
SS400
Blackening
BM01AF
BM03JF
12
20
74.0
M4×8/M4×12 one for each
M3×4/M4×6 one for each
BM01AF
BM03JF
15
25
39.0
15
24.0
16.0
19.0
10.5
13.5
M4
M4
M3
M4
4.5
7.5
5
5.0
7.5
4.5
BB81CF-D12-V25
BB81CF-D12-V25
BB81CF
Reducing free rotation ty...
SS400
Blackening
BM01AF
BM03JF
12
25
79.5
M4×8/M5×20 one for each
M3×4/M5×10 one for each
BM01AF
BM03JF
15
30
41.0
15
26.0
16.0
22.5
10.5
16.5
M4
M5
M3
M5
4.5
7.5
5
5.5
9.0
5.5
BB81CF-D12-V30
BB81CF-D12-V30
BB81CF
Reducing free rotation ty...
SS400
Blackening
BM01AF
BM03JF
12
30
92.5
M4×8/M6×30 one for each
M3×4/M6×12 one for each
BM01AF
BM03JF
15
40
44.5
15
29.5
16.0
32.0
10.5
21.0
M4
M6
M3
M6
4.5
7.5
5
6.0
11.0
6.6
BB81CN-D8-V15
BB81CN-D8-V15
BB81CN
Reducing free rotation ty...
SS400
Electroless nickel platin...
BM01AU
BM03JU
8
15
61.5
M3×8/M4×12 one for each
M3×3/M4×4 one for each
BM01AU
BM03JF
12
19
33.0
12
21.0
12.0
16.5
7.5
11.0
M3
M4
M3
M4
3.5
6.0
3
5.0
7.5
4.5
BB81CN-D8-V20
BB81CN-D8-V20
BB81CN
Reducing free rotation ty...
SS400
Electroless nickel platin...
BM01AU
BM03JU
8
20
67.0
M3×8/M4×20 one for each
M3×3/M4×6 one for each
BM01AU
BM03JF
12
25
36.0
12
24.0
12.0
19.0
7.5
13.5
M3
M4
M3
M4
3.5
6.0
3
5.0
7.5
4.5
BB81CN-D8-V25
BB81CN-D8-V25
BB81CN
Reducing free rotation ty...
SS400
Electroless nickel platin...
BM01AU
BM03JU
8
25
72.5
M3×8/M5×20 one for each
M3×3/M5×10 one for each
BM01AU
BM03JF
12
30
38.0
12
26.0
12.0
22.5
7.5
16.5
M3
M5
M3
M5
3.5
6.0
3
5.5
9.0
5.5
BB81CN-D8-V30
BB81CN-D8-V30
BB81CN
Reducing free rotation ty...
SS400
Electroless nickel platin...
BM01AU
BM03JU
8
30
85.5
M3×8/M6×30 one for each
M3×3/M6×12 one for each
BM01AU
BM03JF
12
40
41.5
12
29.5
12.0
32.0
7.5
21.5
M3
M6
M3
M6
3.5
6.0
3
6.5
11.0
6.6
BB81CN-D10-V15
BB81CN-D10-V15
BB81CN
Reducing free rotation ty...
SS400
Electroless nickel platin...
BM01AU
BM03JU
10
15
66.0
M4×8/M4×12 one for each
M3×4/M4×4 one for each
BM01AU
BM03JF
13
19
35.0
14
21.0
14.5
16.5
9.5
11.0
M4
M4
M3
M4
4.5
7.5
5
5.0
7.5
4.5
BB81CN-D10-V20
BB81CN-D10-V20
BB81CN
Reducing free rotation ty...
SS400
Electroless nickel platin...
BM01AU
BM03JU
10
20
71.5
M4×8/M4×20 one for each
M3×4/M4×6 one for each
BM01AU
BM03JF
13
25
38.0
14
24.0
14.5
19.0
9.5
13.5
M4
M4
M3
M4
4.5
7.5
5
5.0
7.5
4.5
BB81CN-D10-V25
BB81CN-D10-V25
BB81CN
Reducing free rotation ty...
SS400
Electroless nickel platin...
BM01AU
BM03JU
10
25
77.0
M4×8/M5×20 one for each
M3×4/M5×10 one for each
BM01AU
BM03JF
13
30
40.0
14
26.0
14.5
22.5
9.5
16.5
M4
M5
M3
M5
4.5
7.5
5
5.5
9.0
5.5
BB81CN-D10-V30
BB81CN-D10-V30
BB81CN
Reducing free rotation ty...
SS400
Electroless nickel platin...
BM01AU
BM03JU
10
30
90.0
M4×8/M6×30 one for each
M3×4/M6×12 one for each
BM01AU
BM03JF
13
40
43.5
14
29.5
14.5
32.0
9.5
21.5
M4
M6
M3
M6
4.5
7.5
5
6.5
11.0
6.6
BB81CN-D12-V15
BB81CN-D12-V15
BB81CN
Reducing free rotation ty...
SS400
Electroless nickel platin...
BM01AU
BM03JU
12
15
68.5
M4×8/M4×12 one for each
M3×4/M4×4 one for each
BM01AU
BM03JF
15
19
36.0
15
21.0
16.0
16.5
10.5
11.0
M4
M4
M3
M4
4.5
7.5
5
5.0
7.5
4.5
BB81CN-D12-V20
BB81CN-D12-V20
BB81CN
Reducing free rotation ty...
SS400
Electroless nickel platin...
BM01AU
BM03JU
12
20
74.0
M4×8/M4×12 one for each
M3×4/M4×6 one for each
BM01AU
BM03JF
15
25
39.0
15
24.0
16.0
19.0
10.5
13.5
M4
M4
M3
M4
4.5
7.5
5
5.0
7.5
4.5
BB81CN-D12-V25
BB81CN-D12-V25
BB81CN
Reducing free rotation ty...
SS400
Electroless nickel platin...
BM01AU
BM03JU
12
25
79.5
M4×8/M5×20 one for each
M3×4/M5×10 one for each
BM01AU
BM03JF
15
30
41.0
15
26.0
16.0
22.5
10.5
16.5
M4
M5
M3
M5
4.5
7.5
5
5.5
9.0
5.5
BB81CN-D12-V30
BB81CN-D12-V30
BB81CN
Reducing free rotation ty...
SS400
Electroless nickel platin...
BM01AU
BM03JU
12
30
92.5
M4×8/M6×30 one for each
M3×4/M6×12 one for each
BM01AU
BM03JF
15
40
44.5
15
29.5
16.0
32.0
10.5
21.0
M4
M6
M3
M6
4.5
7.5
5
6.0
11.0
6.6
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성