BB80B - Strut clamps, split type with the same diameter, orthogonal type
HEFA
28-strut-base-fixing-clip
Powered by
CAD모델 선택
{hefa/28-strut-base-fixing-clip/bb80b.prj},{NB=BB80BN-D35},{SC=BB80BN},{DH7=35},{CD=40},{CD1=40},{A=101},{B=65},{C=45},{E=26},{F=43},{G=32},{H=24},{S=50},{K=9.0},{M=M8},{MM=8},{S1=45},{K1=9.0},{P=M8},{PP=8},{INFOTEXT=website},{PPATH=zhizhu/bb80a_b_c/assemblies/bb80b_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT
material
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
ANNEX
annex(screw)
ⁿ/ₐ
DH7
[mm]
TOL
DH7 tolerance
[mm]
SN
Size/number of attachment screws
ⁿ/ₐ
CODE
Corresponding code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
S
[mm]
K
[mm]
M
ⁿ/ₐ
S1
[mm]
K1
[mm]
P
ⁿ/ₐ
BB80BF-D8
BB80BF-D8
BB80BF
Split type with the same ...
SS400
Blackening
BM01AF
8
+0.015~0
M4×10/M4×14 two each
BM01AF
34
25
12
8
13
13
8
16
4.5
M4
15
4.5
M4
BB80BF-D10
BB80BF-D10
BB80BF
Split type with the same ...
SS400
Blackening
BM01AF
10
+0.015~0
M4×14/M5×16 two each
BM01AF
37
25
16
8
15
14
9
17
4.5
M4
16
5.5
M5
BB80BF-D12
BB80BF-D12
BB80BF
Split type with the same ...
SS400
Blackening
BM01AF
12
+0.018~0
M4×18/M5×16 two each
BM01AF
42
28
16
10
17
15
10
20
4.5
M4
18
5.5
M5
BB80BF-D15
BB80BF-D15
BB80BF
Split type with the same ...
SS400
Blackening
BM01AF
15
+0.018~0
M5×20 4pieces
BM01AF
51
32
22
12
21
18
12
23
5.5
M5
22
5.5
M5
BB80BF-D20
BB80BF-D20
BB80BF
Split type with the same ...
SS400
Blackening
BM01AF
20
+0.021~0
M6×25 4pieces
BM01AF
62
40
28
15
25
22
15
29
6.6
M6
28
6.6
M6
BB80BF-D25
BB80BF-D25
BB80BF
Split type with the same ...
SS400
Blackening
BM01AF
25
+0.021~0
M6×25/M6×30 two each
BM01AF
76
45
32
18
33
25
18
34
6.6
M6
30
6.6
M6
BB80BF-D30
BB80BF-D30
BB80BF
Split type with the same ...
SS400
Blackening
BM01AF
30
+0.021~0
M8×35 4pieces
BM01AF
89
60
40
23
37
29
21
44
9.0
M8
40
9.0
M8
BB80BF-D35
BB80BF-D35
BB80BF
Split type with the same ...
SS400
Blackening
BM01AF
35
+0.025~0
M8×40 4pieces
BM01AF
101
65
45
26
43
32
24
50
9.0
M8
45
9.0
M8
BB80BN-D8
BB80BN-D8
BB80BN
Split type with the same ...
SS400
Electroless nickel platin...
BM01AU
8
+0.015~0
M4×10/M4×14 two each
BM01AU
34
25
12
8
13
13
8
16
4.5
M4
15
4.5
M4
BB80BN-D10
BB80BN-D10
BB80BN
Split type with the same ...
SS400
Electroless nickel platin...
BM01AU
10
+0.015~0
M4×14/M5×16 two each
BM01AU
37
25
16
8
15
14
9
17
4.5
M4
16
5.5
M5
BB80BN-D12
BB80BN-D12
BB80BN
Split type with the same ...
SS400
Electroless nickel platin...
BM01AU
12
+0.018~0
M4×18/M5×16 two each
BM01AU
42
28
16
10
17
15
10
20
4.5
M4
18
5.5
M5
BB80BN-D15
BB80BN-D15
BB80BN
Split type with the same ...
SS400
Electroless nickel platin...
BM01AU
15
+0.018~0
M5×20 4pieces
BM01AU
51
32
22
12
21
18
12
23
5.5
M5
22
5.5
M5
BB80BN-D20
BB80BN-D20
BB80BN
Split type with the same ...
SS400
Electroless nickel platin...
BM01AU
20
+0.021~0
M6×25 4pieces
BM01AU
62
40
28
15
25
22
15
29
6.6
M6
28
6.6
M6
BB80BN-D25
BB80BN-D25
BB80BN
Split type with the same ...
SS400
Electroless nickel platin...
BM01AU
25
+0.021~0
M6×25/M6×30 two each
BM01AU
76
45
32
18
33
25
18
34
6.6
M6
30
6.6
M6
BB80BN-D30
BB80BN-D30
BB80BN
Split type with the same ...
SS400
Electroless nickel platin...
BM01AU
30
+0.021~0
M8×35 4pieces
BM01AU
89
60
40
23
37
29
21
44
9.0
M8
40
9.0
M8
BB80BN-D35
BB80BN-D35
BB80BN
Split type with the same ...
SS400
Electroless nickel platin...
BM01AU
35
+0.025~0
M8×40 4pieces
BM01AU
101
65
45
26
43
32
24
50
9.0
M8
45
9.0
M8
BB80BB-D8
BB80BB-D8
BB80BB
Split type with the same ...
A6063
Black anodized
BM01AF
8
+0.015~0
M4×10/M4×14 two each
BM01AF
34
25
12
8
13
13
8
16
4.5
M4
15
4.5
M4
BB80BB-D10
BB80BB-D10
BB80BB
Split type with the same ...
A6063
Black anodized
BM01AF
10
+0.015~0
M4×14/M5×16 two each
BM01AF
37
25
16
8
15
14
9
17
4.5
M4
16
5.5
M5
BB80BB-D12
BB80BB-D12
BB80BB
Split type with the same ...
A6063
Black anodized
BM01AF
12
+0.018~0
M4×18/M5×16 two each
BM01AF
42
28
16
10
17
15
10
20
4.5
M4
18
5.5
M5
BB80BB-D15
BB80BB-D15
BB80BB
Split type with the same ...
A6063
Black anodized
BM01AF
15
+0.018~0
M5×20 4pieces
BM01AF
51
32
22
12
21
18
12
23
5.5
M5
22
5.5
M5
BB80BB-D20
BB80BB-D20
BB80BB
Split type with the same ...
A6063
Black anodized
BM01AF
20
+0.021~0
M6×25 4pieces
BM01AF
62
40
28
15
25
22
15
29
6.6
M6
28
6.6
M6
BB80BB-D25
BB80BB-D25
BB80BB
Split type with the same ...
A6063
Black anodized
BM01AF
25
+0.021~0
M6×25/M6×30 two each
BM01AF
76
45
32
18
33
25
18
34
6.6
M6
30
6.6
M6
BB80BB-D30
BB80BB-D30
BB80BB
Split type with the same ...
A6063
Black anodized
BM01AF
30
+0.021~0
M8×35 4pieces
BM01AF
89
60
40
23
37
29
21
44
9.0
M8
40
9.0
M8
BB80BB-D35
BB80BB-D35
BB80BB
Split type with the same ...
A6063
Black anodized
BM01AF
35
+0.025~0
M8×40 4pieces
BM01AF
101
65
45
26
43
32
24
50
9.0
M8
45
9.0
M8
BB80BU-D8
BB80BU-D8
BB80BU
Split type with the same ...
SUS304
-
BM01AU
8
+0.015~0
M4×10/M4×14 two each
BM01AU
34
25
12
8
13
13
8
16
4.5
M4
15
4.5
M4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성