BB73D F - Ultra-simple strut clamp, thread vertical, thread parallel, round hole type
HEFA
28-strut-base-fixing-clip
Powered by
CAD모델 선택
{hefa/28-strut-base-fixing-clip/bb73e_g_asmtab.prj},{NB=BB73EW-D15},{SC=BB73EW},{TYPE=Butterfly handle type},{MT=A6061},{DH7=15},{TOL=+0.018~0},{B=22},{L=41.0},{L1=18.0},{L2=23},{R=11},{P2=17},{M1=M5},{MM1=5.000},{F=8},{P=12},{P1=12.0},{W=1.5},{M=M5},{MM=5},{D=5.5},{E=28},{C=15.0},{INFOTEXT=website},{PPATH=zhizhu/bb73d_e_f_g/assemblies/bb73e_g_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT
material
ⁿ/ₐ
SF
surface treatment
ⁿ/ₐ
ANNEX
annex(Butterfly handle)
ⁿ/ₐ
DH7
[mm]
TOL
DH7 tolerance
[mm]
B
[mm]
L
[mm]
L1
[mm]
L2
[mm]
R
r
[mm]
P2
[mm]
M1
ⁿ/ₐ
F
f
[mm]
P
[mm]
P1
[mm]
W
[mm]
M
ⁿ/ₐ
D
d
ⁿ/ₐ
E
Butterfly handle E
[mm]
C
Butterfly handle C
[mm]
BB73EB-D6
BB73EB-D6
BB73EB
Butterfly handle type
A6061
Black anodized
black
6
+0.012~0
10
21.5
10.5
11
5
8
M2.6
4
5
6.5
1.0
M3
3.5
18
10.5
BB73EB-D8
BB73EB-D8
BB73EB
Butterfly handle type
A6061
Black anodized
black
8
+0.015~0
12
25.0
11.0
14
6
10
M3
5
6
7.0
1.0
M3
3.5
18
10.5
BB73EB-D10
BB73EB-D10
BB73EB
Butterfly handle type
A6061
Black anodized
black
10
+0.015~0
16
29.5
13.5
16
8
11
M4
6
8
8.5
1.5
M4
4.5
18
10.5
BB73EB-D12
BB73EB-D12
BB73EB
Butterfly handle type
A6061
Black anodized
black
12
+0.018~0
18
32.0
14.0
18
9
13
M4
6
8
9.0
1.5
M4
4.5
18
10.5
BB73EB-D15
BB73EB-D15
BB73EB
Butterfly handle type
A6061
Black anodized
black
15
+0.018~0
22
41.0
18.0
23
11
17
M5
8
12
12.0
1.5
M5
5.5
28
15.0
BB73EW-D6
BB73EW-D6
BB73EW
Butterfly handle type
A6061
Natural anodizing
white
6
+0.012~0
10
21.5
10.5
11
5
8
M2.6
4
5
6.5
1.0
M3
3.5
18
10.5
BB73EW-D8
BB73EW-D8
BB73EW
Butterfly handle type
A6061
Natural anodizing
white
8
+0.015~0
12
25.0
11.0
14
6
10
M3
5
6
7.0
1.0
M3
3.5
18
10.5
BB73EW-D10
BB73EW-D10
BB73EW
Butterfly handle type
A6061
Natural anodizing
white
10
+0.015~0
16
29.5
13.5
16
8
11
M4
6
8
8.5
1.5
M4
4.5
18
10.5
BB73EW-D12
BB73EW-D12
BB73EW
Butterfly handle type
A6061
Natural anodizing
white
12
+0.018~0
18
32.0
14.0
18
9
13
M4
6
8
9.0
1.5
M4
4.5
18
10.5
BB73EW-D15
BB73EW-D15
BB73EW
Butterfly handle type
A6061
Natural anodizing
white
15
+0.018~0
22
41.0
18.0
23
11
17
M5
8
12
12.0
1.5
M5
5.5
28
15.0
BB73GB-D6
BB73GB-D6
BB73GB
Butterfly handle type
A6061
Black anodized
black
6
+0.012~0
10
21.5
10.5
11
5
8
M2.6
4
5
6.5
1.0
M3
3.5
18
10.5
BB73GB-D8
BB73GB-D8
BB73GB
Butterfly handle type
A6061
Black anodized
black
8
+0.015~0
12
25.0
11.0
14
6
10
M3
5
6
7.0
1.0
M3
3.5
18
10.5
BB73GB-D10
BB73GB-D10
BB73GB
Butterfly handle type
A6061
Black anodized
black
10
+0.015~0
16
29.5
13.5
16
8
11
M4
6
8
8.5
1.5
M4
4.5
18
10.5
BB73GB-D12
BB73GB-D12
BB73GB
Butterfly handle type
A6061
Black anodized
black
12
+0.018~0
18
32.0
14.0
18
9
13
M4
6
8
9.0
1.5
M4
4.5
18
10.5
BB73GB-D15
BB73GB-D15
BB73GB
Butterfly handle type
A6061
Black anodized
black
15
+0.018~0
22
41.0
18.0
23
11
17
M5
8
12
12.0
1.5
M5
5.5
28
15.0
BB73GW-D6
BB73GW-D6
BB73GW
Butterfly handle type
A6061
Natural anodizing
white
6
+0.012~0
10
21.5
10.5
11
5
8
M2.6
4
5
6.5
1.0
M3
3.5
18
10.5
BB73GW-D8
BB73GW-D8
BB73GW
Butterfly handle type
A6061
Natural anodizing
white
8
+0.015~0
12
25.0
11.0
14
6
10
M3
5
6
7.0
1.0
M3
3.5
18
10.5
BB73GW-D10
BB73GW-D10
BB73GW
Butterfly handle type
A6061
Natural anodizing
white
10
+0.015~0
16
29.5
13.5
16
8
11
M4
6
8
8.5
1.5
M4
4.5
18
10.5
BB73GW-D12
BB73GW-D12
BB73GW
Butterfly handle type
A6061
Natural anodizing
white
12
+0.018~0
18
32.0
14.0
18
9
13
M4
6
8
9.0
1.5
M4
4.5
18
10.5
BB73GW-D15
BB73GW-D15
BB73GW
Butterfly handle type
A6061
Natural anodizing
white
15
+0.018~0
22
41.0
18.0
23
11
17
M5
8
12
12.0
1.5
M5
5.5
28
15.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성