Back-up Ring Type BP (spiral) Preferred series static Application Internal Sealing (Rod)
Trelleborg
Industrial Sealing Systems
Static Seals
Back-up Ring
Rod type BP (spiral)
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/stuetzring/stange_bauform_bp/bpi2_1.prj},{NB=BP31D0560-PT00 },{PARTNO=BP31D0560},{DN=56.0},{D6=62.2},{B2=6.2},{B3=7.6},{R=0.25},{IDXWXT=56,0x3,10x0,70},{W=3.10},{T=0.70},{MC=PT00},{ORING=ORAR00228},{ORA=56.74x3.53}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part-No.
ⁿ/ₐ
DN
Rod-Ø f7
[mm]
D6
Groove-Ø H9
[mm]
B2
Groove width +0.25
[mm]
B3
Groove width +0.25
[mm]
R
Radius ±0.2
[mm]
ID
[mm]
W
[mm]
T
[mm]
ORING
O-Ring Part No.
ⁿ/ₐ
ORA
O-Ring Dimensions (d1 x d2)
ⁿ/ₐ
BP12H00040-PT00
BP12H00040
4.0
6.5
3.0
4.0
0.25
4.0
1.25
0.50
OR1500400
4.00x1.50
BP14H00040-PT00
BP14H00040
4.0
6.9
3.8
5.2
0.25
4.0
1.45
0.70
ORAR00007
3.68x1.78
BP12H00050-PT00
BP12H00050
5.0
7.5
3.0
4.0
0.25
5.0
1.25
0.50
OR1500500
5.00x1.50
BP14H00050-PT00
BP14H00050
5.0
7.9
3.8
5.2
0.25
5.0
1.45
0.70
ORAR00008
4.47x1.78
BP12H00060-PT00
BP12H00060
6.0
8.5
3.0
4.0
0.25
6.0
1.25
0.50
OR1500600
6.00x1.50
BP14H00060-PT00
BP14H00060
6.0
8.9
3.8
5.2
0.25
6.0
1.45
0.70
ORAR00010
6.07x1.78
BP14H00080-PT00
BP14H00080
8.0
10.9
3.8
5.2
0.25
8.0
1.45
0.70
ORAR00011
7.65x1.78
BP16H00080-PT00
BP16H00080
8.0
11.3
4.1
5.5
0.25
8.0
1.65
0.70
OR2000800
8.00x2.00
BP14H00100-PT00
BP14H00100
10.0
12.9
3.8
5.2
0.25
10.0
1.45
0.70
ORAR00013
10.82x1.78
BP16H00100-PT00
BP16H00100
10.0
13.3
4.1
5.5
0.25
10.0
1.65
0.70
OR2001000
10.00x2.00
BP14H00120-PT00
BP14H00120
12.0
14.9
3.8
5.2
0.25
12.0
1.45
0.70
ORAR00014
12.42x1.78
BP16H00120-PT00
BP16H00120
12.0
15.3
4.1
5.5
0.25
12.0
1.65
0.70
OR2001200
12.00x2.00
BP14H00140-PT00
BP14H00140
14.0
16.9
3.8
5.2
0.25
14.0
1.45
0.70
ORAR00015
14.00x1.78
BP16H00140-PT00
BP16H00140
14.0
17.3
4.1
5.5
0.25
14.0
1.65
0.70
OR2001400
14.00x2.00
BP14H00150-PT00
BP14H00150
15.0
17.9
3.8
5.2
0.25
15.0
1.45
0.70
ORAR00016
15.60x1.78
BP16H00150-PT00
BP16H00150
15.0
18.3
4.1
5.5
0.25
15.0
1.65
0.70
OR2001500
15.00x2.00
BP14H00160-PT00
BP14H00160
16.0
18.9
3.8
5.2
0.25
16.0
1.45
0.70
ORAR00016
15.60x1.78
BP16H00160-PT00
BP16H00160
16.0
19.3
4.1
5.5
0.25
16.0
1.65
0.70
OR2001600
16.00x2.00
BP14H00180-PT00
BP14H00180
18.0
20.9
3.8
5.2
0.25
18.0
1.45
0.70
ORAR00018
18.77x1.78
BP16H00180-PT00
BP16H00180
18.0
21.3
4.1
5.5
0.25
18.0
1.65
0.70
OR2001800
18.00x2.00
BP14H00200-PT00
BP14H00200
20.0
22.9
3.8
5.2
0.25
20.0
1.45
0.70
ORAR00019
20.35x1.78
BP16H00200-PT00
BP16H00200
20.0
23.3
4.1
5.5
0.25
20.0
1.65
0.70
OR2002000
20.00x2.00
BP22H00220-PT00
BP22H00220
22.0
26.5
5.0
6.4
0.25
22.0
2.25
0.70
ORAR00118
21.89x2.62
BP2600220-PT00
BP2600220
22.0
27.2
5.4
6.8
0.25
22.0
2.60
0.70
OR3002200
22.00x3.00
BP22H00250-PT00
BP22H00250
25.0
29.5
5.0
6.4
0.25
25.0
2.25
0.70
ORAR00120
25.07x2.62
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表