您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
B2 - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
Radial Seals
Radial Shaft Seals
Powered by
CAD模型選擇
{freudenberg/radial_seals/radial_shaft_seals/b2_asmtab.prj},{NB=B2 73 95 10 40411721 (0)},{ARTIKELNR=40411721},{D1=73.00},{D2=95.00},{B=10.0},{SBL=1.000},{YIBL=7.000},{DFED=2.000},{SFED=0.000},{R10DL=0.000},{R11DL=0.000},{R12DL=0.000},{R13DL=0.000},{R6DL=0.000},{R7DL=0.000},{W13DL=0.000},{X10DL=54.000},{X11DL=0.000},{X13DL=0.000},{X6DL=0.000},{X7DL=0.000},{X8DL=0.000},{X9DL=0.000},{Y10DL=0.000},{Y11DL=0.000},{Y13DL=0.000},{Y6DL=0.000},{Y7DL=0.000},{Y8DL=0.000},{Y9DL=0.000},{YASTM=0.000},{YISTM=0.000},{QDL=0.000},{R1DL=0.000},{X12DL=0.000},{Y12DL=0.000},{WEBL=0.000},{H3DBL=0.000},{YIDBL=5.000},{SDBL=1.000},{R14DL=0.000},{R15DL=0.000},{W714DL=0.000},{X1011DL=0.000},{X15DL=0.000},{Y1011DL=0.000},{Y15DL=0.000},{VERS=1.000},{IDNR=},{BAUFORM=B2},{NUT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D1
Shaft
[mm]
D2
Cage
[mm]
B
Width
[mm]
DIN
DIN 3761
ⁿ/ₐ
WS
Material
ⁿ/ₐ
AUS
outside surface
ⁿ/ₐ
VPE
Packaging
ⁿ/ₐ
B2 12 22 8 23494
23494
12.00
22.00
8.0
C
72 NBR 902
metallic
Industry Pack
B2 12 22 8 40411998
40411998
12.00
22.00
8.0
C
72 NBR 902
metallic
Small Pack
B2 12 30 10 22848
22848
12.00
30.00
10.0
C
72 NBR 902
metallic
Industry Pack
B2 12 30 10 40411742
40411742
12.00
30.00
10.0
C
72 NBR 902
metallic
Small Pack
B2 15 30 8 22675
22675
15.00
30.00
8.0
C
72 NBR 902
metallic
Industry Pack
B2 15 30 8 49332099
49332099
15.00
30.00
8.0
C
72 NBR 902
metallic
Small Pack
B2 15 32 10 22858
22858
15.00
32.00
10.0
C
72 NBR 902
metallic
B2 15 35 10 22677
22677
15.00
35.00
10.0
C
72 NBR 902
metallic
Industry Pack
B2 15 35 10 40411679
40411679
15.00
35.00
10.0
C
72 NBR 902
metallic
Small Pack
B2 15 42 10 22860
22860
15.00
42.00
10.0
C
72 NBR 902
metallic
B2 15 42 10 422249
422249
15.00
42.00
10.0
C
72 NBR 902
metallic
Industry Pack
B2 15 42 10 40412972
40412972
15.00
42.00
10.0
C
72 NBR 902
metallic
Small Pack
B2 16 35 10 22680
22680
16.00
35.00
10.0
C
72 NBR 902
metallic
Industry Pack
B2 16 35 10 49332224
49332224
16.00
35.00
10.0
C
72 NBR 902
metallic
Small Pack
B2 16 40 10 22863
22863
16.00
40.00
10.0
C
72 NBR 902
metallic
B2 17 32 10 22681
22681
17.00
32.00
10.0
C
72 NBR 902
metallic
Industry Pack
B2 17 32 10 40411680
40411680
17.00
32.00
10.0
C
72 NBR 902
metallic
Small Pack
B2 17 35 8 334907
334907
17.00
35.00
8.0
C
72 NBR 902
metallic
Industry Pack
B2 17 35 8 40412338
40412338
17.00
35.00
8.0
C
72 NBR 902
metallic
Small Pack
B2 17 40 10 22865
22865
17.00
40.00
10.0
C
72 NBR 902
metallic
Industry Pack
B2 17 40 10 40411745
40411745
17.00
40.00
10.0
C
72 NBR 902
metallic
Small Pack
B2 17 47 10 22866
22866
17.00
47.00
10.0
C
72 NBR 902
metallic
B2 18 35 8 22686
22686
18.00
35.00
8.0
C
72 NBR 902
metallic
Industry Pack
B2 18 35 8 40411681
40411681
18.00
35.00
8.0
C
72 NBR 902
metallic
Small Pack
B2 18 35 10 22867
22867
18.00
35.00
10.0
C
72 NBR 902
metallic
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B1 - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
BA - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
BAUM - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
15.05.2024
BAUMSL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
BASL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
BABSL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
WAS - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
30.11.2023
SAA_002 - Radial shaft seals for heavy industrial applications
SKF
06.06.2024
BA06 - O-ring large diameter type
HEFA
01.06.2024
TSS Type TRF (DIN 3761 Type CS) - Radial Oil Seal TRF
Trelleborg
02.02.2018
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
SAA_001 - Radial shaft seals for general industrial applications
SKF
06.06.2024
B2SL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
WA - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
30.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表