您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0361 - Swivel feet plates with vibration absorption
Blohm
Swivel feet
Powered by
CAD模型選擇
{blohm/stellfuesse/27804.prj},{NB=B0361.20801},{BESTBLOHM=B0361.20801},{MATERIAL=Zinkdruckguss},{D=80},{D1=68.0},{H=25},{H1=7},{BELASTUNG=0.614},{GEW=0.2299},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=79070060},{EAN=MIN},{XH=$XH1.,[$XH3.:$XH1.]},{XH1=7},{XH2=5.9},{XH3=4.8},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
H
height
ⁿ/ₐ
BELASTUNG
Load capacity (under pressure of 0,4 N/mm²)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0361.20401
B0361.20401
die cast zinc
40
30.5
25
0.062
0.0765
Yes
79070060
31.12.2099
98% Warenverfügbarkeit. N...
B0361.20501
B0361.20501
die cast zinc
50
40.5
25
0.212
0.1324
Yes
79070060
31.12.2099
98% Warenverfügbarkeit. N...
B0361.20601
B0361.20601
die cast zinc
60
50.0
25
0.433
0.1731
Yes
79070060
31.12.2099
98% Warenverfügbarkeit. N...
B0361.20801
B0361.20801
die cast zinc
80
68.0
25
0.614
0.2299
Yes
79070060
31.12.2099
98% Warenverfügbarkeit. N...
B0361.20402
B0361.20402
Stainless steel
40
30.5
25
0.212
0.1056
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0361.20502
B0361.20502
Stainless steel
50
40.5
25
0.435
0.1626
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0361.20602
B0361.20602
Stainless steel
60
50.0
25
0.705
0.2359
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0361.20802
B0361.20802
Stainless steel
80
68.0
25
1.372
0.4102
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B0371 - Levelling feet plates with rubber base steel or stainless steel
Blohm
08.05.2024
B0368 - Levelling feet plates ECO die-cast zinc, stainless steel or plastic...
Blohm
08.05.2024
B0369 - Levelling feet threades spindles steel or stainless steel
Blohm
08.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表