您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
B03.01 Form 1 - U CLIP
IMS UNIVERSAL Fastening elements
B - Fixing of mouldings, coverings and protective strips
B03 U clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/b/b03_u_klammer/u_klammer_form_1.prj},{NB=IMS 370060420U CLIP 2,0 - 2,5 MM MKB SILVER(2)},{CNSORDERNO=370060420},{AX1=2.500},{FORM=form_1.jpg},{FORMX=1},{ARTCODE=U-KLAMMER 2,0 - 2,5 MM MKB 2.0 SI},{BD=2.00},{BDX=[2.00:2.50]},{A=3.00},{B=12.50},{C=8.00},{S=0.30},{CNSMASSEXACT=0.51},{CNSMATNO=Federstahl CK 67},{CNSOBFL=MKB SI},{XX=8},{CNSORDERNOOLD=37060420}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 370067550 / U CLIP 0,...
370067550
U CLIP 0,7 - 1,0 MM METAL...
[0.70:1.00]
1.20
6.50
7.40
0.40
0.28
Spring steel CK 67
MKB SI
IMS 370060590 / U CLIP 0,...
370060590
U CLIP 0,75 - 0,90 MM ZIN...
[0.75:0.90]
1.20
13.00
4.00
0.30
0.30
Spring steel CK 67
VZ FL PASS
IMS 37006059B / U CLIP 0,...
37006059B
U CLIP 0,75 - 0,90 MM NIC...
[0.75:0.90]
1.20
13.00
4.00
0.30
0.30
Spring steel CK 67
NI
IMS 37006059A / U CLIP 0,...
37006059A
U CLIP 0,75 - 2,0 MM PHOS...
[0.75:0.90]
1.20
13.00
6.00
0.30
0.30
Spring steel CK 67
SN
IMS 370073840 / U CLIP 0,...
370073840
U CLIP 0,8 - 1,8 MM ZINC-...
[0.80:1.80]
2.20
14.00
9.10
0.40
1.10
Spring steel CK 67
VZ FL PASS
IMS 370061550 / U-CLIP 1,...
370061550
U-CLIP 1,0 -1,5 MM VZ FL ...
[1.00:1.50]
1.80
13.00
6.00
0.30
0.30
Spring steel CK 67
VZ FL PASS
IMS 370069160 / U-CLIP WI...
370069160
U-CLIP WITH HOLD DOWN DEV...
[1.00:1.70]
2.00
18.00
8.00
0.40
1.18
Spring steel CK 67
PHO
IMS 370072600 / U CLIP 1,...
370072600
U CLIP 1,0 - 1,7 MM METAL...
[1.00:1.70]
2.00
18.00
8.00
0.40
1.46
Spring steel CK 67
MKB SI GZ
IMS 370063200 / U CLIP 1,...
370063200
U CLIP 1,25 - 1,75 MM ZIN...
[1.20:1.80]
2.00
18.00
10.40
0.40
1.22
Spring steel CK 67
MKB SI
IMS 370069480 / U-CLIP PH...
370069480
U-CLIP PHOSPHATED IMPREGN...
[1.25:1.50]
1.50
6.50
7.30
0.40
0.27
Spring steel CK 67
PHO IMP
IMS 370066950 / U-CLIP PH...
370066950
U-CLIP PHOSPHATED IMPREGN...
[1.50]
1.50
13.00
7.50
0.35
0.61
Spring steel CK 67
PHO IMP
IMS 370061050 / U CLIP 1,...
370061050
U CLIP 1,5 - 1,8 MM ZINC-...
[1.50:1.80]
1.90
13.00
6.00
0.30
0.37
Spring steel CK 67
VZ FL
IMS 370063550 / U-CLIP PA...
370063550
U-CLIP PAINTED BLACK IMPR...
[1.50:2.00]
2.00
15.00
11.00
0.50
1.39
Spring steel CK 67
PHO LACK SW IMP
IMS 370009850 / U CLIP 1,...
370009850
U CLIP 1,5 - 2,0 MM ZINC-...
[1.50:2.00]
2.00
18.00
8.40
0.40
1.47
Spring steel CK 67
VZ FL PASS
IMS 370008010 / U CLIP 0,...
370008010
U CLIP 0,75 - 2,0 MM PHOS...
[0.75:2.00]
2.20
15.00
8.50
0.40
1.39
Spring steel CK 67
PHO
IMS 370007810 / U CLIP 1,...
370007810
U CLIP 1,75 - 2,0 MM META...
[1.75:2.00]
2.40
12.50
8.00
0.40
0.65
Spring steel CK 67
MKB SI
IMS 370078630 / U CLIP 2,...
370078630
U CLIP 2,0 MM ZINC-PLATED...
[2.00]
2.40
12.50
8.00
0.40
0.68
Spring steel CK 67
VZ FL PASS
IMS 370061590 / U CLIP 2,...
370061590
U CLIP 2,0 - 2,3 MM ZINC-...
[2.00:2.30]
2.50
18.00
8.40
0.40
1.47
Spring steel CK 67
VZ FL PASS
IMS 370060420 / U CLIP 2,...
370060420
U CLIP 2,0 - 2,5 MM MKB S...
[2.00:2.50]
3.00
12.50
8.00
0.30
0.51
Spring steel CK 67
MKB SI
IMS 370063240 / U CLIP ST...
370063240
U CLIP STAINLESS STEEL (1...
[2.20:3.50]
4.50
20.00
16.00
0.60
4.45
Stainless Steel 1.4310
BL
IMS 370060770 / U CLIP 2,...
370060770
U CLIP 2,5 - 2,8 MM ZINC-...
[2.50:2.80]
2.80
13.00
5.70
0.30
0.29
Spring steel CK 67
VZ FL PASS
IMS 370062060 / U CLIP CK...
370062060
U CLIP CK 67 MKB BLACK
[2.50:3.50]
4.00
12.70
8.30
0.40
0.73
Spring steel CK 67
MKB SW
IMS 370065520 / U CLIP ST...
370065520
U CLIP STAINLESS STEEL (1...
[2.50:4.50]
7.00
12.00
21.30
0.70
2.92
Stainless Steel 1.4310
BL
IMS 370062190 / U CLIP 1,...
370062190
U CLIP 1,8 - 2,0 MM TIN-P...
[1.80:2.00]
2.20
6.50
6.90
0.40
0.28
Spring steel CK 67
SN
IMS 370067040 / U-CLIP PH...
370067040
U-CLIP PHOSPHATED IMPREGN...
[3.00:3.30]
3.50
12.75
8.90
0.40
0.69
Spring steel CK 67
PHO IMP
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B03.01 Form 4 - U clip
IMS UNIVERSAL Fastening elements
21.03.2022
B03.01 Form 2 - U clip
IMS UNIVERSAL Fastening elements
21.03.2022
B03.01 Form 6 - U clip
IMS UNIVERSAL Fastening elements
21.03.2022
B03.01 Form 5 - U clip
IMS UNIVERSAL Fastening elements
21.03.2022
C09.02 Form 2 - Ground connection clip
IMS UNIVERSAL Fastening elements
21.03.2022
W24 (Metric) - Heavy Duty "Rambo" Snap-In Wiper - Series 324 (Metric)
System Seals
19.10.2020
W15 (Metric) - Heavy-Duty, Double-Acting Wiper - Series 315 (Metric)
System Seals
19.10.2020
R51 (Metric) - Rod Seal - Series 151 (Metric)
System Seals
19.10.2020
P81 (Metric) - Standard Duty Piston Seal - Series 281 (Metric)
System Seals
19.10.2020
R33 (Metric) - Rod Seal - Series 133 (Metric)
System Seals
19.10.2020
P33 (Imperial) - Piston Seal - Series 233 (Imperial)
System Seals
19.10.2020
G45R (Metric) - High-Strength Composite Guide Band - Series 845, Rod (Metri...
System Seals
19.10.2020
P07 (Imperial) - Piston Seal - Series 207 (Imperial)
System Seals
19.10.2020
G45P (Imperial) - High-Strength Composite Guide Band - Series 845, Piston (...
System Seals
19.10.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表