您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0203 - Levelling sets low version with locknut
Blohm
Support elements, locating elements, stop elements
Height adjustment elements
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/hoehenverstellbare_elemente/27703.prj},{NB=B0203.103044},{BESTBLOHM=B0203.1030},{MATERIAL=Stahl},{D=33.0},{FS=M30},{D1=M50x1,5},{D2=70},{HMIN=44},{HMAX=44},{B=11},{N=6},{M=2.5},{F=330.0},{F1=53.00},{GEW=0.8749},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{ST=1.500},{LH=54.000},{NDM=50.000},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
FS
for bolt
[mm]
D1
thread
[mm]
D2
diameter H min.
[mm]
HMIN
H min.
[mm]
B
height
ⁿ/ₐ
N
width
[mm]
M
depth
[mm]
F
F kN
[kN]
F1
F1 kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0203.0404
B0203.0404
Steel
4.5
M4
M15x1
25
20
5
4
2.0
40.0
36.00
0.0614
Yes
73181520
B0203.0405
B0203.0405
Steel
5.5
M5
M15x1
25
20
5
4
2.0
40.0
33.40
0.0587
Yes
73181520
B0203.0406
B0203.0406
Steel
6.6
M6
M15x1
25
20
5
4
2.0
40.0
30.70
0.0581
Yes
73181520
B0203.0506
B0203.0506
Steel
6.6
M6
M20x1
32
24
6
4
2.0
65.0
55.70
0.1259
Yes
73181520
B0203.0508
B0203.0508
Steel
9.0
M8
M20x1
32
24
6
4
2.0
65.0
48.00
0.1177
Yes
73181520
B0203.0510
B0203.0510
Steel
11.0
M10
M20x1
32
24
6
4
2.0
65.0
37.90
0.1145
Yes
73181520
B0203.0710
B0203.0710
Steel
11.0
M10
M30x1,5
45
29
7
5
2.0
120.0
92.90
0.3152
Yes
73181520
B0203.0712
B0203.0712
Steel
13.5
M12
M30x1,5
45
29
7
5
2.0
120.0
80.40
0.3014
Yes
73181520
B0203.0716
B0203.0716
Steel
17.5
M16
M30x1,5
45
29
7
5
2.0
120.0
45.50
0.2504
Yes
73181520
B0203.0916
B0203.0916
Steel
17.5
M16
M40x1,5
58
37
9
6
2.5
210.0
136.00
0.5818
Yes
73181520
B0203.0920
B0203.0920
Steel
22.0
M20
M40x1,5
58
37
9
6
2.5
210.0
90.00
0.6206
Yes
73181520
B0203.0924
B0203.0924
Steel
26.0
M24
M40x1,5
58
37
9
6
2.5
210.0
37.00
0.4900
Yes
73181520
B0203.1020
B0203.1020
Steel
22.0
M20
M50x1,5
70
44
11
6
2.5
330.0
210.00
1.0800
Yes
73181520
B0203.1024
B0203.1024
Steel
26.0
M24
M50x1,5
70
44
11
6
2.5
330.0
157.00
0.9947
Yes
73181520
B0203.1030
B0203.1030
Steel
33.0
M30
M50x1,5
70
44
11
6
2.5
330.0
53.00
0.8749
Yes
73181520
B0203.04041
B0203.04041
Stainless steel
4.5
M4
M15x1
25
20
5
4
2.0
27.1
24.14
0.0604
Yes
73181520
B0203.04051
B0203.04051
Stainless steel
5.5
M5
M15x1
25
20
5
4
2.0
27.1
22.24
0.0604
Yes
73181520
B0203.04061
B0203.04061
Stainless steel
6.6
M6
M15x1
25
20
5
4
2.0
27.1
20.26
0.0588
Yes
73181520
B0203.05061
B0203.05061
Stainless steel
6.6
M6
M20x1
32
24
6
4
2.0
43.4
36.56
0.1223
Yes
73181520
B0203.05081
B0203.05081
Stainless steel
9.0
M8
M20x1
32
24
6
4
2.0
43.4
30.86
0.1174
Yes
73181520
B0203.05101
B0203.05101
Stainless steel
11.0
M10
M20x1
32
24
6
4
2.0
43.4
23.41
0.1106
Yes
73181520
B0203.07101
B0203.07101
Stainless steel
11.0
M10
M30x1,5
45
29
7
5
2.0
84.0
64.01
0.3168
Yes
73181520
B0203.07121
B0203.07121
Stainless steel
13.5
M12
M30x1,5
45
29
7
5
2.0
84.0
54.82
0.2761
Yes
73181520
B0203.07161
B0203.07161
Stainless steel
17.5
M16
M30x1,5
45
29
7
5
2.0
84.0
28.90
0.2838
Yes
73181520
B0203.09161
B0203.09161
Stainless steel
17.5
M16
M40x1,5
58
37
9
6
2.5
148.0
92.90
0.5948
Yes
73181520
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表