카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0202 - Levelling sets spherical washer
Blohm
Support elements, locating elements, stop elements
Height adjustment elements
Powered by
CAD모델 선택
{blohm/auflage_positionier_u_anschlagelemente/hoehenverstellbare_elemente/27705.prj},{NB=B0202.1230_0_0},{D=33.0},{D2=80},{HMIN=56},{HMAX=68},{H2=12},{B=11},{N=7},{M=3.0},{W=4},{F=495.0},{F1=218.00},{GEW=1.5800},{EAN=MIN},{NDM=60.0},{ST=2.00},{XA=32.0},{XB=22.0},{XC=14.0},{XD=5.0},{XE=49.0},{XF=46.0},{XG=6.0},{XH=38.0},{XI=44.0},{XJ=2.8},{XK=4.5},{BESTBLOHM=B0202.1230},{MATERIAL=Stahl},{SCHR=M 30},{D1=M 60 x 2},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{XROT=0,[-$W.:$W.]},{XWEG=[0:$H2.]},{FILTER=KIPP,NORELEM ,KIPP_USA,,BLOHM},{EOL=31.12.2099},{ROT=0},{WEG=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
diameter
[mm]
SCHR
for screw
[mm]
D1
thread
[mm]
D2
diameter
[mm]
HMIN
height min.
[mm]
HMAX
height max.
[mm]
B
width
[mm]
N
slot
[mm]
M
depth
[mm]
W
angle a
[°]
F
[kN]
F1
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHs
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0202.0406
B0202.0406
Steel
6.6
M 6
M 15 x 1
25
22
26
5
4
2.0
4
40.0
36.00
0.0646
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.0506
B0202.0506
Steel
6.6
M 6
M 20 x 1
32
26
31
6
4
2.0
4
65.0
55.70
0.1315
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.0508
B0202.0508
Steel
9.0
M 8
M 20 x 1
32
26
31
6
4
2.0
4
65.0
48.00
0.1258
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.0510
B0202.0510
Steel
11.0
M 10
M 20 x 1
32
26
31
6
4
2.0
4
65.0
37.90
0.1196
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.0710
B0202.0710
Steel
11.0
M 10
M 30 x 1,5
45
34
41
7
5
2.0
4
120.0
92.90
0.3565
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.0712
B0202.0712
Steel
13.5
M 12
M 30 x 1,5
45
34
41
7
5
2.0
4
120.0
80.40
0.3429
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.0716
B0202.0716
Steel
17.5
M 16
M 30 x 1,5
45
34
41
7
5
2.0
4
120.0
45.50
0.3201
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.0916
B0202.0916
Steel
17.5
M 16
M 40 x 1,5
58
44
53
9
6
2.5
4
210.0
136.00
0.7521
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.0920
B0202.0920
Steel
22.0
M 20
M 40 x 1,5
58
44
53
9
6
2.5
4
210.0
90.00
0.7023
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.0924
B0202.0924
Steel
26.0
M 24
M 40 x 1,5
58
44
53
9
6
2.5
4
210.0
37.00
0.6445
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.1020
B0202.1020
Steel
22.0
M 20
M 50 x 1,5
70
50
60
11
6
2.5
4
330.0
210.00
1.1970
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.1024
B0202.1024
Steel
26.0
M 24
M 50 x 1,5
70
50
60
11
6
2.5
4
330.0
157.00
1.1480
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.1030
B0202.1030
Steel
33.0
M 30
M 50 x 1,5
70
50
60
11
6
2.5
4
330.0
53.00
1.0130
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.1224
B0202.1224
Steel
26.0
M 24
M 60 x 2
80
56
68
11
7
3.0
4
495.0
322.00
1.6900
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.1230
B0202.1230
Steel
33.0
M 30
M 60 x 2
80
56
68
11
7
3.0
4
495.0
218.00
1.5800
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.04061
B0202.04061
Stainless steel
6.6
M 6
M 15 x 1
25
22
26
5
4
2.0
4
21.7
24.14
0.0641
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.05061
B0202.05061
Stainless steel
6.6
M 6
M 20 x 1
32
26
31
6
4
2.0
4
43.4
36.56
0.1361
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.05081
B0202.05081
Stainless steel
9.0
M 8
M 20 x 1
32
26
31
6
4
2.0
4
43.4
30.86
0.1257
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.05101
B0202.05101
Stainless steel
11.0
M 10
M 20 x 1
32
26
31
6
4
2.0
4
43.4
23.41
0.1178
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.07101
B0202.07101
Stainless steel
11.0
M 10
M 30 x 1,5
45
34
41
7
5
2.0
4
84.0
64.01
0.3648
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.07121
B0202.07121
Stainless steel
13.5
M 12
M 30 x 1,5
45
34
41
7
5
2.0
4
84.0
54.82
0.3507
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.07161
B0202.07161
Stainless steel
17.5
M 16
M 30 x 1,5
45
34
41
7
5
2.0
4
84.0
28.90
0.3195
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.09161
B0202.09161
Stainless steel
17.5
M 16
M 40 x 1,5
58
44
53
9
6
2.5
4
148.0
92.90
0.7347
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.09201
B0202.09201
Stainless steel
22.0
M 20
M 40 x 1,5
58
44
53
9
6
2.5
4
148.0
59.08
0.7038
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0202.09241
B0202.09241
Stainless steel
26.0
M 24
M 40 x 1,5
58
44
53
9
6
2.5
4
148.0
20.30
0.6032
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DIN 6319 - Spherical washers, Type G, female with d4>d3
Ganter
19.06.2024
DIN 6319 - Sphercial washers, Type C, male
Ganter
19.06.2024
EAC-1 - Centring rings
Pedrotti
29.09.2021
ASG - Centering ring
RCM
27.11.2019
B0198 - Spherical levelling washers
Blohm
03.06.2024
PST R-S-T - Pressure plates
Pedrotti
29.09.2021
GN350.2 - Levelling sets, with spherical washer
Berger Tools
02.05.2023
SKF®-PENDELKL-2R - Self Aligning Ball Bearings SKF
MÄDLER
26.04.2024
AMF-200 - Dished Washers
Essentra Components
29.07.2014
DIN 6319 - Spherical washers, Type D, female with d4 = d3
Ganter
19.06.2024
Threaded Rod ST for Swivel Feet, Ball Joint 22
FATH
28.06.2024
SKF®-PENDELRLLG-2R - Spherical Roller Bearings SKF
MÄDLER
26.04.2024
SEPLC - Seating Plates - Round Type
Misumi
04.06.2021
RT.. - Round slide retainer set 12-20-30
ERMANNO BALZI
16.09.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성