目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0188 - Feet with threaded pin to DIN 6320 (edition 1971)
Blohm
Support elements, locating elements, stop elements
Locating pins, rest pads
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/aufnahmebolzen_auflagebolzen/02030.prj},{NB=B0188.10},{BESTBLOHM=B0188.10},{FORM=A},{AUSF=mit glatter Auflagefläche},{B=16},{D=13.0},{G=M 10},{H=20},{E=19.6},{SW=17},{GEW=0.0415},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=MIN},{NDM=10},{ST=1.50},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
Length
[mm]
D
diameter
[mm]
G
thread
ⁿ/ₐ
H
height
[mm]
E
Side-to-side dimension
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0188.06
B0188.06
A
with smooth support surfa...
11
8.0
M 6
10
11.5
10
0.0075
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0188.061
B0188.061
A
with smooth support surfa...
11
6.0
M 6
20
11.5
10
0.0133
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0188.08
B0188.08
A
with smooth support surfa...
13
10.0
M 8
15
15.0
13
0.0185
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0188.081
B0188.081
A
with smooth support surfa...
13
9.0
M 8
30
15.0
13
0.0345
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0188.10
B0188.10
A
with smooth support surfa...
16
13.0
M 10
20
19.6
17
0.0415
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0188.101
B0188.101
A
with smooth support surfa...
16
13.0
M 10
40
19.6
17
0.0804
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0188.12
B0188.12
A
with smooth support surfa...
20
15.0
M 12
25
21.9
19
0.0681
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0188.121
B0188.121
A
with smooth support surfa...
20
15.0
M 12
50
21.9
19
0.1276
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0188.083
B0188.083
B
with hard metal tips
13
11.5
M 8
15
15.0
13
0.0198
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0188.123
B0188.123
B
with hard metal tips
20
15.0
M 12
25
21.9
19
0.0655
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表