您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0115 - C-washers DIN 6372 enhanced
Blohm
Machine devices, jig devices
Screws, nuts and washers
Powered by
CAD模型選擇
{blohm/maschinen_und_vorrichtungselemente/schrauben_muttern_und_scheiben/07380.prj},{NB=B0115.12},{BESTBLOHM=B0115.12},{B=13.00},{D2=40},{D3=30},{L=1.80},{H=9},{GEW=0.0571},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73182200},{EAN=MIN},{FILTER=KIPP,NORELEM ,WERKSTUECK_SPANNSYSTEME_FRENCH,,BLOHM,KIPP_USA},{VAR=1},{ZGT=Links-Rechtsrändel},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
B
width
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
width
[mm]
H
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0115.05
B0115.05
5.25
17
12
0.75
5
0.0058
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0115.06
B0115.06
6.40
22
16
0.80
6
0.0122
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0115.08
B0115.08
8.40
28
21
1.00
7
0.0229
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0115.10
B0115.10
10.50
34
25
1.20
8
0.0384
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0115.12
B0115.12
13.00
40
30
1.80
9
0.0571
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0115.14
B0115.14
14.50
48
33
1.80
12
0.1168
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0115.16
B0115.16
17.00
56
37
1.80
12
0.1457
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0115.20
B0115.20
21.00
64
45
2.00
14
0.2344
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0115.24
B0115.24
25.00
75
52
2.00
16
0.3745
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0115.30
B0115.30
31.00
90
65
2.00
18
0.7200
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0115.36
B0115.36
37.00
100
75
2.50
20
0.7915
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 183 - C-Washers
Elesa+Ganter
28.03.2024
07217 - Hexagon nuts with flange EN 1661
norelem
30.05.2024
07210 - Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032
norelem
30.05.2024
K0730 - C-washers DIN 6372 enhanced
KIPP
27.05.2024
DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
Fabory
13.02.2023
DIN 976-1-A-10.9-RH-BL - Metric Threaded Bars DIN 976-1 Shape A (ex DIN 975...
MÄDLER
26.04.2024
BN 13194 - Circlips for shafts with groove, spring steel, phosphated
Bossard Catalog
31.10.2023
Threaded Stud GST HCP - Threaded Stud GST HCP
Sikla
08.04.2024
DIN 976-1-A-RH-V2A - Metric Threaded Bars DIN 976-1 Shape A (ex DIN 975), S...
MÄDLER
26.04.2024
Threaded Stud GST 8.8 - Threaded Stud GST Grade 8.8
Sikla
08.04.2024
01000266000 - Threaded pin with stud
SToxxparts
31.05.2022
DIN 976-1-A-RH-V4A - Metric Threaded Bars DIN 976-1 Shape A (ex DIN 975), S...
MÄDLER
10.04.2024
DIN 976-1-A-10.9-RH-VZ - Metric Threaded Bars DIN 976-1 Shape A (ex DIN 975...
MÄDLER
10.04.2024
07380 - C-washers DIN 6372 enhanced
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表