您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
AvanTech YOU Drawer side profile, height 77 mm left - AvanTech YOU Drawer side profile, height 77 mm left
Hettich
Drawer systems
AvanTech YOU
AvanTech YOU Drawer side profiles
AvanTech YOU Drawer side profiles
Powered by
CAD模型選擇
{hettich/drawer_systems/avantech_you/drawer_side_profiles/side_profile/avt_you_side_profile_h_77_l.prj},{NB=9255082},{ARTICLENO=9255082},{SF=white},{NL=450.000},{A=169.000},{C=7.500},{E=63.000},{FC=14.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
SF
Colour
ⁿ/ₐ
NL
Nominal Length
[mm]
9255000
9255000
Silver
400.000
9255002
9255002
Silver
450.000
9255004
9255004
Silver
500.000
9255006
9255006
Silver
550.000
9255080
9255080
white
400.000
9255082
9255082
white
450.000
9255084
9255084
white
500.000
9255086
9255086
white
550.000
9255160
9255160
anthracite
400.000
9255162
9255162
anthracite
450.000
9255164
9255164
anthracite
500.000
9255166
9255166
anthracite
550.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AvanTech YOU Drawer side profile, height 101 mm left - AvanTech YOU Drawer ...
Hettich
28.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表