Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MuA
    BHSO 90° - KWL - Elbow, horizontal, oval 90° BHSO
    MuA
    BHSO 90° - Elbow, horizontal, oval 90° BHSO
    MuA
    BHSO 45° - Elbow, horizontal, oval 45° BHSO
    MuA
    ATHO - Branch tube, horizontal, oval ATHO
    MuA
    USRO - KWL - Transition fitting, symmetrical, round-oval USRO
    MuA
    WFRO - Wickelfalzovalrohre WFRO
    MuA
    USO - Reduction fitting, symmetrical, oval-oval USO
    MuA
    BHSO 30° - KWL - Elbow, horizontal, oval 30° BHSO
    MuA
    STVO - Slip joint, oval STVO
    MuA
    BVSO 90° - Elbow, vertical, oval 90° BVSO
    MuA
    ASTO - Connection sleeve, oval, 90° ASTO
    MuA
    BVSO 90° - KWL - Elbow, vertical, oval 90° BVSO
    MuA
    KSDO - KWL - Kulissenschalldämpfer KSDO
    MuA
    UARO - KWL - Transition fitting, asymmetrical, round-oval UARO
Previews
3D
Dimension
2D
Download CAD models