ASP-UB G - 带残压排气功能的先导单向阀/横向型/通用型/R, NPT螺纹/不锈钢型
SMC Corporation
流量控制元件
速度控制阀
带先导式单向阀
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/with_pilot_check_valve/asp_g_ub.prj},{NB=ASP-UB12GE-04},{DD1=12},{DD2=12},{TR=20.955},{D1=2.9},{D2=21.7},{D3=18.5},{D4=21.0},{D5=18.8},{L1=93.6},{L2=80.8},{L3=69.4},{L4=38.6},{L5UL=106.5},{L5L=104.9},{L6=35.3},{L7=55.3},{L8=28.3},{L9=10.000},{H1=45.2},{H2=38.8},{H3=22.8},{H4=64.6},{H5=55.3},{H6=26.1},{H7=29.2},{M1=22.0},{M2=17.0},{CNSMASSEXACT=292},{A1=14.70},{A2=13.25},{A3=1.50},{A4=0.55},{A5=23.50},{A6=27.00},{A7=10.64},{A8=60.00},{A9=13.75},{A10=4.55},{A11=28.60},{A12=17.45},{A13=14.30},{A14=1.20},{A15=24.40},{A16=18.50},{A17=16.48},{A18=21.70},{A19=15.22},{A20=2.10},{A21=13.10},{A22=18.50},{A23=20.40},{A24=2.00},{A25=17.40},{A26=21.00},{A27=13.60},{A28=11.00},{A29=5.50},{A30=7.60},{A31=12.20},{A32=21.70},{SEAL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
DD1
[mm]
DD2
[mm]
T
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5UL
[mm]
L5L
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
六角对边
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
M1
[mm]
M2
[mm]
CNSMASSEXACT
质量
[g]
ASP-UB06GE-01
ASP-UB06GE-01*
ASP-UB06GE-01
6
6
R1/8
2.9
11.6
10.4
9.6
12.0
56.4
49.4
38.9
20.7
63.0
61.6
20.8
29.8
20.4
6.000
20.0
16.9
9.5
31.6
26.4
13.8
12.6
13.9
13.3
44
ASP-UB08GE-02
ASP-UB08GE-02*
ASP-UB08GE-02
8
8
R1/4
2.9
15.2
13.2
12.9
13.0
65.5
56.8
46.7
26.8
79.3
77.7
27.2
37.9
23.5
8.000
30.0
25.3
14.8
45.0
38.4
18.9
19.5
18.7
14.2
95
ASP-UB10GE-03
ASP-UB10GE-03*
ASP-UB10GE-03
10
10
R3/8
2.9
18.5
15.9
17.4
16.6
77.6
67.1
56.5
33.0
91.3
89.7
31.9
45.6
26.1
10.000
37.7
32.6
18.6
54.6
46.6
22.9
23.7
21.0
15.6
162
ASP-UB12GE-04
ASP-UB12GE-04*
ASP-UB12GE-04
12
12
R1/2
2.9
21.7
18.5
21.0
18.8
93.6
80.8
69.4
38.6
106.5
104.9
35.3
55.3
28.3
10.000
45.2
38.8
22.8
64.6
55.3
26.1
29.2
22.0
17.0
292
ASP-UB06GE-N01
ASP-UB06GE-N01*
ASP-UB06GE-N01
6
6
NPT1/8
2.9
11.6
10.4
9.6
12.0
56.4
49.4
38.9
20.7
63.0
61.6
20.8
29.8
20.4
5.560
20.0
16.8
9.4
31.6
26.4
13.8
12.6
13.9
13.3
45
ASP-UB08GE-N02
ASP-UB08GE-N02*
ASP-UB08GE-N02
8
8
NPT1/4
2.9
15.2
13.2
12.9
13.0
65.5
56.8
46.7
26.8
79.3
77.7
27.2
37.9
23.5
7.938
30.3
25.9
16.4
46.3
39.7
18.9
20.8
18.7
14.2
96
ASP-UB10GE-N03
ASP-UB10GE-N03*
ASP-UB10GE-N03
10
10
NPT3/8
2.9
18.5
15.9
17.4
16.6
77.6
67.1
56.5
33.0
91.3
89.7
31.9
45.6
26.1
9.525
37.4
32.7
20.2
55.8
47.8
22.9
24.9
21.0
15.6
163
ASP-UB12GE-N04
ASP-UB12GE-N04*
ASP-UB12GE-N04
12
12
NPT1/2
2.9
21.7
18.5
21.0
18.8
93.6
80.8
69.4
38.6
106.5
104.9
35.3
55.3
28.3
9.525
44.6
38.2
23.7
65.5
56.2
26.1
30.1
22.0
17.0
291
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表