您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
ASN
OILES CORPORATION
Product for mold
Product for plastic mold
Slide core guide units/Round inclined pin series
Powered by
CAD模型選擇
{oiles/product_for_mold/product_for_plastic_mold/slide_core_guide_round_inc_pin/asn_asmtab.prj},{NB=ASN 20A-0D},{IA=0},{PARTNO=ASN 20A},{D=20},{W=68},{W1=55},{W1T=+0.02/-0.02},{L=70},{BP=25},{BPT=+0.2/-0.2},{KP=50},{KPT=+0.02/-0.02},{H3=13},{SL=40},{S=24},{B=M8},{BM=M10},{K=8},{KH=20},{D1=18.0},{SD=11.0},{SD1=20},{H5=5.5},{C1=6},{C2=5},{LS=4.65},{H4=16},{PM=M10},{SM=3},{PPATH=parts/asn/asn_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
PARTNO
Parts No.
ⁿ/ₐ
D
Dimension D
[mm]
W
Dimension W
[mm]
W1
Dimension W1
[mm]
W1T
W Tolerance
[mm]
L
Dimension L
[mm]
BP
Dimension BP
[mm]
BPT
BP Tolerance
[mm]
KP
Dimension KP
[mm]
KPT
KP Tolerance
[mm]
H
Dimension H
[mm]
G
Dimension G
[mm]
H3
Dimension h3
[mm]
SL
Dimension l
[mm]
S
Dimension S
[mm]
B
Size of bolt
ⁿ/ₐ
BH
Dimension BH
[mm]
BM
Size of screw
ⁿ/ₐ
K
Dimension K
[mm]
KH
Dimension KH
[mm]
D1
Dimension D1
[mm]
SD
Dimension d
[mm]
SD1
Dimension d1
[mm]
H5
Dimension h5
[mm]
C1
Dimension C1
[mm]
C2
Dimension C2
[mm]
LS
Dimension Ls
[mm]
H4
Dimension h4
[mm]
PM
Size of bolt
ⁿ/ₐ
IPS
Installation position of spacer
ⁿ/ₐ
ASN 12A-0D
ASN 12A-0D
ASN 12A
12
56
45
+0.02/-0.02
55
21
+0.2/-0.2
42
+0.02/-0.02
35
17.5
10
35
20
M6
28.5
M8
6
15
11.0
5.5
-
-
5
-
4.65
13
M5
A
ASN 16A-0D
ASN 16A-0D
ASN 16A
16
60
48
+0.02/-0.02
65
25
+0.2/-0.2
46
+0.02/-0.02
36
18.0
11
40
20
M6
29.5
M8
6
15
15.0
9.0
16
3.0
6
-
4.65
14
M8
A
ASN 20A-0D
ASN 20A-0D
ASN 20A
20
68
55
+0.02/-0.02
70
25
+0.2/-0.2
50
+0.02/-0.02
43
21.5
13
40
24
M8
34.5
M10
8
20
18.0
11.0
20
5.5
6
5
4.65
16
M10
B
ASN 25A-0D
ASN 25A-0D
ASN 25A
25
75
62
+0.02/-0.02
80
35
+0.2/-0.2
60
+0.02/-0.02
45
22.5
15
45
26
M8
36.5
M10
8
20
22.0
11.0
20
5.5
6
5
4.65
18
M10
B
ASN 30A-0D
ASN 30A-0D
ASN 30A
30
81
68
+0.02/-0.02
95
50
+0.2/-0.2
75
+0.02/-0.02
54
27.0
17
55
30
M8
45.5
M10
8
20
27.5
11.0
20
3.5
6
5
4.65
20
M10
A
ASN 35A-0D
ASN 35A-0D
ASN 35A
35
98
81
+0.02/-0.02
110
50
+0.2/-0.2
85
+0.02/-0.02
60
30.0
20
70
34
M10
49.5
M12
10
27
32.5
13.0
26
5.5
6
5
5.20
23
M12
A
ASN 40A-0D
ASN 40A-0D
ASN 40A
40
105
88
+0.02/-0.02
120
60
+0.2/-0.2
95
+0.02/-0.02
64
32.0
22
80
38
M10
53.5
M12
10
27
37.5
13.0
26
5.5
6
5
5.20
25
M12
A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表