AS 2 1FSG A - 带小型指示器的速度控制阀/弯头型
SMC Corporation
流量控制元件
速度控制阀
带快换接头 不锈钢阀体
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/stainless_body_with_one_touch_fittings/as_2_1fsg_a.prj},{NB=AS2201FSG-02-23A},{GUI=AS22*1FSG-02-23*A},{CONTROL=0},{THREAD=},{SEAL=},{OMSC=},{D=3.2},{T=1/4},{H2=0},{D1=7.2},{D3=15.0},{D4=16.6},{L1=20.9},{L111=20.9},{L21=30.0},{L22=30.3},{L3=22.60},{L33=22.55},{L4UL=43.3},{L4=43.30},{L4L=41.8},{AUL=37.8},{A11=37.8},{AL=36.3},{M=13.3},{MASS1=20},{MASS2=21},{NUMBER=14},{PORT=02},{OD=23},{YH1=5.40},{YH2=2.60},{YH3=10.4},{YH4=14.4},{YH5=3.2},{YH6=0.0},{YH7=0.00},{YH77=0.0},{ZW1=18.7},{ZW3=16.6},{ZW4=15.0},{ZW2=16.7},{ZW5=7.0},{ZW6=0},{ZW7=0},{ZW77=0.0},{ZH1=1.5},{ZH2=0.9},{ZH3=0.0},{ZH4=0.0},{ZH44=0},{YW1=6.7},{YW2=3.90},{YW3=7.15},{YW4=0.00},{YW5=0.0},{TL=10.5},{CY1=0.0},{CY2=30},{CZ1=0.0},{CZ2=1.50},{CY3=0.00},{CZ3=0.0},{B=2},{X2=0.00},{NUMBER2=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GUI
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4UL
[mm]
L4L
[mm]
AUL
[mm]
AL
[mm]
M
[mm]
CNSMASSEXACT
质量
[g]
AS1201FSG-M5-02A
AS12*1FSG-M5-02A
2.0
M5x0.8
8.0
5.8
11.0
9.0
15.8
20.6
16.90
32.2
31.1
29.2
28.1
11.9
6
AS1201FSG-U10/32-02A
AS12*1FSG-U10/32-02A
2.0
10/32UNF
8.0
5.8
11.0
9.0
15.8
20.6
16.90
32.2
31.1
29.2
28.1
11.9
6
AS1201FSG-M5-23A
AS12*1FSG-M5-23A
3.2
M5x0.8
8.0
7.2
11.0
9.0
17.2
22.0
16.90
32.2
31.1
29.2
28.1
13.0
6
AS1201FSG-U10/32-23A
AS12*1FSG-U10/32-23A
3.2
10/32UNF
8.0
7.2
11.0
9.0
17.2
22.0
16.90
32.2
31.1
29.2
28.1
13.0
6
AS1201FSG-M5-04A
AS12*1FSG-M5-04A
4.0
M5x0.8
8.0
8.2
11.0
9.0
17.2
22.0
16.90
32.2
31.1
29.2
28.1
13.0
6
AS1201FSG-U10/32-04A
AS12*1FSG-U10/32-04A
4.0
10/32UNF
8.0
8.2
11.0
9.0
17.2
22.0
16.90
32.2
31.1
29.2
28.1
13.0
6
AS1201FSG-M5-06A
AS12*1FSG-M5-06A
6.0
M5x0.8
8.0
10.4
11.0
9.0
18.6
23.4
16.50
32.2
31.1
29.2
28.1
13.0
7
AS1201FSG-U10/32-06A
AS12*1FSG-U10/32-06A
6.0
10/32UNF
8.0
10.4
11.0
9.0
18.6
23.4
16.50
32.2
31.1
29.2
28.1
13.0
7
AS2201FSG-01-23A
AS22*1FSG-01-23*A
3.2
1/8
13.0
7.2
14.0
12.6
19.1
26.1
19.10
36.6
35.1
33.5
32.0
13.0
10
AS2201FSG-01-04A
AS22*1FSG-01-04*A
4.0
1/8
13.0
8.2
14.0
12.6
19.1
26.1
19.10
36.6
35.1
33.5
32.0
13.0
10
AS2201FSG-01-06A
AS22*1FSG-01-06*A
6.0
1/8
13.0
10.4
14.0
12.6
19.1
26.1
19.10
36.6
35.1
33.5
32.0
13.0
11
AS2201FSG-01-08A
AS22*1FSG-01-08*A
8.0
1/8
13.0
13.2
14.0
12.6
22.4
29.4
19.10
36.6
35.1
33.5
32.0
14.2
12
AS2201FSG-01-10A
AS22*1FSG-01-10*A
10.0
1/8
13.0
15.9
14.0
12.6
25.3
32.3
19.10
36.6
35.1
33.5
32.0
15.6
13
AS2201FSG-02-23A
AS22*1FSG-02-23*A
3.2
1/4
17.0
7.2
15.0
16.6
20.9
30.0
22.60
43.3
41.8
37.8
36.3
13.3
20
AS2201FSG-02-04A
AS22*1FSG-02-04*A
4.0
1/4
17.0
8.2
15.0
16.6
20.9
30.0
22.60
43.3
41.8
37.8
36.3
13.3
20
AS2201FSG-02-06A
AS22*1FSG-02-06*A
6.0
1/4
17.0
10.4
15.0
16.6
23.4
32.5
22.60
43.3
41.8
37.8
36.3
13.3
20
AS2201FSG-02-08A
AS22*1FSG-02-08*A
8.0
1/4
17.0
13.2
15.0
16.6
23.9
33.0
22.60
43.3
41.8
37.8
36.3
14.2
21
AS2201FSG-02-10A
AS22*1FSG-02-10*A
10.0
1/4
17.0
15.9
15.0
16.6
26.9
36.0
22.60
43.3
41.8
37.8
36.3
15.6
22
AS3201FSG-02-06A
AS32*1FSG-02-06*A
6.0
1/4
19.0
10.4
17.7
19.0
21.8
32.1
36.40
57.3
55.8
52.1
50.6
13.3
44
AS3201FSG-02-08A
AS32*1FSG-02-08*A
8.0
1/4
19.0
13.2
17.7
19.0
22.7
33.0
36.40
57.3
55.8
52.1
50.6
14.2
44
AS3201FSG-02-10A
AS32*1FSG-02-10*A
10.0
1/4
19.0
15.9
17.7
19.0
26.7
37.0
35.70
57.3
55.8
52.1
50.6
15.6
35
AS3201FSG-02-12A
AS32*1FSG-02-12*A
12.0
1/4
19.0
18.5
17.7
19.0
29.7
40.0
34.50
57.3
55.8
52.1
50.6
17.0
47
AS3201FSG-03-06A
AS32*1FSG-03-06*A
6.0
3/8
19.0
10.4
17.7
19.0
21.8
32.1
28.70
49.6
48.1
44.4
42.9
13.3
35
AS3201FSG-03-08A
AS32*1FSG-03-08*A
8.0
3/8
19.0
13.2
17.7
19.0
22.7
33.0
28.70
49.6
48.1
44.4
42.9
14.2
35
AS3201FSG-03-10A
AS32*1FSG-03-10*A
10.0
3/8
19.0
15.9
17.7
19.0
26.7
37.0
28.00
49.6
48.1
44.4
42.9
15.6
26
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表