AS 2 1F-X250 - Speed Controller with Fixed Orifice, Elbow Style
SMC
bp3_flow_control_equipment
as-x250
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-x250/as_2_1f-x250.prj},{NB=AS1201F-M5-06-1-X250},{GUI=AS12*1F-M5-06},{AH=0.0},{KAT=x},{CONTROL=0},{THREAD=},{OPT1=},{ORIFICE=1},{MODEL1=AS12},{MODEL2=1F},{MODEL3=M5-06},{MODEL3X=5},{D=6.000},{T=M5 x 0.8},{THREADA=0.000},{DM=6.0},{DI=0},{GF=0},{TN=5.000},{H=8.0},{D1=11.6},{D2=9.6},{D3=0.0},{L1=18.1},{L2=22.9},{L3=11.7},{L4MAX=28.6},{L4MIN=25.8},{AMAX=25.0},{AMIN=22.2},{M1=13.5},{WEIGHT=7.0},{AA=0.000},{AB=1.3},{AC=2.0},{AD=2.3},{AE=4.0},{AF=5.0},{AG=8.0},{AI=2.0},{AJ=5.0},{AK=3.1},{AL=12.3},{N=9},{ORI1=15.7},{ORI2=5.0},{TIF=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
AS1201F-M3-04-1-X250
AS1201F-M5-04-1-X250
AS1201F-M5-06-1-X250
AS2201F-01-04-1-X250
AS2201F-01-06-1-X250
AS2201F-02-06-1-X250
AS3201F-03-10-1-X250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表