AS 2 1F W2D - 难燃性(UL-94规格 相当于V-0)用螺丝刀调整的速度控制阀/带快换接头/弯头型
SMC Corporation
流量控制元件
速度控制阀
一字行螺丝刀调整用速度控制阀
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/speed_controller_adjustable_by_flat_head_screwdriv/as_2_1f_w2d.prj},{NB=AS2201F-G02-08W2D},{GUI=AS22*1F-G02-08W2D},{MODEL1=AS22},{MODEL2=1F-G02-08W2D},{CONTROL=0},{D=8},{T=G1/4},{H=17},{D1=15.2},{D2=18.5},{D3=17},{D4=7.2},{L1=27.2},{L2=36.4},{L3=20.2},{L4=42.8},{L5=1.2},{A=36.8},{M=18.5},{CNSMASSEXACT=48},{TA=13.157},{TD=5.300},{H1=11.900},{H2=5.000},{H3=13.900},{H4=5.100},{D5=13.000},{L6=24.200},{L8=12.200},{R1=13.500},{R2=9.000},{R3=15.200},{R4=13.200},{K1=11.400},{K2=11.400},{CU=12.100},{DL=1.900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
D
适合管子外径
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
A
[mm]
M
[mm]
CNSMASSEXACT
质量
[g]
AS2201F-G01-06W2D
AS22*1F-G01-06W2D
AS2201F-G01-06W2D
6
G1/8
12
13.2
14.2
14
7.2
23.9
31.0
17.8
39.2
1.2
34.7
17.0
26
AS2201F-G01-08W2D
AS22*1F-G01-08W2D
AS2201F-G01-08W2D
8
G1/8
12
15.2
14.2
14
7.2
25.3
32.4
17.8
39.2
1.2
34.7
18.5
28
AS2201F-G01-10W2D
AS22*1F-G01-10W2D
AS2201F-G01-10W2D
10
G1/8
12
18.5
14.2
14
7.2
32.1
39.2
19.6
39.2
1.2
34.7
21.0
30
AS2201F-G02-06W2D
AS22*1F-G02-06W2D
AS2201F-G02-06W2D
6
G1/4
17
13.2
18.5
17
7.2
25.2
34.4
20.2
42.8
1.2
36.8
17.0
46
AS2201F-G02-08W2D
AS22*1F-G02-08W2D
AS2201F-G02-08W2D
8
G1/4
17
15.2
18.5
17
7.2
27.2
36.4
20.2
42.8
1.2
36.8
18.5
48
AS2201F-G02-10W2D
AS22*1F-G02-10W2D
AS2201F-G02-10W2D
10
G1/4
17
18.5
18.5
17
7.2
35.3
44.5
20.8
42.8
1.2
36.8
21.0
50
AS3201F-G03-08W2D
AS32*1F-G03-08W2D
AS3201F-G03-08W2D
8
G3/8
19
15.2
23.0
21
9.8
29.7
41.2
22.7
55.6
1.2
49.5
18.5
87
AS3201F-G03-10W2D
AS32*1F-G03-10W2D
AS3201F-G03-10W2D
10
G3/8
19
18.5
23.0
21
9.8
31.6
43.1
22.7
55.6
1.2
49.5
21.0
89
AS3201F-G03-12W2D
AS32*1F-G03-12W2D
AS3201F-G03-12W2D
12
G3/8
19
20.9
23.0
21
9.8
32.8
44.3
22.7
55.6
1.2
49.5
22.0
91
AS4201F-G04-10W2D
AS42*1F-G04-10W2D
AS4201F-G04-10W2D
10
G1/2
24
19.5
28.6
25
12.4
33.6
47.9
26.8
65.3
1.2
56.7
21.0
150
AS4201F-G04-12W2D
AS42*1F-G04-12W2D
AS4201F-G04-12W2D
12
G1/2
24
20.9
28.6
25
12.4
34.6
48.9
26.8
65.3
1.2
56.7
22.0
156
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表