您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
AS 1FM/FC A INCH - Speed Controller with One-touch Fittings(Inch)/Push-lock Type/Elbow Type/Universal Type
SMC
bp3_flow_control_equipment
as-fm_fc
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fm_fc/as_1fm_fc_a_inch.prj},{NB=AS2201FM-01-03A},{GUI=AS22*1F*-*01-03*A},{CONTROL=0},{RANGE=FM},{THREAD=},{HEXAGON=},{SEAL=},{OMSC=},{TYPE=AS22},{D=5/32},{DD2=3.969},{T=1/8},{MODEL1=03},{D1=8.2},{D2=0.0},{L1=19.1},{L2=26.2},{L3=19.1},{L4=30.6},{L5=0.0},{A=27.5},{M=13.3},{B3=7.20},{B4=9.00},{CNSMASSEXACT=9}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D
ⁿ/ₐ
T
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
A
[mm]
M
[mm]
CNSMASSEXACT
Mass
[g]
AS1201FM-M5E-01A
AS12*1F*-M5*-01A
AS1201FM-M5E-01A
1/8
M5x0.8
7.2
0.0
9.4
17.2
21.7
16.9
26.5
0.0
23.5
13.3
5
AS1201FM-U10/32E-01A
AS12*1F*-U10/32*-01A
AS1201FM-U10/32E-01A
1/8
10/32UNF
7.2
0.0
9.4
17.2
21.7
16.9
26.5
0.0
23.5
13.3
5
AS1201FM-M5E-03A
AS12*1F*-M5*-03A
AS1201FM-M5E-03A
5/32
M5x0.8
8.2
0.0
9.4
17.2
21.7
16.9
26.5
0.0
23.5
13.3
5
AS1201FM-U10/32E-03A
AS12*1F*-U10/32*-03A
AS1201FM-U10/32E-03A
5/32
10/32UNF
8.2
0.0
9.4
17.2
21.7
16.9
26.5
0.0
23.5
13.3
5
AS1201FM-M5E-07A
AS12*1F*-M5*-07A
AS1201FM-M5E-07A
1/4
M5x0.8
11.2
0.0
9.4
18.6
23.1
16.5
26.5
0.0
23.5
13.3
6
AS1201FM-U10/32E-07A
AS12*1F*-U10/32*-07A
AS1201FM-U10/32E-07A
1/4
10/32UNF
11.2
0.0
9.4
18.6
23.1
16.5
26.5
0.0
23.5
13.3
6
AS1301FM-M5E-01A
AS13*1F*-M5*-01A
AS1301FM-M5E-01A
1/8
M5x0.8
7.2
9.6
9.4
11.6
19.4
17.5
33.8
26.5
23.5
13.3
6
AS1301FM-U10/32E-01A
AS13*1F*-U10/32*-01A
AS1301FM-U10/32E-01A
1/8
10/32UNF
7.2
9.6
9.4
11.6
19.4
17.5
33.8
26.5
23.5
13.3
6
AS1301FM-M5E-03A
AS13*1F*-M5*-03A
AS1301FM-M5E-03A
5/32
M5x0.8
8.2
9.6
9.4
11.5
19.8
17.5
33.8
26.5
23.5
13.3
6
AS1301FM-U10/32E-03A
AS13*1F*-U10/32*-03A
AS1301FM-U10/32E-03A
5/32
10/32UNF
8.2
9.6
9.4
11.5
19.8
17.5
33.8
26.5
23.5
13.3
6
AS1301FM-M5E-07A
AS13*1F*-M5*-07A
AS1301FM-M5E-07A
1/4
M5x0.8
11.2
9.6
9.4
11.5
21.3
20.2
36.5
26.5
23.5
13.3
6
AS1301FM-U10/32E-07A
AS13*1F*-U10/32*-07A
AS1301FM-U10/32E-07A
1/4
10/32UNF
11.2
9.6
9.4
11.5
21.3
20.2
36.5
26.5
23.5
13.3
6
AS2201FM-01-01A
AS22*1F*-*01-01*A
AS2201FM-01-01A
1/8
1/8
7.2
0.0
12.0
19.1
26.2
19.1
30.6
0.0
27.5
13.3
9
AS2201FM-01-03A
AS22*1F*-*01-03*A
AS2201FM-01-03A
5/32
1/8
8.2
0.0
12.0
19.1
26.2
19.1
30.6
0.0
27.5
13.3
9
AS2201FM-01-07A
AS22*1F*-*01-07*A
AS2201FM-01-07A
1/4
1/8
11.2
0.0
12.0
20.8
27.9
19.1
30.6
0.0
27.5
13.3
9
AS2201FM-01-09A
AS22*1F*-*01-09*A
AS2201FM-01-09A
5/16
1/8
13.2
0.0
12.0
22.4
29.5
19.1
30.6
0.0
27.5
14.2
10
AS2201FM-02-01A
AS22*1F*-*02-01*A
AS2201FM-02-01A
1/8
1/4
7.2
0.0
13.0
20.9
30.3
22.6
36.6
0.0
31.1
13.3
19
AS2201FM-02-03A
AS22*1F*-*02-03*A
AS2201FM-02-03A
5/32
1/4
8.2
0.0
13.0
20.9
30.3
22.6
36.6
0.0
31.1
13.3
19
AS2201FM-02-07A
AS22*1F*-*02-07*A
AS2201FM-02-07A
1/4
1/4
11.2
0.0
13.0
23.4
32.8
22.6
36.6
0.0
31.1
13.3
19
AS2201FM-02-09A
AS22*1F*-*02-09*A
AS2201FM-02-09A
5/16
1/4
13.2
0.0
13.0
23.9
33.3
22.6
36.6
0.0
31.1
14.2
20
AS2201FM-02-11A
AS22*1F*-*02-11*A
AS2201FM-02-11A
3/8
1/4
15.5
0.0
13.0
26.4
35.8
22.6
36.6
0.0
31.1
15.6
21
AS2301FM-01-01A
AS23*1F*-*01-01*A
AS2301FM-01-01A
1/8
1/8
7.2
9.6
12.0
13.3
24.0
17.5
36.0
30.6
27.5
13.3
10
AS2301FM-01-03A
AS23*1F*-*01-03*A
AS2301FM-01-03A
5/32
1/8
8.2
9.6
12.0
13.9
25.1
17.5
36.0
30.6
27.5
13.3
10
AS2301FM-01-07A
AS23*1F*-*01-07*A
AS2301FM-01-07A
1/4
1/8
11.2
10.2
12.0
16.4
29.1
20.2
38.7
30.6
27.5
13.3
10
AS2301FM-01-09A
AS23*1F*-*01-09*A
AS2301FM-01-09A
5/16
1/8
13.2
10.2
12.0
16.4
30.1
21.5
40.0
30.6
27.5
14.2
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AS-2F-X900 - Speed Controller with One-touch Fittings / In-line Type / Flam...
SMC
14.01.2022
DAS - Deceleration Controller (Metric Size)
SMC
02.06.2023
AS_2_0M - Standard Type Metal Body Elbow Type
SMC
06.05.2024
AS_2_1FG-A - Speed Controller With One Touch Fitting/Stainless-Steel/Elbow ...
SMC
28.09.2023
AS_3_1F-U-A - Speed Controller With Uni One Touch Fitting/Universal Type
SMC
28.09.2023
10-AS_2FM/FC_A_INCH - Speed Controller with One-touch Fittings(Inch)/Push-l...
SMC
26.09.2023
AS_2_1F - Elbow Type
SMC
28.09.2023
DYSC - shock absorber
Festo
22.08.2023
10-AS_1FM/FC_A_INCH - Speed Controller with One-touch Fittings(Inch)/Push-l...
SMC
26.09.2023
AS_2_1FG - Stainless Speed Controller with One-touch Fitting Elbow Style
SMC
26.09.2023
JELL - Compact Air Fittings -Male Elbows-
Misumi
29.05.2023
AS_1FM/FC_A - Speed Controller with One-touch Fittings/Push-lock Type/Elbow...
SMC Corporation
16.02.2024
AS_200-X785 - Pilot port: Female thread/Valve side:Female thread
SMC
23.12.2021
AS_1FM/FC_A - Speed Controller with One-touch Fittings/Push-lock Type/Elbow...
SMC
26.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表