目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 307 - Central T adaptor
Pneumax
Fittings
Push-on fittings (series 300)
Series 300
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_calzamento_ottone/serie300/art_307.prj},{NB=3070838},{CODE=3070838},{D=8/6},{F=G3/8},{F1=17.145},{I=12.2},{H=22.7},{L=48.0},{SW1=14},{SW2=11},{PBOX=25},{DX=5.9500},{CODEY=5},{IMG1=_immagini/raccordi_standard/serie300},{D1=2.975},{D2=6.950},{D3=7.700},{D4=10.500},{L1=10.020},{L2=4.500},{L3=6.000},{CH1=0.500},{CH2=0.500},{DU=5.000},{L5=2.400},{L6=0.0000},{D6=7.1500},{D7=8.1500},{CH3=0.5000},{L7=3.0000},{R=0.6000},{L8=5.500},{L9=10.500},{L10=3.000},{R6=0.500},{L11=11.400},{L12=1.300},{L13=9.500},{D9=6.500},{D10=11.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
ⁿ/ₐ
F
ⁿ/ₐ
I
[mm]
H
[mm]
L
[mm]
SW1
[mm]
SW2
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
3070618
3070618
6/4
G1/8
8.0
17.5
45.0
12
8
100
3070614
3070614
6/4
G1/4
11.5
20.5
45.5
12
10
50
3070818
3070818
8/6
G1/8
8.0
17.5
45.5
14
10
50
3070814
3070814
8/6
G1/4
11.5
20.5
45.5
14
10
50
3070838
3070838
8/6
G3/8
12.2
22.7
48.0
14
11
25
3071018
3071018
10/8
G1/8
12.2
18.5
51.0
16
11
50
3071014
3071014
10/8
G1/4
11.5
21.5
51.0
16
11
50
3071038
3071038
10/8
G3/8
12.2
22.7
51.0
16
11
25
3071238
3071238
12/10
G3/8
12.0
24.5
60.0
18
14
25
3071212
3071212
12/10
G1/2
15.0
28.0
61.0
18
17
25
3071512
3071512
15/12.5
G1/2
15.0
28.0
68.0
22
17
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表