ArciTech Under-sink drawer kit with longitudinal rail incl. Actro rail, 40 kg, 186/94 mm, silver - ArciTech Under-sink drawer kit with longitudinal rail incl. Actro rail, 40 kg, 186/94 mm, silver
Hettich
Drawer systems
Arcitech double wall drawer
Silver
All inclusive ArciTech set
Pot and pan drawer
Side profile height 94 mm
Height 186 mm, Italien sets
Powered by
CAD模型選擇
{hettich/drawer_systems/arcitech_double_wall_drawer/silver/all_at_sets/p_p_d/s_p_h94/h_186_italien_sets/d_h_186_asm_tab.prj},{NB=9223535},{ARTICLENO=9223535},{NL=500.000},{CW=900.000},{X=17},{C=6.000},{PPATH=d_h_186_asm_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
NL
[mm]
CW
[mm]
9223535
9223535
500.000
900.000
9223536
9223536
500.000
1200.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表