ArciTech Pot-and-pan drawer set with lengthwise railing, including Actro drawer runner, 40 kg, H 186/ 94, silver - ArciTech Pot-and-pan drawer set with lengthwise railing, including Actro drawer runner, 40 kg, H 186/ 94, silver
Hettich
Drawer systems
Arcitech double wall drawer
Silver
All inclusive ArciTech set
Pot and pan drawer
Side profile height 94 mm
Rear panel, height 186 mm
Powered by
CAD模型選擇
{hettich/drawer_systems/arcitech_double_wall_drawer/silver/all_at_sets/p_p_d/s_p_h94/rp_h186/p_p_d_set_actro_40kg_186_94_si_tab.prj},{NB=9152859},{ARTICLENO=9152859},{NL=270.000},{C=1.000},{C1=0.000},{C3=1.000},{X=1},{PPATH=dr_w_reling_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
NL
Nominal Length
[mm]
9152859
9152859
270.000
9152861
9152861
300.000
9152866
9152866
450.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表