ArciTech OrgaTray 600, 500 mm - ArciTech OrgaTray 600, 500 mm
Hettich
Drawer systems
Arcitech double wall drawer
Internal organisation
Stainless steel
Powered by
CAD模型選擇
{hettich/drawer_systems/arcitech_double_wall_drawer/internal_org/stainless_steel/orgatray_600_500_ss.prj},{NB=9141835},{ARTICLENO=9141835},{W=349.460},{D=473.600},{L=355.800},{X1=88.300},{X2=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
W
Width
[mm]
D
Depth
[mm]
L
length
[mm]
X1
Length 1
[mm]
X2
Length2
[mm]
9141830
9141830
149.460
473.600
155.800
71.900
0.000
9141832
9141832
249.460
473.600
255.800
71.900
0.000
9141833
9141833
299.460
473.600
305.800
96.900
0.000
9141834
9141834
349.460
473.600
355.800
88.300
0.000
9141835
9141835
349.460
473.600
355.800
88.300
0.000
9141837
9141837
449.460
473.600
455.800
88.300
0.000
9141838
9141838
649.460
473.600
655.800
88.300
55.400
9141839
9141839
749.460
473.600
755.800
88.300
155.400
9141841
9141841
849.460
473.600
855.900
88.300
121.800
9141842
9141842
1049.460
473.600
1055.900
88.300
221.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表