ARC 15 ML - Linear guide
Melucci
Linear Guides CPC
Linear Guide
Standard 4-Row Ball Bearing Linear Guide
ARC HRC 15
Powered by
CAD模型選擇
{melucci/cpc/linear_guide/standard_4_row_ball_bearing/arc_hrc_15/arc_ml_asmtab.prj},{NB=ARC15ML-B1-VC-N-76.2L-5.75-10.45-(38.1-0-0-0)},{RT=},{SIZE=15},{ST=B},{BQ=1},{LSP=},{BC=},{PC=VC},{RL=76.2},{PA=},{P1=5.75},{AG=N},{POS1=38.1},{POS2=0},{POS3=0},{POS4=0},{H=24},{W2=9.5},{W1=15},{H1=15.0},{P=60},{DXDXG1=7.5x4.5x5.3},{D=7.5},{DD=4.5},{G1=5.3},{W=34},{L=76.2},{L1=61.0},{H2=20.7},{P1X=34},{P2X=26},{P3=-},{MXG2=M4x7},{NDM=4.000},{G2=7.0},{M1=-},{T=6},{T1=6},{N1=M3x6,5},{NDM1=3.000},{N1L=6.5},{N2=M3x6},{NDM2=3},{N2L=6.0},{N3=P3},{NDM3=3},{E=3.5},{S1=4.5},{S2=7.5},{S3=16.1},{S4=17.2},{C=13.4},{C0=26.9},{MR0=215},{MP0=235},{MY0=235},{BW=240},{RW=1290},{VERS=1.000},{PPATH=../parts/arc_ml_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
[mm]
P2
End hole pitch
[mm]
H
[mm]
W2
[mm]
W1
[mm]
H1
[mm]
P
[mm]
DXDXG1
Dxdxg1
[mm]
W
[mm]
L
[mm]
L1
[mm]
H2
h2
[mm]
P1X
[mm]
P2X
[mm]
MXG2
Mxg2
[mm]
T
[mm]
T1
[mm]
N1
[mm]
N2
[mm]
N3
ⁿ/ₐ
E
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
RW
Rail Weight
[g/m]
ARC15ML-B1-VC-N-76.2L-5.7...
ARC15ML
15
10.450
24
9.5
15
15.0
60
7.5x4.5x5.3
34
76.2
61.0
20.7
34
26
M4x7
6
6
M3x6,5
M3x6
P3
3.5
4.5
7.5
16.1
17.2
1290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表