AR/HR 25 - Rail
Line Tech
Distributed products
CPC
Linear Guide
Standard 4-Row Ball Bearing Linear Guide
ARC HRC 25
Powered by
CAD模型選擇
{line_tech/handelsprodukte/cpc/linear_guide/standard_4_row_ball_bearing/arc_hrc_25/ar_hr_rail_25.prj},{NB=AR/HR25-N-50-7.5-42.5-RAIL},{SIZE=25},{RT=},{RL=50},{PA=},{P1=7.5},{AG=N},{W1=23},{H1=23},{P=60},{DXDXG1=11x7x9},{D=11.0},{DD=7.0},{G1=9.0},{MXG3=M6x12},{NDM=6.000},{G3=12.0},{RW=3020}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
P2
End hole pitch
[mm]
W1
[mm]
H1
[mm]
P
[mm]
DXDXG1
Dxdxg1
[mm]
MXG3
Mxg3
[mm]
RW
Rail Weight
[g/m]
AR/HR25-N-50-7.5-42.5-RAI...
AR/HR
25
42.500
23
23
60
11x7x9
M6x12
3020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表