目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
AO - Adapter bonded seal to F37 seal/O-Ring | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
Parflange® F37
6000 PSI
Components
Powered by
CAD模型選擇
{parker/parflange_f37/6000psi/components/ao_adapter_verbunddichtung.prj},{NB=AO-Adapter Verbunddichtung zu F37 Dichtung/O-Ring AO48CFX},{ERMETO=AO48CFX},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=3},{L=7},{WEIGHT=0.20350},{ZOOM=1.050},{ZFACTOR=1.400},{D1=102.000},{D2=72.000},{BT=1.100},{BS=92.000},{ERMETO2=AO48CFX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Series
[Inch]
L
Width
[mm]
WEIGHT
Weight
[kg]
AO-Adapter Verbunddichtun...
AO08CFX
Steel, zinc plated, Cr(VI...
1/2
5
0.01370
AO-Adapter Verbunddichtun...
AO12CFX
Steel, zinc plated, Cr(VI...
3/4
5
0.02270
AO-Adapter Verbunddichtun...
AO16CFX
Steel, zinc plated, Cr(VI...
1
7
0.05820
AO-Adapter Verbunddichtun...
AO20CFX
Steel, zinc plated, Cr(VI...
1 1/4
7
0.06180
AO-Adapter Verbunddichtun...
AO24CFX
Steel, zinc plated, Cr(VI...
1 1/2
7
0.08150
AO-Adapter Verbunddichtun...
AO32CFX
Steel, zinc plated, Cr(VI...
2
7
0.09720
AO-Adapter Verbunddichtun...
AO40CFX
Steel, zinc plated, Cr(VI...
2 1/2
7
0.13380
AO-Adapter Verbunddichtun...
AO48CFX
Steel, zinc plated, Cr(VI...
3
7
0.20350
AO-Adapter Verbunddichtun...
AO08SSX
Stainless Steel
1/2
5
0.02000
AO-Adapter Verbunddichtun...
AO12SSX
Stainless Steel
3/4
5
0.08170
AO-Adapter Verbunddichtun...
AO16SSX
Stainless Steel
1
7
0.05870
AO-Adapter Verbunddichtun...
AO20SSX
Stainless Steel
1 1/4
7
0.06370
AO-Adapter Verbunddichtun...
AO24SSX
Stainless Steel
1 1/2
7
0.08170
AO-Adapter Verbunddichtun...
AO32SSX
Stainless Steel
2
7
0.09710
AO-Adapter Verbunddichtun...
AO40SSX
Stainless Steel
2 1/2
7
0.13500
AO-Adapter Verbunddichtun...
AO48SSX
Stainless Steel
3
7
0.20500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表