目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ANPS - Dismountable split set collars Clamping assembly
Elesa+Ganter
机械操作件
ANSP
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/anps/anps_asmtab.prj},{NB=Dismountable split set collars Clamping assembly ANPS-22},{PARTNUMBER=319945},{DESCRIPTION=ANPS-22},{DIM01=50},{DIM02=14},{DIM03=22},{DIM04=M5},{DIM05=2.40},{NDM=5},{XHLP=2.40},{DIM06=3},{WEIGHT=25},{L=20.000},{K=5.000},{DK=8.500},{X=0.000},{PPATH=anps_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
Ø d G7
[mm]
DIM04
d1
ⁿ/ₐ
DIM05
x
[mm]
DIM06
Maximum tightening torque
[Nm]
WEIGHT
Weight
[g]
Dismountable split set co...
319901
ANPS-12
35
13
12
M4
1
2
12
Dismountable split set co...
319911
ANPS-14
35
13
14
M4
1
2
14
Dismountable split set co...
319921
ANPS-16
35
13
16
M4
1
2
16
Dismountable split set co...
319931
ANPS-18
40
14
18
M4
0.75
2
18
Dismountable split set co...
319941
ANPS-20
40
14
20
M4
0.75
2
20
Dismountable split set co...
319945
ANPS-22
50
14
22
M5
2.40
3
25
Dismountable split set co...
319951
ANPS-25
50
14
25
M5
2.40
3
25
Dismountable split set co...
319961
ANPS-30
50
14
30
M5
2.40
3
30
Dismountable split set co...
319971
ANPS-35
65
14
35
M5
0.15
3
35
Dismountable split set co...
319981
ANPS-40
65
14
40
M5
0.15
3
40
Dismountable split set co...
319986
ANPS-50
84
18
50
M6
-
5
69
Dismountable split set co...
319991
ANPS-70
104
18
70
M6
-
5
83
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表