您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
AJ-603 - Thumb Screws - Knurled Metal
Reid Supply
Tooling, Positioning & Fastening
Screws & Bolts
Screws
Knurled, Thumb & Wing Screws
Knurled Thumb Screws
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k08000000/l3_k08020000/l4_k08020600/p090575/aj-603.prj},{NB=AJ-636},{PN=AJ-636},{AMERSID=1133204},{APACID=-},{EMEAID=-},{THREAD=M4 x 0.7},{A=10.000},{B=5.000},{C=19.000},{D=14.000},{MAT=Stainless Steel},{THDSKETCH1=4.000},{PITCHHELIXSPIRAL=0.700},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/screws/aj-636}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
A
A Head Diameter
[mm]
B
B Head Length
[mm]
C
C Length
[mm]
D
D Length Under Head
[mm]
MAT
Material
[mm]
AJ-603
AJ-603
1133197
-
-
M3 x 0.5
8.000
5.000
13.000
8.000
Stainless Steel
AJ-609
AJ-609
1133198
-
-
M3 x 0.5
8.000
5.000
16.000
11.000
Stainless Steel
AJ-612
AJ-612
1133199
-
-
M3 x 0.5
8.000
5.000
18.000
13.000
Stainless Steel
AJ-615
AJ-615
1133200
-
-
M3.5 x 0.6
8.000
5.000
13.000
8.000
Stainless Steel
AJ-624
AJ-624
1081882
-
-
M3.5 x 0.6
8.000
5.000
18.000
13.000
Stainless Steel
AJ-627
AJ-627
1133201
-
-
M4 x 0.7
10.000
5.000
14.000
9.000
Stainless Steel
AJ-630
AJ-630
1133202
-
-
M4 x 0.7
10.000
5.000
16.000
11.000
Stainless Steel
AJ-633
AJ-633
1133203
-
-
M4 x 0.7
10.000
5.000
18.000
13.000
Stainless Steel
AJ-636
AJ-636
1133204
-
-
M4 x 0.7
10.000
5.000
19.000
14.000
Stainless Steel
AJ-639
AJ-639
1133205
-
-
M4 x 0.7
10.000
5.000
21.000
16.000
Stainless Steel
AJ-642
AJ-642
1133206
-
-
M5 x 0.8
11.000
5.000
14.000
9.000
Stainless Steel
AJ-648
AJ-648
1133208
-
-
M5 x 0.8
11.000
5.000
18.000
13.000
Stainless Steel
AJ-654
AJ-654
1133209
-
-
M5 x 0.8
11.000
5.000
21.000
16.000
Stainless Steel
AJ-657
AJ-657
1133210
-
-
M6 x 1
13.000
6.000
19.000
13.000
Stainless Steel
AJ-660
AJ-660
1133211
-
-
M6 x 1
13.000
6.000
21.000
14.000
Stainless Steel
AJ-663
AJ-663
1133212
-
-
M6 x 1
13.000
6.000
22.000
16.000
Stainless Steel
AJ-666
AJ-666
1133213
-
-
M6 x 1
13.000
6.000
24.000
18.000
Stainless Steel
AJ-669
AJ-669
1133214
-
-
M6 x 1
13.000
6.000
25.000
19.000
Stainless Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
33050 - Probe inserts with enlarged flat face
norelem
30.05.2024
AJ-603 - Thumb Screws - Knurled Metal
Essentra Components
25.07.2014
AJ-923 - Thumb Screws - Knurled Metal with Washer Face
Reid Supply
27.01.2022
EV110-22/EV110-19 - Metric Slotted Knurled Machine Screws
Evan Industrial Hardware
15.08.2023
EH 24830. - Knurled Thumb Screws plastic
Halder
22.12.2022
K0141 - Knurled thumb screws plastic
KIPP
27.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表