magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
AEVUZ-NPT (USA) - 紧凑型气缸
Festo
产品
气驱动器
带活塞杆的气缸
紧凑型、短行程、扁平气缸
ADVU, AEVU
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/short/advu_aevu/aevuz_ass_usa_ntnr.prj},{NB=160629 AEVUZ-4-0.04-P-A---(0_ntnr)},{TNR=160629},{OLDTNR=160629},{HID=1.000},{TYP=AEVUZ},{INFO=2013-12-31},{DIA=4\"},{DIAA=4.000},{HUBL=variabel},{HUB=0.04},{HUBW=[0.04\":1\"]},{HUBW2=[0.04:1]},{ZZZ=2.000},{HUBST=0},{AUSF=P-A},{BR=44.000},{BG=32.500},{D1=8.000},{E=128.000},{EE=1/4-27 NPT-2B},{H=5.000},{L21=66.500},{L3=8.000},{L4=25.000},{MM=25.000},{PL=10.500},{RT=M10},{T2=4.000},{TG=103.000},{AF=24.000},{AM=40.000},{D8=G1/4},{D9=11.700},{KF=1/2-20 UNF-2B},{KK=3/4-16 UNF-2A},{T4=6.100},{WH=10.000},{ZJ1=76.500},{ZM1=86.500},{S1=7/8},{KDM=100},{PPATH=usa_templates/aevuz_sbl_usa.prj},{S11=0.000},{S2=0.000},{GEW=1.000},{EOLDATE=31.12.2013}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2013年12月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DIA
额定直径
[英寸]
HUBL
行程
ⁿ/ₐ
AUSF
设计
ⁿ/ₐ
BG
[mm]
D1
[mm]
E
[mm]
EE
ⁿ/ₐ
H
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
MM
[mm]
PL
[mm]
RT
ⁿ/ₐ
T2
[mm]
TG
[mm]
AF
[mm]
AM
[mm]
KF
ⁿ/ₐ
KK
ⁿ/ₐ
T4
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
S1
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
160620 AEVUZ-1/2"-0.04-P-...
160620
AEVUZ
1/2"
variable
P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.040
3.000
16.000
6.000
8.000
M4
4.000
18.000
8.000
16.000
4-48 UNF-2B
10-32 UNF-2A
1.500
4.500
42.540
47.080
3/16
0.088
160621 AEVUZ-5/8"-0.04-P-...
160621
AEVUZ
5/8"
variable
P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.040
3.000
16.000
8.000
8.000
M4
4.000
18.000
10.000
20.000
8-36 UNF-2B
5/16-24 UNF-2A
1.500
4.500
42.540
47.080
9/32
0.088
160622 AEVUZ-3/4"-0.04-P-...
160622
AEVUZ
3/4"
variable
P-A
18.500
6.000
36.000
10-32 UNF-2B
1.500
38.040
4.000
18.000
10.000
8.000
M5
4.000
22.000
12.000
22.000
10-32 UNF-2B
3/8-24 UNF-2A
2.000
4.500
42.540
47.080
11/32
0.152
160623 AEVUZ-1"-0.04-P-A
160623
AEVUZ
1"
variable
P-A
18.500
6.000
40.000
10-32 UNF-2B
1.500
39.540
4.000
18.000
10.000
8.000
M5
4.000
26.000
12.000
22.000
10-32 UNF-2B
3/8-24 UNF-2A
2.000
5.500
45.040
50.580
11/32
0.184
160624 AEVUZ-1 1/4"-0.04-...
160624
AEVUZ
1 1/4"
variable
P-A
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
44.540
5.000
20.000
12.000
8.000
M6
4.000
32.000
14.000
22.000
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.000
50.540
56.580
3/8
0.303
160625 AEVUZ-1 5/8"-0.04-...
160625
AEVUZ
1 5/8"
variable
P-A
21.500
6.000
60.000
1/8-27 NPT-2B
2.500
45.540
5.000
20.000
12.000
8.000
M6
4.000
42.000
14.000
22.000
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.500
52.040
58.580
3/8
0.441
160626 AEVUZ-2"-0.04-P-A
160626
AEVUZ
2"
variable
P-A
22.000
6.000
68.000
1/8-27 NPT-2B
3.000
45.540
6.000
20.000
16.000
8.000
M8
4.000
50.000
16.000
24.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
53.040
60.580
1/2
0.570
160627 AEVUZ-2 1/2"-0.04-...
160627
AEVUZ
2 1/2"
variable
P-A
24.500
8.000
87.000
1/8-27 NPT-2B
4.000
50.040
8.000
25.000
16.000
8.000
M10
4.000
62.000
16.000
24.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
57.540
65.080
1/2
1.072
160628 AEVUZ-3"-0.04-P-A
160628
AEVUZ
3"
variable
P-A
27.500
8.000
107.000
1/8-27 NPT-2B
4.000
56.040
8.000
25.000
20.000
8.500
M10
4.000
82.000
20.000
32.000
3/8-24 UNF-2B
5/8-18 UNF-2A
4.700
8.000
64.040
72.080
11/16
1.790
160629 AEVUZ-4"-0.04-P-A
160629
AEVUZ
4"
variable
P-A
32.500
8.000
128.000
1/4-27 NPT-2B
5.000
66.540
8.000
25.000
25.000
10.500
M10
4.000
103.000
24.000
40.000
1/2-20 UNF-2B
3/4-16 UNF-2A
6.100
10.000
76.540
86.580
7/8
2.815
160630 AEVUZ-1/2"-0.04-A-...
160630
AEVUZ
1/2"
variable
A-P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.040
3.000
16.000
6.000
8.000
M4
4.000
18.000
8.000
16.000
4-48 UNF-2B
10-32 UNF-2A
1.500
4.500
42.540
47.080
3/16
0.088
160631 AEVUZ-5/8"-0.04-A-...
160631
AEVUZ
5/8"
variable
A-P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.040
3.000
16.000
8.000
8.000
M4
4.000
18.000
10.000
20.000
8-36 UNF-2B
5/16-24 UNF-2A
1.500
4.500
42.540
47.080
9/32
0.088
160632 AEVUZ-3/4"-0.04-A-...
160632
AEVUZ
3/4"
variable
A-P-A
18.500
6.000
36.000
10-32 UNF-2B
1.500
38.040
4.000
18.000
10.000
8.000
M5
4.000
22.000
12.000
22.000
10-32 UNF-2B
3/8-24 UNF-2A
2.000
4.500
42.540
47.080
11/32
0.152
160633 AEVUZ-1"-0.04-A-P-...
160633
AEVUZ
1"
variable
A-P-A
18.500
6.000
40.000
10-32 UNF-2B
1.500
39.540
4.000
18.000
10.000
8.000
M5
4.000
26.000
12.000
22.000
10-32 UNF-2B
3/8-24 UNF-2A
2.000
5.500
45.040
50.580
11/32
0.184
160634 AEVUZ-1 1/4"-0.04-...
160634
AEVUZ
1 1/4"
variable
A-P-A
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
44.540
5.000
20.000
12.000
8.000
M6
4.000
32.000
14.000
22.000
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.000
50.540
56.580
3/8
0.303
160635 AEVUZ-1 5/8"-0.04-...
160635
AEVUZ
1 5/8"
variable
A-P-A
21.500
6.000
60.000
1/8-27 NPT-2B
2.500
45.540
5.000
20.000
12.000
8.000
M6
4.000
42.000
14.000
22.000
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.500
52.040
58.580
3/8
0.441
160636 AEVUZ-2"-0.04-A-P-...
160636
AEVUZ
2"
variable
A-P-A
22.000
6.000
68.000
1/8-27 NPT-2B
3.000
45.540
6.000
20.000
16.000
8.000
M8
4.000
50.000
16.000
24.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
53.040
60.580
1/2
0.570
160637 AEVUZ-2 1/2"-0.04-...
160637
AEVUZ
2 1/2"
variable
A-P-A
24.500
8.000
87.000
1/8-27 NPT-2B
4.000
50.040
8.000
25.000
16.000
8.000
M10
4.000
62.000
16.000
24.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
57.540
65.080
1/2
1.072
160638 AEVUZ-3"-0.04-A-P-...
160638
AEVUZ
3"
variable
A-P-A
27.500
8.000
107.000
1/8-27 NPT-2B
4.000
56.040
8.000
25.000
20.000
8.500
M10
4.000
82.000
20.000
32.000
3/8-24 UNF-2B
5/8-18 UNF-2A
4.700
8.000
64.040
72.080
11/16
1.790
160639 AEVUZ-4"-0.04-A-P-...
160639
AEVUZ
4"
variable
A-P-A
32.500
8.000
128.000
1/4-27 NPT-2B
5.000
66.540
8.000
25.000
25.000
10.500
M10
4.000
103.000
24.000
40.000
1/2-20 UNF-2B
3/4-16 UNF-2A
6.100
10.000
76.540
86.580
7/8
2.815
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表