目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Adaptor ICS to Flex - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/adaptor_ics_flex.prj},{NB=Adaptor_ICS-Flex 180/-/0,5/316/BA/ICS25(a)(400)(111535)},{MAT=111535},{EAN=5035944174604},{DC=AT,DE,CZ,RS,SI,GB},{SYS=ICS25},{SAP=Adaptor_ICS-Flex 180/-/0,5/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=180},{EXT=230},{A=155},{NL=200},{ML=316},{SL=BA},{WG=0.95},{INTX=189.4},{INTY=179.88},{EXTX=231.06},{WX=3.56},{MEAS1=65.899},{SHORT=180/-/0,5/316/BA/ICS25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Adaptor_ICS-Flex 130/-/0,...
111031
5035944174581
ICS25
Adaptor_ICS-Flex 130/-/0,...
130
180
155
200
316
BA
0.71
Adaptor_ICS-Flex 150/-/0,...
111281
5035944174598
ICS25
Adaptor_ICS-Flex 150/-/0,...
150
200
155
200
316
BA
0.80
Adaptor_ICS-Flex 180/-/0,...
111535
5035944174604
ICS25
Adaptor_ICS-Flex 180/-/0,...
180
230
155
200
316
BA
0.95
Adaptor_ICS-Flex 200/-/0,...
111743
5035944174611
ICS25
Adaptor_ICS-Flex 200/-/0,...
200
250
155
200
316
BA
1.04
Adaptor_ICS-Flex 230/-/0,...
112043
5035944174628
ICS25
Adaptor_ICS-Flex 230/-/0,...
230
280
155
200
316
BA
1.19
Adaptor_ICS-Flex 250/-/0,...
112255
5035944174635
ICS25
Adaptor_ICS-Flex 250/-/0,...
250
300
155
200
316
BA
1.28
Adaptor_ICS-Flex 300/-/0,...
112770
5035944174642
ICS25
Adaptor_ICS-Flex 300/-/0,...
300
350
155
200
316
BA
1.51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表