magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
AD - 转接件
Festo
产品
气驱动器
气缸附件/驱动单元附件
活塞杆附件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/pirod_att/ad.prj},{NB=157330 AD-M6-1/4},{TNR=157330},{TYP=AD-M6-1/4},{M1=M6},{M2=G1/4},{D=2.3000},{L=30.000},{SW=17.000},{T1=12.000},{T11=11.700},{T2=11.000},{T3=10.000},{T4=15.000},{T5=10.000},{M1NDR=6.000},{M1P=1.000},{M2NDR=13.157},{B1=0.300},{D11=4.800},{D12=2.800},{GTIN=4052568035174}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
M1
ⁿ/ₐ
M2
ⁿ/ₐ
D
[mm]
L
[mm]
SW
扳手开口宽度
[mm]
T11
[mm]
T2
[mm]
GTIN
ⁿ/ₐ
160257 AD-M12x1,25-3/8
160257
AD-M12x1,25-3/8
M12x1.25
G3/8
6.0000
37.000
22.000
15.500
14.000
4052568012199
160256 AD-M12x1,25-1/4
160256
AD-M12x1,25-1/4
M12x1.25
G1/4
6.0000
34.000
17.000
15.500
11.000
4052568071769
157334 AD-M10x1,25-1/4
157334
AD-M10x1,25-1/4
M10x1.25
G1/4
4.0000
34.000
17.000
15.000
11.000
4052568011628
157330 AD-M6-1/4
157330
AD-M6-1/4
M6
G1/4
2.3000
30.000
17.000
11.700
11.000
4052568035174
157332 AD-M8-1/4
157332
AD-M8-1/4
M8
G1/4
3.2000
32.000
17.000
13.000
11.000
4052568035198
157333 AD-M10x1,25-1/8
157333
AD-M10x1,25-1/8
M10x1.25
G1/8
4.0000
31.000
13.000
15.000
10.000
4052568011611
157329 AD-M6-1/8
157329
AD-M6-1/8
M6
G1/8
2.3000
27.000
13.000
11.700
10.000
4052568035167
157331 AD-M8-1/8
157331
AD-M8-1/8
M8
G1/8
3.2000
29.000
13.000
13.000
10.000
4052568035181
157328 AD-M6-M5
157328
AD-M6-M5
M6
M5
2.3000
27.000
10.000
11.700
10.000
4052568035150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表