您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ACTUATED VALVES SERIES RV-FLUID - 3 WAYS BRASS ACTUATED BALL VALVES - SINGLE ACTING
Metalwork
Valves
Process valves multiple fluids
ACTUATED VALVES SERIES RV-FLUID
3-WAYS BRASS ACTUATED BALL VALVES
Powered by
CAD模型選擇
{metalwork/valves/process_valves_multiple_fluids/actuated_valves_series_rv_fluid/3_ways_brass_ball_valves/3_ways_brass_ball_valves_sa_asmtab.prj},{NB=W0900300144},{END=4},{AT=Single-acting},{ATX=1},{BHT=4},{DN=20},{G=3/4},{GX=26.441},{A=86},{B=146},{C=152},{D=167},{E=38},{F=76},{H=1/4},{L=59.5},{L1=76},{KV=41},{MP=40},{RAB=63},{WEIGHT=2614},{PPATH=3_ways_brass_ball_valves_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
AT
Actuator type
ⁿ/ₐ
DN
nominal diameter
ⁿ/ₐ
G
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
Thread
ⁿ/ₐ
L
[mm]
L1
[mm]
KV
Kv factor
[m^3/h]
MP
Max pressure
[bar]
RAB
Rotary actuator bore
[mm]
WEIGHT
Weight
[g]
W0900300141
W0900300141
Single-acting
8
1/4"
60.5
114.5
160
131.5
27
64.5
1/8"
49.5
59
5.9
40
42
1625
W0900300142
W0900300142
Single-acting
10
3/8"
60.5
114.5
160
131.5
27
65.4
1/8"
49.5
59.5
9.4
40
42
1597
W0900300143
W0900300143
Single-acting
15
1/2"
75
126
139
143
33.5
64.5
1/8"
49.5
66
17
40
50
1741
W0900300144
W0900300144
Single-acting
20
3/4"
86
146
152
167
38
76
1/4"
59.5
76
41
40
63
2614
W0900300145
W0900300145
Single-acting
25
1"
86
150
152
176
38
97
1/4"
74.5
86.5
70
40
63
3117
W0900300146
W0900300146
Single-acting
32
1 1/4"
94
181
205
217
42.5
118
1/4"
95.5
101.5
121
40
75
6465
W0900300147
W0900300147
Single-acting
40
1 1/2"
94
183.5
205
221.5
42.5
135
1/4"
105
110
200
25
75
6737
W0900300148
W0900300148
Single-acting
50
2"
104
204.5
230
247.5
49
157
1/4"
121.5
127.5
292
25
85
9586
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表