Actro drawer runner right with Silent System, 40kg - Actro drawer runner right with Silent System, 40kg
Hettich
Drawer systems
Arcitech double wall drawer
Actro
Actro with push to open
Load capacity 40
Actro carcase side thickness 15 mm
Powered by
CAD模型選擇
{hettich/drawer_systems/arcitech_double_wall_drawer/actro/actro_p2o/load_40/kd_15mm/actro_kd15_right_tab.prj},{NB=9123013},{ARTICLENO=9123013},{L=270.000},{A=197.500},{B=96.000},{C=220.000},{D=213.000},{E=21.200},{F=219.000},{X=1},{PPATH=../../../actro_sisy/load_40/kd_15mm/actro_kd15_right_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
L
length
ⁿ/ₐ
9123013
9123013
270.000
9123015
9123015
300.000
9123017
9123017
350.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表