ACDJ,ACPDJ,ACSDJ,ACSPDJ,ACPSPDJ,ACSSPDJ - 固定环-开口型-分离型-带聚氨酯紧凑型
仕瑞达3D电子目录
FA工厂自动化零件
03-固定环
Powered by
CAD模型選擇
{srdfaa/fagczih/c/gdh133.prj},{NB=ACSDJ30-15},{CODE=ACSDJ},{MAT=SUS304},{SUR=-},{FJ=BXG},{D=30},{B=15},{D1=50},{B1=12},{T=3},{M=M5},{D2=5.5},{H=9},{Y=6},{X=20},{Z=20},{MM=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
代码
ⁿ/ₐ
MAT
材质
ⁿ/ₐ
SUR
表面处理
ⁿ/ₐ
FJ
附件
ⁿ/ₐ
D
[mm]
B
选择
[mm]
D1
[mm]
B1
ⁿ/ₐ
T
[mm]
M
粗牙螺纹
ⁿ/ₐ
D2
d
[mm]
H
[mm]
Y
[mm]
X
[mm]
Z
[mm]
ACDJ8-10
ACDJ
S45C
发黑
1个内六角螺栓(SCM435)
8
10
25
8
2
M3
3.4
6
5
8
9
ACDJ10-10
ACDJ
S45C
发黑
1个内六角螺栓(SCM435)
10
10
30
8
2
M3
3.4
6
5
9
10
ACDJ12-10
ACDJ
S45C
发黑
1个内六角螺栓(SCM435)
12
10
30
8
2
M3
3.4
6
5
10
10
ACDJ16-12
ACDJ
S45C
发黑
1个内六角螺栓(SCM435)
16
12
35
10
2
M5
5.5
9
6
12
12
ACDJ20-13
ACDJ
S45C
发黑
1个内六角螺栓(SCM435)
20
13
40
10
3
M5
5.5
9
7
14
13
ACDJ25-15
ACDJ
S45C
发黑
1个内六角螺栓(SCM435)
25
15
45
12
3
M5
5.5
9
7
17
16
ACDJ30-15
ACDJ
S45C
发黑
1个内六角螺栓(SCM435)
30
15
50
12
3
M5
5.5
9
6
20
20
ACPDJ8-10
ACPDJ
S45C
无电解镀镍
1个内六角螺栓(不锈钢)
8
10
25
8
2
M3
3.4
6
5
8
9
ACPDJ10-10
ACPDJ
S45C
无电解镀镍
1个内六角螺栓(不锈钢)
10
10
30
8
2
M3
3.4
6
5
9
10
ACPDJ12-10
ACPDJ
S45C
无电解镀镍
1个内六角螺栓(不锈钢)
12
10
30
8
2
M3
3.4
6
5
10
10
ACPDJ16-12
ACPDJ
S45C
无电解镀镍
1个内六角螺栓(不锈钢)
16
12
35
10
2
M5
5.5
9
6
12
12
ACPDJ20-13
ACPDJ
S45C
无电解镀镍
1个内六角螺栓(不锈钢)
20
13
40
10
3
M5
5.5
9
7
14
13
ACPDJ25-15
ACPDJ
S45C
无电解镀镍
1个内六角螺栓(不锈钢)
25
15
45
12
3
M5
5.5
9
7
17
16
ACPDJ30-15
ACPDJ
S45C
无电解镀镍
1个内六角螺栓(不锈钢)
30
15
50
12
3
M5
5.5
9
6
20
20
ACSDJ8-10
ACSDJ
SUS304
-
1个内六角螺栓(不锈钢)
8
10
25
8
2
M3
3.4
6
5
8
9
ACSDJ10-10
ACSDJ
SUS304
-
1个内六角螺栓(不锈钢)
10
10
30
8
2
M3
3.4
6
5
9
10
ACSDJ12-10
ACSDJ
SUS304
-
1个内六角螺栓(不锈钢)
12
10
30
8
2
M3
3.4
6
5
10
10
ACSDJ16-12
ACSDJ
SUS304
-
1个内六角螺栓(不锈钢)
16
12
35
10
2
M5
5.5
9
6
12
12
ACSDJ20-13
ACSDJ
SUS304
-
1个内六角螺栓(不锈钢)
20
13
40
10
3
M5
5.5
9
7
14
13
ACSDJ25-15
ACSDJ
SUS304
-
1个内六角螺栓(不锈钢)
25
15
45
12
3
M5
5.5
9
7
17
16
ACSDJ30-15
ACSDJ
SUS304
-
1个内六角螺栓(不锈钢)
30
15
50
12
3
M5
5.5
9
6
20
20
ACSPDJ8-10
ACSPDJ
S45C
发黑
2个内六角螺栓(SCM435)
8
10
25
8
2
M3
3.4
6
5
8
9
ACSPDJ10-10
ACSPDJ
S45C
发黑
2个内六角螺栓(SCM435)
10
10
30
8
2
M3
3.4
6
5
9
10
ACSPDJ12-10
ACSPDJ
S45C
发黑
2个内六角螺栓(SCM435)
12
10
30
8
2
M3
3.4
6
5
10
10
ACSPDJ16-12
ACSPDJ
S45C
发黑
2个内六角螺栓(SCM435)
16
12
35
10
2
M5
5.5
9
6
12
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 866 - Adjusting rings light range without set screw (VSM 15210), plain
Bossard Catalog
31.10.2023
BD41DE - 固定环-开口型-双孔固定型/双螺纹固定型
HEFA
14.06.2024
SCSW, PSCSW, SSCSW, SCSWA, SCSWAW - Set Collars - Slit 2 Hole/2 Tap - Stand...
Misumi
30.11.2021
SCSBN, PSCSBN, SSCSBN, SCSNA, SCSNAW, SCSNAB, SCSLS, PSCSLS, SSCSLS, SCSLA,...
Misumi
30.06.2021
GN 7072.2 - Split Stainless Steel-Set collars, Type B, with two countersunk...
JW Winco
02.04.2024
AASJ,AASSJ,AAPSJ,AAPSSJ - 导向轴直杆型-高精度标准型
仕瑞达3D电子目录
03.04.2023
GAAXTFX - 平面锁-把手按压转动式-方形独立式按钮-单点式
仕瑞达3D电子目录
03.04.2023
HERBAG,HERBAH,HERBAJ - 平底活动型-轻载型-强化尼龙-高性价比脚轮
仕瑞达3D电子目录
30.04.2022
DIN 937 - Hexagon thin slotted and castle nuts
Fabory
13.02.2023
BN 20241 - Hex flange nuts (DIN 6923; EN 1661), steel 8, zinc plated with t...
Bossard Catalog
31.10.2023
GN 7062.2-C - Semi-split set collars
Elesa
26.09.2023
SCSPH, SCSMH, SCSPP, SCSPM - 固定环 - 含螺纹套-(轻型)-树脂型-开口型/分离型
Misumi
30.06.2021
GN 7072.2 - Split Stainless Steel-Set collars, Type B, with two countersunk...
Elesa+Ganter
28.03.2024
GN 7072.2 - Split Stainless Steel-Set collars, Type B, with two countersunk...
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表