ACBNJ,ACPBNJ,ACSBNJ,ACLSJ,ACPLSJ,ACSLSJ - Fixed ring - split compact - for fixed bearings
SRD-FA
SRD-FA
c
Powered by
CAD모델 선택
{srdfaa/fagczih/c/gdh138.prj},{NB=ACSBNJ40-48},{CODE=ACSBNJ},{MAT=SUS304},{SUR=-},{FJ=NLSUS},{D=40},{DS=48},{B=14.0},{B1=18},{D1=60},{M=M5},{MM=5},{B2=12},{D2=5.5},{H=9.0},{W=2.0},{C=1.0},{X=25.0},{Y=6},{Z=23},{SY=6008ZZ(68) . 6208ZZ(80)}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
MAT
texture of material
ⁿ/ₐ
SUR
surface treatment
ⁿ/ₐ
FJ
enclosure
ⁿ/ₐ
D
[mm]
DS
[mm]
B
[mm]
B1
[mm]
D1
[mm]
M
Coarse tooth screw
ⁿ/ₐ
B2
b
[mm]
D2
d
[mm]
H
[mm]
W
[mm]
C
[mm]
X
[mm]
Y
[mm]
Z
[mm]
SY
Applicable bearing (outer diameter)
ⁿ/ₐ
ACBNJ8-11
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
8
11
9.0
12
22
M3
8
3.5
6.0
1.5
0.5
7.0
4
7
678ZZ(12) . 688ZZ(16)
ACBNJ8-12
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
8
12
9.0
12
22
M3
8
3.5
6.0
1.5
0.5
7.0
4
7
698ZZ(19) . 608ZZ(22) . 6...
ACBNJ10-13
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
10
13
9.5
12
25
M3
8
3.5
6.0
1.5
0.5
8.0
4
9
6800ZZ(19)
ACBNJ10-14
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
10
14
9.5
12
25
M3
8
3.5
6.0
1.5
0.5
8.0
4
9
6900ZZ(22) . 6000ZZ(26)
ACBNJ10-16
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
10
16
9.5
12
25
M3
8
3.5
6.0
1.5
0.5
8.0
4
9
6200ZZ(30) . 6300ZZ(35)
ACBNJ12-15
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
12
15
9.5
12
25
M3
8
3.5
6.0
1.5
0.5
9.0
3
9
6801ZZ(21)
ACBNJ12-16
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
12
16
9.5
12
25
M3
8
3.5
6.0
1.5
0.5
9.0
3
9
6901ZZ(24) . 6001ZZ(28)
ACBNJ12-18
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
12
18
9.5
12
25
M3
8
3.5
6.0
1.5
0.5
9.0
3
9
6201ZZ(32) . 6301ZZ(37)
ACBNJ15-18
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
15
18
9.5
12
30
M3
8
3.5
6.0
1.5
0.5
11.0
3
11
6802ZZ(24) . 6902ZZ(28)
ACBNJ15-19
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
15
19
9.5
12
30
M3
8
3.5
6.0
1.5
0.5
11.0
3
11
6002ZZ(32)
ACBNJ15-21
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
15
21
9.5
12
30
M3
8
3.5
6.0
1.5
0.5
11.0
3
11
6202ZZ(35) . 6302ZZ(42)
ACBNJ17-21
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
17
21
9.5
12
30
M3
8
3.5
6.0
1.5
0.5
11.5
4
12
6903ZZ(30) . 6003ZZ(35)
ACBNJ17-23
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
17
23
9.5
12
30
M3
8
3.5
6.0
1.5
0.5
11.5
4
12
6203ZZ(40) . 6303ZZ(47)
ACBNJ20-23
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
20
23
9.5
13
36
M3
8
3.5
6.0
1.5
0.5
13.0
5
13
6704ZZ(27) . 6804ZZ(32)
ACBNJ20-24
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
20
24
9.5
13
36
M3
8
3.5
6.0
1.5
0.5
13.0
5
13
6904ZZ(37)
ACBNJ20-27
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
20
27
9.5
13
36
M3
8
3.5
6.0
1.5
0.5
13.0
5
13
6004ZZ(42) . 6204ZZ(47)
ACBNJ25-28
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
25
28
11.5
15
42
M4
10
4.5
7.5
1.5
0.5
16.5
5
16
6805ZZ(37)
ACBNJ25-29
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
25
29
11.5
15
42
M4
10
4.5
7.5
1.5
0.5
16.5
5
16
6905ZZ(42)
ACBNJ25-31
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
25
31
11.5
15
42
M4
10
4.5
7.5
1.5
0.5
16.5
5
16
6005ZZ(47)
ACBNJ25-32
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
25
32
11.5
15
42
M4
10
4.5
7.5
1.5
0.5
16.5
5
16
6205ZZ(52)
ACBNJ30-35
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
30
35
14.0
18
50
M5
12
5.5
9.0
1.5
1.0
20.0
6
20
6906ZZ(47)
ACBNJ30-38
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
30
38
14.0
18
50
M5
12
5.5
9.0
1.5
1.0
20.0
6
20
6006ZZ(55) . 6206ZZ(62) ....
ACBNJ35-41
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
35
41
14.0
18
55
M5
12
5.5
9.0
2.0
1.0
22.5
6
21
6907ZZ(55)
ACBNJ35-43
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
35
43
14.0
18
55
M5
12
5.5
9.0
2.0
1.0
22.5
6
21
6007ZZ(62) . 6207ZZ(72)
ACBNJ40-45
ACBNJ
S45C
Blackening
1 hexagon socket head bol...
40
45
14.0
18
60
M5
12
5.5
9.0
2.0
1.0
25.0
6
23
6908ZZ(62)
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Shaft collars two split
Haberkorn
21.02.2022
Shaft collars one split
Haberkorn
21.02.2022
GN 707.2 - Split set collars, Steel
Ganter
19.06.2024
GN 707.2 - Split set collars, Steel
JW Winco
25.06.2024
GN 706.2 - Semi-Split Shaft Collars, Steel
Ganter
19.06.2024
Shaft collars one split stainless steel
Haberkorn
21.02.2022
CTC-401 - Shaft Collars - Hinged Clamp
Essentra Components
19.04.2016
Standard MM - Self Aligning
Scheerer Bearing
13.02.2020
EAPLH,EALSH,EAMPL,EAPLS,EAPRH,EARSH,EAPRS,EAMPR,EAPCH,EACSH,EAMPC,EAPCS,EAM...
SRD-FA
04.04.2023
CBLM,CBLMB,CBLMP,CBLHS - Keyless bushing - Standard - with centering functi...
SRD-FA
04.03.2022
ACSBR,ACPSBR,ACPSBR,ACSSBR,ACSRAW,ACAVLY,ACSBS,ACPSBS,ACSSBS,ACSSAW,ACAWLY ...
SRD-FA
03.04.2023
GAAGDB,GAAGDC - Fillet type - ordinary type - oval handle
SRD-FA
04.04.2023
EAGPA,EAGPAS - Small parts·magnet-Grease Nipples
SRD-FA
04.04.2023
GABL,GABR,GABLA,GABLC,GABS - Square handle - elliptic
SRD-FA
04.04.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성