You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English (United States)
ABSSTB,ABSSTM,ABDFS,ABSSTA,ABDGLY,ABDHCH,ABDICN,ABDJS,ABDKLB,ABDLLY,ABDMCH,ABDNCN,ABDOS - T open standard
SRD-FA
SRD-FA
shaft supports
Powered by
CAD모델 선택
{srdfaa/fagczih/b/dxzzz107.prj},{NB=ABSSTA13-15},{CODE=ABSSTA},{TYPE=wu ding wei kon(H xuan ze xing)},{MAT=lv he jin},{SUR=ben se yang ji yang hua chu li},{ATTA=1 ge nei liu jiao luo shuan(SUS)},{D=13},{H7=+0.018/0},{H=15.0},{L=42}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
surface treatment
ⁿ/ₐ
ATTA
enclosure
ⁿ/ₐ
D
[mm]
H7
Tolerance level
ⁿ/ₐ
L
[mm]
H1
[mm]
T
[mm]
S
[mm]
W
[mm]
L1
[mm]
DD
d
[mm]
E
[mm]
M
ⁿ/ₐ
DD2
d2
[mm]
DD1
d1
[mm]
LL
ℓ
[mm]
C
[mm]
Q
[mm]
V
[mm]
ABSSTB3-10
ABSSTB
No positioning hole (H se...
S45C
Black
1 socket hexagon bolt
3
+0.010/0
26
21
8
4
10
18
3.5
7
The M3 throughout
3.5
6.5
3.5
1.5
0
0
ABSSTB4-10
ABSSTB
No positioning hole (H se...
S45C
Black
1 socket hexagon bolt
4
+0.012/0
26
21
8
4
10
18
3.5
7
The M3 throughout
3.5
6.5
3.5
1.5
0
0
ABSSTB5-10
ABSSTB
No positioning hole (H se...
S45C
Black
1 socket hexagon bolt
5
+0.012/0
26
22
8
4
10
18
3.5
8
The M3 throughout
3.5
6.5
3.5
1.5
0
0
ABSSTB6-10
ABSSTB
No positioning hole (H se...
S45C
Black
1 socket hexagon bolt
6
+0.012/0
26
22
8
4
10
18
3.5
8
The M3 throughout
3.5
6.5
3.5
1.5
0
0
ABSSTB8-10
ABSSTB
No positioning hole (H se...
S45C
Black
1 socket hexagon bolt
8
+0.015/0
42
26
10
6
18
30
4.5
11
Throughout the M4
4.5
8.0
4.5
2.0
4
5
ABSSTB10-10
ABSSTB
No positioning hole (H se...
S45C
Black
1 socket hexagon bolt
10
+0.015/0
42
26
10
6
18
30
4.5
11
Throughout the M4
4.5
8.0
4.5
2.0
4
5
ABSSTB12-10
ABSSTB
No positioning hole (H se...
S45C
Black
1 socket hexagon bolt
12
+0.018/0
42
28
10
6
18
30
4.5
13
Throughout the M4
4.5
8.0
4.5
2.0
4
5
ABSSTB13-15
ABSSTB
No positioning hole (H se...
S45C
Black
1 socket hexagon bolt
13
+0.018/0
42
33
10
6
18
30
4.5
13
Throughout the M4
4.5
8.0
4.5
2.0
4
5
ABSSTB15-15
ABSSTB
No positioning hole (H se...
S45C
Black
1 socket hexagon bolt
15
+0.018/0
54
35
10
6
30
42
4.5
15
The M4 deep 8
4.5
8.0
4.5
2.0
4
5
ABSSTB16-15
ABSSTB
No positioning hole (H se...
S45C
Black
1 socket hexagon bolt
16
+0.018/0
54
35
10
6
30
42
4.5
15
The M4 deep 8
4.5
8.0
4.5
2.0
4
5
ABSSTB18-20
ABSSTB
No positioning hole (H se...
S45C
Black
1 socket hexagon bolt
18
+0.018/0
67
46
16
8
35
50
6.6
18
M6 throughout
6.6
11.0
6.5
2.0
5
7
ABSSTB20-20
ABSSTB
No positioning hole (H se...
S45C
Black
1 socket hexagon bolt
20
+0.021/0
67
46
16
8
35
50
6.6
18
M6 throughout
6.6
11.0
6.5
2.0
5
7
ABSSTB25-20
ABSSTB
No positioning hole (H se...
S45C
Black
1 socket hexagon bolt
25
+0.021/0
67
48
16
8
35
50
6.6
21
M6 throughout
6.6
11.0
6.5
2.0
5
7
ABSSTB30-25
ABSSTB
No positioning hole (H se...
S45C
Black
1 socket hexagon bolt
30
+0.021/0
85
58
20
10
45
65
9.0
24
M8 deep 16
9.0
14.0
9.0
3.0
5
7
ABSSTB35-25
ABSSTB
No positioning hole (H se...
S45C
Black
1 socket hexagon bolt
35
+0.025/0
85
61
20
10
45
65
9.0
27
M8 deep 16
9.0
14.0
9.0
3.0
5
7
ABSSTB40-30
ABSSTB
No positioning hole (H se...
S45C
Black
1 socket hexagon bolt
40
+0.025/0
100
68
20
10
60
80
9.0
29
M8 deep 16
9.0
14.0
9.0
3.0
5
7
ABSSTB50-40
ABSSTB
No positioning hole (H se...
S45C
Black
1 socket hexagon bolt
50
+0.025/0
125
91
25
15
75
100
14.0
38
M12 deep 25
14.0
20.0
13.0
3.0
5
7
ABDHCH3-10
ABDHCH
No locating hole (H speci...
S45C
Black
1 socket hexagon bolt
3
+0.010/0
26
21
8
4
10
18
3.5
7
The M3 throughout
3.5
6.5
3.5
1.5
0
0
ABDHCH4-10
ABDHCH
No locating hole (H speci...
S45C
Black
1 socket hexagon bolt
4
+0.012/0
26
21
8
4
10
18
3.5
7
The M3 throughout
3.5
6.5
3.5
1.5
0
0
ABDHCH5-10
ABDHCH
No locating hole (H speci...
S45C
Black
1 socket hexagon bolt
5
+0.012/0
26
22
8
4
10
18
3.5
8
The M3 throughout
3.5
6.5
3.5
1.5
0
0
ABDHCH6-10
ABDHCH
No locating hole (H speci...
S45C
Black
1 socket hexagon bolt
6
+0.012/0
26
22
8
4
10
18
3.5
8
The M3 throughout
3.5
6.5
3.5
1.5
0
0
ABDHCH8-10
ABDHCH
No locating hole (H speci...
S45C
Black
1 socket hexagon bolt
8
+0.015/0
42
26
10
6
18
30
4.5
11
Throughout the M4
4.5
8.0
4.5
2.0
4
5
ABDHCH10-10
ABDHCH
No locating hole (H speci...
S45C
Black
1 socket hexagon bolt
10
+0.015/0
42
26
10
6
18
30
4.5
11
Throughout the M4
4.5
8.0
4.5
2.0
4
5
ABDHCH12-10
ABDHCH
No locating hole (H speci...
S45C
Black
1 socket hexagon bolt
12
+0.018/0
42
28
10
6
18
30
4.5
13
Throughout the M4
4.5
8.0
4.5
2.0
4
5
ABDHCH13-15
ABDHCH
No locating hole (H speci...
S45C
Black
1 socket hexagon bolt
13
+0.018/0
42
33
10
6
18
30
4.5
13
Throughout the M4
4.5
8.0
4.5
2.0
4
5
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성