A2 - Pipes
CATTINAIR
Standardised Pipes
A Series
A Series - Pipes
Powered by
CAD模型選擇
{cattinair/standardised_pipes/a_series/a_series_pipes/a2_asmtab.prj},{NB=350A2},{D=350},{EP=1.5},{BT=10},{L=1480.000},{REF=000042},{PPATH=a2/a2_asmtpl.prj},{KG=19.8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Diameter
[mm]
EP
Thickness
[mm]
BT
Folded edge
[mm]
L
Length
[mm]
REF
Article number
ⁿ/ₐ
KG
Weight
[kg]
80A2-TN6185
80
1.0
8
1484.000
TN6185
2.7
100A2-TN6187
100
1.0
8
1484.000
TN6187
3.4
120A2-TN6189
120
1.0
8
1484.000
TN6189
4.1
140A2-TN6191
140
1.0
10
1480.000
TN6191
4.8
160A2-TN6193
160
1.0
10
1480.000
TN6193
5.4
180A2-000034
180
1.5
10
1480.000
000034
10.2
200A2-000035
200
1.5
10
1480.000
000035
11.3
220A2-000036
220
1.5
10
1480.000
000036
12.4
240A2-000037
240
1.5
10
1480.000
000037
13.5
260A2-000038
260
1.5
10
1480.000
000038
14.6
280A2-000039
280
1.5
10
1480.000
000039
15.8
300A2-000040
300
1.5
10
1480.000
000040
17.0
325A2-000041
325
1.5
10
1480.000
000041
18.4
350A2-000042
350
1.5
10
1480.000
000042
19.8
375A2-000043
375
1.5
10
1480.000
000043
21.2
400A2-000044
400
1.5
12
1476.000
000044
22.6
425A2-000045
425
1.5
12
1476.000
000045
24.0
450A2-000046
450
1.5
12
1476.000
000046
25.4
500A2-000047
500
1.5
12
1476.000
000047
28.3
550A2-000048
550
1.5
12
1476.000
000048
31.1
600A2-000049
600
1.5
12
1476.000
000049
34.0
650A2-000050
650
1.5
12
1476.000
000050
42.4
700A2-000051
700
1.5
12
1476.000
000051
45.6
750A2-000052
750
1.5
12
1476.000
000052
48.8
800A2-000053
800
1.5
12
1476.000
000053
52.1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表