您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
A04.01 Form 3 - Rod holder
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A04 Rod holder
Powered by
CAD模型選擇
{ims_verbindungstechnik/a/a04_stangenhalter/a04_01_stangenhalter_form_3.prj},{NB=IMS130075880SCHLAUCHHALTER FI 12,0 MM PA 66 SCHWARZ(11.57.8,0.8)},{CNSORDERNO=130075880},{ARTCODEDE=SCHLAUCHHALTER FI 12,0 MM PA 66 SCHWARZ},{FORM=a04_01_f3.jpg},{A1=11.50},{A1X=[11.50:13.00]},{A2=-},{A3=-},{BL=7.8},{BLX=[7.80 : 8.20]},{BD=0.8},{BDX=[0.80 : 2.00]},{BL2=-},{CNSMASSEXACT=1.80},{CNSMATNO=KUNSTSTOFFE},{CNSMAT=PA 66},{FARBE=S},{VERS=58},{HIDEX=0},{FORMX=3},{CNSORDERNOOLD=13075880}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Article code
ⁿ/ₐ
BL2
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
IMS 130092090 / LEITUNGSH...
130092090
ROD HOLDER PLASTIC Ø 2,0 ...
6.20 x 12.20
1.88
PLASTICS
PP
IMS 130071540 / LEITUNGSH...
130071540
ROD HOLDER PLASTIC Ø 3,0 ...
6.20 x 12.20
2.55
PLASTICS
PE
IMS 130092040 / LEITUNGSH...
130092040
CABLE HOLDER Ø 3,0 - 12,0...
6.20 x 12.20
1.70
PLASTICS
PP
IMS 130092250 / LEITUNGSH...
130092250
ROD HOLDER PLASTIC Ø 3,0 ...
6.20 x 12.20
2.40
PLASTICS
PP
IMS 130092210 / LEITUNGSH...
130092210
CABLE HOLDER PP BLACK
-
2.28
PLASTICS
PP
IMS 130075500 / LEITUNGSH...
130075500
PIPE HOLDER Ø 6,0 - 12,0 ...
-
2.25
PLASTICS
PP
IMS 130072790 / KABELHALT...
130072790
CABLE HOLDER Ø 6,0 - 12,0...
-
2.05
PLASTICS
PP
IMS 13009183A / LEITUNGSH...
13009183A
CABLE HOLDER Ø 11,0 - 18,...
-
2.98
PLASTICS
PP
IMS 130091830 / LEITUNGSH...
130091830
PIPE HOLDER Ø 3,0 - 16,0 ...
-
3.56
PLASTICS
PP
IMS 130075880 / SCHLAUCHH...
130075880
HOSE CLIP Ø 12,0 MM PA 66...
-
1.80
PLASTICS
PA 66
IMS 130054400 / SCHLAUCHH...
130054400
HOSE HOLDER Ø 13,5 - 14,5...
-
1.80
PLASTICS
PA 66
IMS 130068610 / ROHRHALTE...
130068610
PIPE HOLDER Ø 17,0 - 24,0...
-
3.56
PLASTICS
PP
IMS 130075060 / LEITUNGSH...
130075060
PIPE HOLDER Ø 19,0 - 23,0...
-
5.54
PLASTICS
PA 66
IMS 130045130 / STANGENHA...
130045130
ROD HOLDER PLASTIC Ø 20,6...
-
4.84
PLASTICS
PA 66
IMS 130062310 / STANGENHA...
130062310
ROD HOLDER Ø 22,6 - 24,0 ...
-
5.05
PLASTICS
PA 66
IMS 130062280 / STANGENHA...
130062280
ROD HOLDER PLASTIC Ø 23,0...
-
4.25
PLASTICS
PA 66
IMS 130045080 / STANGENHA...
130045080
ROD HOLDER Ø 25,1 - 25,9 ...
-
5.54
PLASTICS
PA 66
IMS 130009530 / STANGENHA...
130009530
ROD HOLDER Ø 26,0 MM PA 6...
-
4.25
PLASTICS
PA 66
IMS 130270040 / SCHLAUCHH...
130270040
HOSE HOLDER Ø 34,0 - 35,0...
-
7.20
PLASTICS
PA 66
IMS 131000410 / KABELHALT...
131000410
CABLE HOLDER Ø 8,0 - 12,0...
-
2.01
PLASTICS
PP
IMS 130079670 / ROHRHALTE...
130079670
PIPE HOLDER PA66 BLACK Ø1...
-
2.50
PLASTICS
PA 66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D12.01 Form 1 - Interior trim clip (head not round)
IMS UNIVERSAL Fastening elements
21.03.2022
C02.01 Form C - Screw grommet
IMS UNIVERSAL Fastening elements
21.03.2022
A04.02 Form 5 - Rod holder
IMS UNIVERSAL Fastening elements
21.03.2022
D03.01 Form 1 - Scrivet
IMS UNIVERSAL Fastening elements
21.03.2022
A03.01 Form 1 - Pipe holder
IMS UNIVERSAL Fastening elements
21.03.2022
D12.02 Form 4 - Interior trim clip (head not round)
IMS UNIVERSAL Fastening elements
21.03.2022
A04.02 Form 4 - Rod holder
IMS UNIVERSAL Fastening elements
21.03.2022
A04.01 Form 1 - Rod holder
IMS UNIVERSAL Fastening elements
21.03.2022
A02.02 - Special cable strip
IMS UNIVERSAL Fastening elements
21.03.2022
C06.03 Form 2 - Grommet open
IMS UNIVERSAL Fastening elements
21.03.2022
D09.03 - Canoe clip
IMS UNIVERSAL Fastening elements
21.03.2022
C11.01 Form 2 - Shaft retainer
IMS UNIVERSAL Fastening elements
21.03.2022
E02.02 - Metal hole plug
IMS UNIVERSAL Fastening elements
21.03.2022
D20.02 - Multirange blind rivet
IMS UNIVERSAL Fastening elements
21.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表