J-CVB01 02 - Casters
Yiheda 3D Electronic Gallery
yhd_industrial
J3-caster/foot cup
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j3/j-cvb01_02_asmtab.prj},{NB=J-CVB01-D200-UL-65},{CODE=J-CVB01},{TYPE1=Flat event type},{MAT1=ADC},{SUR=Spray},{BRA=-},{MAT=Q235A},{CODE1=UL},{BEA=shuanggunzhu},{HRD=65},{HRDPOOL='65','75'},{D=200},{H=270},{H1=35},{F=40},{A=95},{B=95},{C=70},{E=70},{DD=11},{R=155-176},{W=3.2},{LINK=webxxx},{PPATH=j-cvb01_02/assem/j-cvb01_02_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE1
Bracket type
ⁿ/ₐ
MAT1
Bracket material
ⁿ/ₐ
SUR
Bracket surface treatment
ⁿ/ₐ
BRA
Bracket brake form
ⁿ/ₐ
MAT
Caster seat material
ⁿ/ₐ
CODE1
Wheel code
ⁿ/ₐ
MAT2
Wheel material
ⁿ/ₐ
COLOR
Wheel color
ⁿ/ₐ
BEA
Wheel bearing
ⁿ/ₐ
D
[mm]
H
[mm]
H1
[mm]
F
[mm]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
DD
d
[mm]
R
[mm]
ZK
Allowable load
[kg]
W
reference weight
[kg]
J-CVB01-D100-UL-65
J-CVB01
Flat bottom type
ADC
Spray
-
Q235A
UL
Polyurethane
natural color
Double ball
100
160
20
30
73
73
58
58
7
95-103
100
1.1
J-CVB01-D125-UL-65
J-CVB01
Flat bottom type
ADC
Spray
-
Q235A
UL
Polyurethane
natural color
Double ball
125
187
20
30
73
73
58
58
7
107.5-116.5
100
1.3
J-CVB01-D130-UL-65
J-CVB01
Flat bottom type
ADC
Spray
-
Q235A
UL
Polyurethane
natural color
Double ball
130
200
30
40
95
95
70
70
11
101-115
350
2.7
J-CVB01-D150-UL-65
J-CVB01
Flat bottom type
ADC
Spray
-
Q235A
UL
Polyurethane
natural color
Double ball
150
230
30
40
95
95
70
70
11
111-125
350
3
J-CVB01-D200-UL-65
J-CVB01
Flat bottom type
ADC
Spray
-
Q235A
UL
Polyurethane
natural color
Double ball
200
270
35
40
95
95
70
70
11
155-176
350
3.2
J-CVB02-D100-UL-65
J-CVB02
Flat bottom type
ADC
Spray
Plastic single brake
Q235A
UL
Polyurethane
natural color
Double ball
100
160
20
30
73
73
58
58
7
95-103
100
1.2
J-CVB02-D125-UL-65
J-CVB02
Flat bottom type
ADC
Spray
Plastic single brake
Q235A
UL
Polyurethane
natural color
Double ball
125
187
20
30
73
73
58
58
7
107.5-116.5
100
1.4
J-CVB02-D130-UL-65
J-CVB02
Flat bottom type
ADC
Spray
Plastic single brake
Q235A
UL
Polyurethane
natural color
Double ball
130
200
30
40
95
95
70
70
11
101-115
350
3
J-CVB02-D150-UL-65
J-CVB02
Flat bottom type
ADC
Spray
Plastic single brake
Q235A
UL
Polyurethane
natural color
Double ball
150
230
30
40
95
95
70
70
11
111-125
350
3.2
J-CVB02-D200-UL-65
J-CVB02
Flat bottom type
ADC
Spray
Plastic single brake
Q235A
UL
Polyurethane
natural color
Double ball
200
270
35
40
95
95
70
70
11
155-176
350
3.25
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
J-CVA01 - Caster
Yiheda 3D Electronic Gallery
20.06.2024
CFP11_12 - Caster
Yiheda 3D Electronic Gallery
20.06.2024
CFP01 - Caster
Yiheda 3D Electronic Gallery
20.06.2024
CLC01_CEL41 - Cost-Effective Casters¡¤Heavy-Duty¡¤Flat Bottom Type
Yiheda 3D Electronic Gallery
20.06.2024
CBL01_21 - Casters, Flat-Bottom Type, Medium And Light Load (35 To 170KG)
Yiheda 3D Electronic Gallery
20.06.2024
CGR51 - Caster¡¤Leveling Caster¡¤Heavy Duty Type¡¤Horizontal Adjustment Typ...
Yiheda 3D Electronic Gallery
20.06.2024
WAP01 - Foot cup top height ??¨¨ heavy duty type ??¨¨ universal adjustment ...
Yiheda 3D Electronic Gallery
20.06.2024
CKM01_02 - Cost-Effective Casters¡¤Medium And Light Loads¡¤Screw Rods
Yiheda 3D Electronic Gallery
20.06.2024
CDL01_21 - Casters, Flat-Bottom Type, Medium And Heavy Load (150-330KG)
Yiheda 3D Electronic Gallery
20.06.2024
CFP20 - Shock absorbing casters, fixed type, heavy duty type
Yiheda 3D Electronic Gallery
20.06.2024
J-CPK01 - Caster
Yiheda 3D Electronic Gallery
20.06.2024
CFQ01 - Caster
Yiheda 3D Electronic Gallery
20.06.2024
CFP30_31 - Shock absorption caster, 300 ~ 500kg load flat-bottom movable ty...
Yiheda 3D Electronic Gallery
20.06.2024
CBK01 - Caster Fixed, Medium Light Load
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성