HBB11 26 - Hand wheel ??¡§¡§ five strip round rim hand wheel ??¡§¡§ fixed handle type
Yiheda 3D Electronic Gallery
yhd_industrial
J1-handle/handwheel/knob
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j1/hbb11_26.prj},{NB=HBB16-D140},{CODE=HBB16},{TYPE=gudingshoubinxing},{ANN=luodingsuojinxing},{CPM=HT200},{LSUR=duge},{WMAT=Q235},{WSUR=duge},{BSUR=duge},{D=140},{DD=15},{M1=6},{W=14},{L=48.5},{L1=53.5},{H=44.0},{HH=18.0},{HH1=30},{DD1=35},{E=16},{M=6},{FF=17.3},{SS=5},{WEI=1.10},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
ANN
Stepped / male threaded
ⁿ/ₐ
CPM
Handwheel body material
ⁿ/ₐ
LSUR
Hand wheel body surface treatment
ⁿ/ₐ
WMAT
Grip material
ⁿ/ₐ
WSUR
Grip surface treatment
ⁿ/ₐ
BMAT
Grip thread material
ⁿ/ₐ
BSUR
Handle thread surface treatment
ⁿ/ₐ
D
[mm]
DD
d
[mm]
M1
[mm]
W
W (no motor, gear head)
[mm]
L
[mm]
L1
[mm]
H
[mm]
HH
h
[mm]
HH1
h1
[mm]
DD1
d1
[mm]
E
[mm]
M
[mm]
FF
f
[mm]
SS
s
[mm]
WEI
Aluminum alloy reference weight (kg/pcs)
ⁿ/ₐ
HBB11-D80
HBB11
Fixed handle type
Non-porous
ACD12
Sandblasting
A5056
Sandblasting
Q235
chrome
80
10
5
10
38.5
28.0
36.0
14.0
24
24
15
8
11.4
3
0.16
HBB11-D100
HBB11
Fixed handle type
Non-porous
ACD12
Sandblasting
A5056
Sandblasting
Q235
chrome
100
12
5
12
38.5
37.0
39.0
16.0
28
30
15
8
13.8
4
0.25
HBB11-D125
HBB11
Fixed handle type
Non-porous
ACD12
Sandblasting
A5056
Sandblasting
Q235
chrome
125
12
5
12
48.5
46.5
40.0
17.0
28
33
15
8
13.8
4
0.35
HBB11-D140
HBB11
Fixed handle type
Non-porous
ACD12
Sandblasting
A5056
Sandblasting
Q235
chrome
140
15
6
14
48.5
53.5
44.0
18.0
30
35
16
8
17.3
5
0.43
HBB11-D160
HBB11
Fixed handle type
Non-porous
ACD12
Sandblasting
A5056
Sandblasting
Q235
chrome
160
16
6
14
62.5
62.5
46.0
18.5
32
37
16
8
18.3
5
0.56
HBB11-D200
HBB11
Fixed handle type
Non-porous
ACD12
Sandblasting
A5056
Sandblasting
Q235
chrome
200
16
6
17
77.5
81.0
59.5
24.0
41
43
19
10
18.3
5
1.14
HBB12-D80
HBB12
Fixed handle type
Non-porous
HT200
chrome
Q235
chrome
Q235
chrome
80
10
5
10
38.5
28.0
36.0
14.0
24
24
15
5
11.4
3
0.38
HBB12-D100
HBB12
Fixed handle type
Non-porous
HT200
chrome
Q235
chrome
Q235
chrome
100
12
5
12
38.5
37.0
39.0
16.0
28
30
15
5
13.8
4
0.60
HBB12-D125
HBB12
Fixed handle type
Non-porous
HT200
chrome
Q235
chrome
Q235
chrome
125
12
5
12
48.5
46.5
40.0
17.0
28
33
15
6
13.8
4
0.90
HBB12-D140
HBB12
Fixed handle type
Non-porous
HT200
chrome
Q235
chrome
Q235
chrome
140
15
6
14
48.5
53.5
44.0
18.0
30
35
16
6
17.3
5
1.10
HBB12-D160
HBB12
Fixed handle type
Non-porous
HT200
chrome
Q235
chrome
Q235
chrome
160
16
6
14
62.5
62.5
46.0
18.5
32
37
16
8
18.3
5
1.40
HBB12-D200
HBB12
Fixed handle type
Non-porous
HT200
chrome
Q235
chrome
Q235
chrome
200
16
6
17
77.5
81.0
59.5
24.0
41
43
19
10
18.3
5
2.80
HBB12-D250
HBB12
Fixed handle type
Non-porous
HT200
chrome
Q235
chrome
Q235
chrome
250
20
6
17
77.5
100.0
65.5
27.0
44
48
19
10
22.3
5
4.90
HBB16-D80
HBB16
Fixed handle type
Screw locking type
HT200
chrome
Q235
chrome
Q235
chrome
80
10
5
10
38.5
28.0
36.0
14.0
24
24
15
5
11.4
3
0.38
HBB16-D100
HBB16
Fixed handle type
Screw locking type
HT200
chrome
Q235
chrome
Q235
chrome
100
12
5
12
38.5
37.0
39.0
16.0
28
30
15
5
13.8
4
0.60
HBB16-D125
HBB16
Fixed handle type
Screw locking type
HT200
chrome
Q235
chrome
Q235
chrome
125
12
5
12
48.5
46.5
40.0
17.0
28
33
15
6
13.8
4
0.90
HBB16-D140
HBB16
Fixed handle type
Screw locking type
HT200
chrome
Q235
chrome
Q235
chrome
140
15
6
14
48.5
53.5
44.0
18.0
30
35
16
6
17.3
5
1.10
HBB16-D160
HBB16
Fixed handle type
Screw locking type
HT200
chrome
Q235
chrome
Q235
chrome
160
16
6
14
62.5
62.5
46.0
18.5
32
37
16
8
18.3
5
1.40
HBB16-D200
HBB16
Fixed handle type
Screw locking type
HT200
chrome
Q235
chrome
Q235
chrome
200
16
6
17
77.5
81.0
59.5
24.0
41
43
19
10
18.3
5
2.80
HBB16-D250
HBB16
Fixed handle type
Screw locking type
HT200
chrome
Q235
chrome
Q235
chrome
250
20
6
17
77.5
100.0
65.5
27.0
44
48
19
10
22.3
5
4.90
HBB21-D80
HBB21
Fixed handle type
Keyway hole type
HT200
chrome
Q235
chrome
Q235
chrome
80
10
5
10
38.5
28.0
36.0
14.0
24
24
15
5
11.4
3
0.38
HBB21-D100
HBB21
Fixed handle type
Keyway hole type
HT200
chrome
Q235
chrome
Q235
chrome
100
12
5
12
38.5
37.0
39.0
16.0
28
30
15
5
13.8
4
0.60
HBB21-D125
HBB21
Fixed handle type
Keyway hole type
HT200
chrome
Q235
chrome
Q235
chrome
125
12
5
12
48.5
46.5
40.0
17.0
28
33
15
6
13.8
4
0.90
HBB21-D140
HBB21
Fixed handle type
Keyway hole type
HT200
chrome
Q235
chrome
Q235
chrome
140
15
6
14
48.5
53.5
44.0
18.0
30
35
16
6
17.3
5
1.10
HBB21-D160
HBB21
Fixed handle type
Keyway hole type
HT200
chrome
Q235
chrome
Q235
chrome
160
16
6
14
62.5
62.5
46.0
18.5
32
37
16
8
18.3
5
1.40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성